| Product Type |
22mm Pilot Light
|
|---|
| Number of indicator lights |
1
|
|---|---|
| Voltage type |
AC/DC
|
| Rated operating voltage Ue |
24 V
|
| Illumination lamp type |
White LED
|
| Operator construction/material |
Metal
|
| Illumination module input voltage |
24V AC/DC (LED)
|
| With front ring |
True
|
|---|---|
| Construction type lens |
Round
|
| Material front ring |
Metal
|
| Colour lens |
Yellow
|
| Operator cap/button shape |
Round
|
| Operator cap type |
Fresnal
|
| Operator cap color |
Yellow
|
| Operator cap/button material |
Metal
|
| Latch material |
Plastic
|
| Termination style |
Screw
|
| Hole diameter |
22.5 mm
|
|---|---|
| Type of electric connection |
Screw connection
|
| Illumination module mounting style |
Latch
|
| Operator type |
Pilot light
|
| Enclosure compatibility |
IP66, Type 4/13 (800FM - round metal operator)
|
| Vibration |
10 G maximum
|
| Shock |
100 G
|
| Operating temperature |
-25 °C
|
|---|---|
| Humidity |
≤95% RH from 25...60 °C (77...140 °F)
|
| Storage temperature |
-40 °C
|
| Certifications |
UL,UR, CSA, CCC, CE
|
|---|
| General | Publication |
|---|---|
| Product Cutsheet | -- |
| User Manual | Publication |
|---|---|
| 800-um001_-en-p | 800-UM001 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Technical Specifications
| Product Type |
22mm Pilot Light
|
|---|
| Number of indicator lights |
1
|
|---|---|
| Voltage type |
AC/DC
|
| Rated operating voltage Ue |
24 V
|
| Illumination lamp type |
White LED
|
| Operator construction/material |
Metal
|
| Illumination module input voltage |
24V AC/DC (LED)
|
| With front ring |
True
|
|---|---|
| Construction type lens |
Round
|
| Material front ring |
Metal
|
| Colour lens |
Yellow
|
| Operator cap/button shape |
Round
|
| Operator cap type |
Fresnal
|
| Operator cap color |
Yellow
|
| Operator cap/button material |
Metal
|
| Latch material |
Plastic
|
| Termination style |
Screw
|
| Hole diameter |
22.5 mm
|
|---|---|
| Type of electric connection |
Screw connection
|
| Illumination module mounting style |
Latch
|
| Operator type |
Pilot light
|
| Enclosure compatibility |
IP66, Type 4/13 (800FM - round metal operator)
|
| Vibration |
10 G maximum
|
| Shock |
100 G
|
| Operating temperature |
-25 °C
|
|---|---|
| Humidity |
≤95% RH from 25...60 °C (77...140 °F)
|
| Storage temperature |
-40 °C
|
| Certifications |
UL,UR, CSA, CCC, CE
|
|---|
Documents
|
Product Cutsheet
General
-- |
|
800-um001_-en-p
User Manual
800-UM001 |
| General | Publication |
|---|---|
| Product Cutsheet | -- |
| User Manual | Publication |
| 800-um001_-en-p | 800-UM001 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Accessories
Alternative Products
Technotes
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Loading
Copyright ©2026 Rockwell Automation, Inc.