Product Type | 22mm Pilot Light |
---|
Material front ring | Metal |
---|---|
Colour lens | Red |
Operator construction/material | Metal |
Operator cap type | Fresnal |
Operator cap/button material | Metal |
Operator cap color | Red |
Latch material | Metal |
With front ring | True |
Construction type lens | Round |
Operator cap/button shape | Round |
Packaging | Bulk pack (10 per package) |
---|---|
Enclosure compatibility | IP66, Type 4/13 (800FM - round metal operator) |
Hole diameter | 22.5 mm |
Shock | 100 g |
Operator type | Pilot light |
Vibration | 10 G maximum |
Operating temperature | -25 °C |
---|---|
Storage temperature | -40 °C |
Humidity | ≤95% RH from 25...60 °C (77...140 °F) |
Certifications | UL,UR, CSA, CCC, CE |
---|
Type | Resource | Publication |
---|---|---|
User Manual | 800-um001_-en-p | 800-UM001 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
- Eurasion Economic Community
This product was certified with the above certifications as of 2025-09-09. Products sold before or after this date might carry different certifications. Please review the product label to check for the certifications your specific product carries.
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Technical Specifications
Product Type | 22mm Pilot Light |
---|
Material front ring | Metal |
---|---|
Colour lens | Red |
Operator construction/material | Metal |
Operator cap type | Fresnal |
Operator cap/button material | Metal |
Operator cap color | Red |
Latch material | Metal |
With front ring | True |
Construction type lens | Round |
Operator cap/button shape | Round |
Packaging | Bulk pack (10 per package) |
---|---|
Enclosure compatibility | IP66, Type 4/13 (800FM - round metal operator) |
Hole diameter | 22.5 mm |
Shock | 100 g |
Operator type | Pilot light |
Vibration | 10 G maximum |
Operating temperature | -25 °C |
---|---|
Storage temperature | -40 °C |
Humidity | ≤95% RH from 25...60 °C (77...140 °F) |
Certifications | UL,UR, CSA, CCC, CE |
---|
Documents
800-um001_-en-p
User Manual
800-UM001 |
Type | Resource | Publication |
---|---|---|
User Manual | 800-um001_-en-p | 800-UM001 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Certifications
- Eurasion Economic Community
This product was certified with the above certifications as of 2025-09-09. Products sold before or after this date might carry different certifications. Please review the product label to check for the certifications your specific product carries.
Technotes
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Loading
Copyright ©2025 Rockwell Automation, Inc.