| Type |
22mm Selector Switch
|
|---|
| Number of switch positions |
3
|
|---|---|
| Switching function latching |
False
|
| Material front ring |
Metal
|
| Colour control element |
Red
|
| Operator cap color |
Red
|
| Operator construction/material |
Metal
|
| Operator cap/button material |
Metal
|
| Latch material |
Metal
|
| With front ring |
True
|
| Type of control element |
Short thumb-grip
|
| Suitable for illumination |
True
|
|---|
| Spring-return |
True
|
|---|---|
| Switch orientation |
90 degree offset
|
| Packaging |
Standard pack (1 per package)
|
| Operator type |
Illuminated selector switch
|
| Operator function |
Spring return from both, 3 position
|
| Enclosure compatibility |
IP66, Type 4/13 (round metal operator)
|
| Hole diameter |
22.5 mm
|
| Vibration |
10 g
|
| Shock |
100 g
|
| Operator mechanical design life (cycles, min.) |
1000000
|
| Hazardous location rating |
False
|
|---|---|
| Operating temperature |
-25 °C
|
| Storage temperature |
-40 °C
|
| Humidity |
≤95% RH from 25...60 °C (77...140 °F)
|
| Certifications |
UL,UR, CSA, CCC, CE
|
|---|
Sign in to your Rockwell Automation account to view and download technical drawings.
Sign In
| General | Publication |
|---|---|
| Product Cutsheet | -- |
| User Manual | Publication |
|---|---|
| 800-um001_-en-p | 800-UM001 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Technical Specifications
| Type |
22mm Selector Switch
|
|---|
| Number of switch positions |
3
|
|---|---|
| Switching function latching |
False
|
| Material front ring |
Metal
|
| Colour control element |
Red
|
| Operator cap color |
Red
|
| Operator construction/material |
Metal
|
| Operator cap/button material |
Metal
|
| Latch material |
Metal
|
| With front ring |
True
|
| Type of control element |
Short thumb-grip
|
| Suitable for illumination |
True
|
|---|
| Spring-return |
True
|
|---|---|
| Switch orientation |
90 degree offset
|
| Packaging |
Standard pack (1 per package)
|
| Operator type |
Illuminated selector switch
|
| Operator function |
Spring return from both, 3 position
|
| Enclosure compatibility |
IP66, Type 4/13 (round metal operator)
|
| Hole diameter |
22.5 mm
|
| Vibration |
10 g
|
| Shock |
100 g
|
| Operator mechanical design life (cycles, min.) |
1000000
|
| Hazardous location rating |
False
|
|---|---|
| Operating temperature |
-25 °C
|
| Storage temperature |
-40 °C
|
| Humidity |
≤95% RH from 25...60 °C (77...140 °F)
|
| Certifications |
UL,UR, CSA, CCC, CE
|
|---|
Drawings
Sign in to your Rockwell Automation account to view and download technical drawings.
Sign In
Documents
|
Product Cutsheet
General
-- |
|
800-um001_-en-p
User Manual
800-UM001 |
| General | Publication |
|---|---|
| Product Cutsheet | -- |
| User Manual | Publication |
| 800-um001_-en-p | 800-UM001 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Accessories
Alternative Products
Technotes
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Loading
Copyright ©2026 Rockwell Automation, Inc.