View all 800F 22 mm Round Operators
800FM-LF3PN3GX11
22mm Momentary Push Button 800F PB
Serial #:
This product has not been verified. Please register your product to confirm authenticity.
Lifecycle status:
Active
Lifecycle status:
Active
Technical Specifications
General
Electrical
Mechanical
Environmental
Construction
Certification
Drawings
Documents
Accessories
Alternative Products
Technotes
| Indicator |
Green
|
|---|---|
| Type |
22mm Momentary Push Button
|
| Suitable for illumination |
True
|
|---|---|
| Operator cap/button shape |
Round
|
| Illumination lamp type |
Green LED
|
| Contact block type |
Standard
|
| Illumination module type |
Integrated LED module
|
| Operator cap/button material |
Plastic
|
| Contact block thermal current rating |
10 A
|
| Illumination module input voltage |
24V AC/DC (LED)
|
| Contact block utilization category (AC) |
A600, AC 15 - screw termination
|
| Contact block utilization category (DC) |
Q600, DC-13 - screw termination
|
| Contact block operational voltage, max |
600V (A600, Q600) - screw termination
|
| Operator cap type |
Illuminated flush
|
| Hole diameter |
22.5 mm
|
|---|---|
| Latch material |
Plastic
|
| Operator mechanical design life (cycles, min.) |
1.0E7
|
| Contact block durability |
1.0E7
|
| Contact block mounting style |
Latch
|
| Operator cap text/symbol |
Optional
|
| Illumination module termination wire range |
#18...12 AWG (0.75...2.5 mm²)
|
| Operator function |
22 mm momentary push button
|
| Contact block termination tightening torque |
6 - 8 in-lb / 0.7 - 0.9 N-m
|
| Operator type |
Push button
|
| Enclosure compatibility |
IP66, Type 4/13 (Round metal operator)
|
| Contact block configuration |
1 NO/1 NC
|
| Shock |
100 G
|
| Vibration |
10 G
|
| Contact block termination wire range |
#18...12 AWG (0.75...2.5 mm²)
|
| Illumination module termination tightening torque |
6 - 8 in-lb / 0.7 - 0.9 N-m
|
| Operating temperature |
-25 °C
|
|---|---|
| Humidity |
≤95% RH from 25...60 °C (77...140 °F)
|
| Storage temperature |
-40 °C
|
| Illumination module mounting style |
Latch
|
|---|---|
| Operator construction/material |
Metal
|
| Termination style |
Screw contact block
|
| Operator cap color (lens) |
Green
|
| Certifications |
UL,UR, CSA, CCC, CE
|
|---|
| Drawings | |
|---|---|
| 3D STEP Model (STP) | Download (ZIP) |
| Dimension Drawing (PDF) | Download (PDF) |
| Product Drawing | Drawing (DXF) |
| Drawings |
|---|
| 3D STEP Model (STP) Download (ZIP) |
| Dimension Drawing (PDF) Download (PDF) |
| Product Drawing Drawing (DXF) |
| General | Publication |
|---|---|
| Push my Buttons Podcast | -- |
| Product Cutsheet | -- |
| User Manual | Publication |
|---|---|
| 800-um001_-en-p | 800-UM001 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Items Per Page:
Items Per Page:
| Technotes |
|---|
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Technical Specifications
| Indicator |
Green
|
|---|---|
| Type |
22mm Momentary Push Button
|
| Suitable for illumination |
True
|
|---|---|
| Operator cap/button shape |
Round
|
| Illumination lamp type |
Green LED
|
| Contact block type |
Standard
|
| Illumination module type |
Integrated LED module
|
| Operator cap/button material |
Plastic
|
| Contact block thermal current rating |
10 A
|
| Illumination module input voltage |
24V AC/DC (LED)
|
| Contact block utilization category (AC) |
A600, AC 15 - screw termination
|
| Contact block utilization category (DC) |
Q600, DC-13 - screw termination
|
| Contact block operational voltage, max |
600V (A600, Q600) - screw termination
|
| Operator cap type |
Illuminated flush
|
| Hole diameter |
22.5 mm
|
|---|---|
| Latch material |
Plastic
|
| Operator mechanical design life (cycles, min.) |
1.0E7
|
| Contact block durability |
1.0E7
|
| Contact block mounting style |
Latch
|
| Operator cap text/symbol |
Optional
|
| Illumination module termination wire range |
#18...12 AWG (0.75...2.5 mm²)
|
| Operator function |
22 mm momentary push button
|
| Contact block termination tightening torque |
6 - 8 in-lb / 0.7 - 0.9 N-m
|
| Operator type |
Push button
|
| Enclosure compatibility |
IP66, Type 4/13 (Round metal operator)
|
| Contact block configuration |
1 NO/1 NC
|
| Shock |
100 G
|
| Vibration |
10 G
|
| Contact block termination wire range |
#18...12 AWG (0.75...2.5 mm²)
|
| Illumination module termination tightening torque |
6 - 8 in-lb / 0.7 - 0.9 N-m
|
| Operating temperature |
-25 °C
|
|---|---|
| Humidity |
≤95% RH from 25...60 °C (77...140 °F)
|
| Storage temperature |
-40 °C
|
| Illumination module mounting style |
Latch
|
|---|---|
| Operator construction/material |
Metal
|
| Termination style |
Screw contact block
|
| Operator cap color (lens) |
Green
|
| Certifications |
UL,UR, CSA, CCC, CE
|
|---|
Drawings
| Drawings | |
|---|---|
| 3D STEP Model (STP) | Download (ZIP) |
| Dimension Drawing (PDF) | Download (PDF) |
| Product Drawing | Drawing (DXF) |
| Drawings |
|---|
| 3D STEP Model (STP) Download (ZIP) |
| Dimension Drawing (PDF) Download (PDF) |
| Product Drawing Drawing (DXF) |
Documents
|
Push my Buttons Podcast
General
-- |
|
Product Cutsheet
General
-- |
|
800-um001_-en-p
User Manual
800-UM001 |
| General | Publication |
|---|---|
| Push my Buttons Podcast | -- |
| Product Cutsheet | -- |
| User Manual | Publication |
| 800-um001_-en-p | 800-UM001 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Accessories
Items Per Page:
Alternative Products
Items Per Page:
Technotes
| Technotes |
|---|
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
22mm Momentary Push Button 800F PB
800FM-LF3PN3GX11
Close
Print
Copyright ©2026 Rockwell Automation, Inc.