| Type |
22mm Selector Switch
|
|---|
| Number of switch positions |
2
|
|---|---|
| Spring-return |
False
|
| Switching function latching |
True
|
| Hole diameter |
22.5 mm
|
| Key lock |
3806
|
| Operator mechanical design life (cycles, min.) |
1000000
|
| Latch material |
Metal
|
| Key removal position |
Right
|
| Operator type |
Keyed selector switch
|
| Enclosure compatibility |
IP66, Type 4/13 (round metal operator)
|
| Operator function |
Maintained, 2 position
|
| Shock |
100 G
|
| Vibration |
10 G
|
| Suitable for illumination |
False
|
|---|---|
| Contact block thermal current rating |
10 A
|
| Material front ring |
Metal
|
|---|---|
| Type of control element |
Key
|
| Operator cap/button material |
Plastic
|
| Operator construction/material |
Metal
|
| With front ring |
True
|
| Operating temperature |
-25 °C
|
|---|---|
| Humidity |
≤95% RH from 25...60 °C (77...140 °F)
|
| Storage temperature |
-40 °C
|
| Certifications |
UL,UR, CSA, CCC, CE
|
|---|
| Drawings | |
|---|---|
| 3D STEP Model (STP) | Download (ZIP) |
| Drawings |
|---|
| 3D STEP Model (STP) Download (ZIP) |
Sign in to your Rockwell Automation account to view and download technical drawings.
Sign In
| Type | Resource | Publication |
|---|---|---|
| General | Product Cutsheet | -- |
| General | Push my Buttons Podcast | -- |
| Technical Data | 800-td008_-en-p | 800-TD008 |
| User Manual | 800-um001_-en-p | 800-UM001 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
- CE
- China CCC
- UKCA DOC
This product was certified with the above certifications as of 2025-12-23. Products sold before or after this date might carry different certifications. Please review the product label to check for the certifications your specific product carries.
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Technical Specifications
| Type |
22mm Selector Switch
|
|---|
| Number of switch positions |
2
|
|---|---|
| Spring-return |
False
|
| Switching function latching |
True
|
| Hole diameter |
22.5 mm
|
| Key lock |
3806
|
| Operator mechanical design life (cycles, min.) |
1000000
|
| Latch material |
Metal
|
| Key removal position |
Right
|
| Operator type |
Keyed selector switch
|
| Enclosure compatibility |
IP66, Type 4/13 (round metal operator)
|
| Operator function |
Maintained, 2 position
|
| Shock |
100 G
|
| Vibration |
10 G
|
| Suitable for illumination |
False
|
|---|---|
| Contact block thermal current rating |
10 A
|
| Material front ring |
Metal
|
|---|---|
| Type of control element |
Key
|
| Operator cap/button material |
Plastic
|
| Operator construction/material |
Metal
|
| With front ring |
True
|
| Operating temperature |
-25 °C
|
|---|---|
| Humidity |
≤95% RH from 25...60 °C (77...140 °F)
|
| Storage temperature |
-40 °C
|
| Certifications |
UL,UR, CSA, CCC, CE
|
|---|
Drawings
| Drawings | |
|---|---|
| 3D STEP Model (STP) | Download (ZIP) |
| Drawings |
|---|
| 3D STEP Model (STP) Download (ZIP) |
Sign in to your Rockwell Automation account to view and download technical drawings.
Sign In
Documents
|
Product Cutsheet
General
-- |
|
Push my Buttons Podcast
General
-- |
|
800-td008_-en-p
Technical Data
800-TD008 |
|
800-um001_-en-p
User Manual
800-UM001 |
| Type | Resource | Publication |
|---|---|---|
| General | Product Cutsheet | -- |
| General | Push my Buttons Podcast | -- |
| Technical Data | 800-td008_-en-p | 800-TD008 |
| User Manual | 800-um001_-en-p | 800-UM001 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Certifications
- CE
- China CCC
- UKCA DOC
This product was certified with the above certifications as of 2025-12-23. Products sold before or after this date might carry different certifications. Please review the product label to check for the certifications your specific product carries.
Accessories
Alternative Products
Technotes
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Loading
Copyright ©2026 Rockwell Automation, Inc.