| Number of switch positions |
2
|
|---|---|
| Centre mounting, hole diameter |
22.5 mm
|
| Operator mechanical design life (cycles, min.) |
100000
|
| Latch material |
Metal
|
| Contact block configuration |
1 NO/1 NC
|
| Operator special function |
2-position maintained
|
| Vibration |
10 G
|
| Contact block termination tightening torque |
6 - 8 in-lb / 0.7 - 0.9 N-m
|
| Enclosure compatibility |
IP66, Type 4/13 (round metal operator)
|
| Shock |
100 G
|
| Operator function |
Toggle
|
| Contact block termination wire range |
#18...12 AWG (0.75...2.5 mm²)
|
| Contact block durability |
1.0E7
|
| Operator type |
Toggle switch
|
| Operating temperature |
-25 °C
|
|---|---|
| Humidity |
≤95% RH from 25...60 °C (77...140 °F)
|
| Storage temperature |
-40 °C
|
| Contact block type |
Standard
|
|---|---|
| Contact block thermal current rating |
10 A
|
| Contact block utilization category (AC) |
A600, AC 15 - screw termination
|
| Contact block utilization category (DC) |
Q600, DC-13 - screw termination
|
| Contact block operational voltage, max |
600V (A600, Q600) - screw termination
|
| Operator construction/material |
Metal
|
|---|---|
| Termination style |
Screw contact block
|
| Certifications |
UL,UR, CSA, CCC, CE
|
|---|
| Drawings | |
|---|---|
| 3D STEP Model (STP) | Download (ZIP) |
| Drawings |
|---|
| 3D STEP Model (STP) Download (ZIP) |
| Type | Resource | Publication |
|---|---|---|
| General | Push my Buttons Podcast | -- |
| General | Product Cutsheet | -- |
| Technical Data | 800-td008_-en-p | 800-TD008 |
| User Manual | 800-um001_-en-p | 800-UM001 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Technical Specifications
| Number of switch positions |
2
|
|---|---|
| Centre mounting, hole diameter |
22.5 mm
|
| Operator mechanical design life (cycles, min.) |
100000
|
| Latch material |
Metal
|
| Contact block configuration |
1 NO/1 NC
|
| Operator special function |
2-position maintained
|
| Vibration |
10 G
|
| Contact block termination tightening torque |
6 - 8 in-lb / 0.7 - 0.9 N-m
|
| Enclosure compatibility |
IP66, Type 4/13 (round metal operator)
|
| Shock |
100 G
|
| Operator function |
Toggle
|
| Contact block termination wire range |
#18...12 AWG (0.75...2.5 mm²)
|
| Contact block durability |
1.0E7
|
| Operator type |
Toggle switch
|
| Operating temperature |
-25 °C
|
|---|---|
| Humidity |
≤95% RH from 25...60 °C (77...140 °F)
|
| Storage temperature |
-40 °C
|
| Contact block type |
Standard
|
|---|---|
| Contact block thermal current rating |
10 A
|
| Contact block utilization category (AC) |
A600, AC 15 - screw termination
|
| Contact block utilization category (DC) |
Q600, DC-13 - screw termination
|
| Contact block operational voltage, max |
600V (A600, Q600) - screw termination
|
| Operator construction/material |
Metal
|
|---|---|
| Termination style |
Screw contact block
|
| Certifications |
UL,UR, CSA, CCC, CE
|
|---|
Drawings
| Drawings | |
|---|---|
| 3D STEP Model (STP) | Download (ZIP) |
| Drawings |
|---|
| 3D STEP Model (STP) Download (ZIP) |
Documents
|
Push my Buttons Podcast
General
-- |
|
Product Cutsheet
General
-- |
|
800-td008_-en-p
Technical Data
800-TD008 |
|
800-um001_-en-p
User Manual
800-UM001 |
| Type | Resource | Publication |
|---|---|---|
| General | Push my Buttons Podcast | -- |
| General | Product Cutsheet | -- |
| Technical Data | 800-td008_-en-p | 800-TD008 |
| User Manual | 800-um001_-en-p | 800-UM001 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Accessories
Alternative Products
Technotes
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Loading
Copyright ©2025 Rockwell Automation, Inc.