Product Type | 22mm Momentary Push Button |
---|
Number of contacts as normally closed contact | 1 |
---|---|
Number of contacts as normally open contact | 1 |
Suitable for illumination | No |
Operator cap/button shape | Round |
Operator cap/button material | Plastic |
Contact block thermal current rating | 5 A |
Contact block utilization category (AC) | B300, AC 15 - screw for ring lug termination |
Contact block utilization category (DC) | R300, DC-13 - screw for ring lug termination |
Contact block operational voltage, max | 300V AC @ 300V DC (B300, R300) - screw for ring lug termination |
Operator cap type | Extended push-button |
Hole diameter | 22.5 |
---|---|
Type of electric connection | Screw connection |
Latch material | Plastic |
Contact block durability | 300000 |
Contact block mounting style | Latch |
Operator cap text/symbol | Arrow |
Operator function | 22 mm momentary push button |
Contact block termination tightening torque | 6 - 8 in-lb / 0.7 - 0.9 N-m |
Operator type | Push button |
Enclosure compatibility | IP66 (Type 3/3R/4/4X/12/13) |
Contact block configuration | 1 NO/1 NC |
Shock | 100 G |
Vibration | 10 G |
Contact block termination wire range | #18...12 AWG (0.75...2.5 mm²) |
Operating temperature | -25 |
---|---|
Humidity | ≤95% RH from 25...60 °C (77...140 °F) |
Storage temperature | -40 |
Operator construction/material | Plastic |
---|---|
Termination style | Screw for ring lugs |
Operator cap color (lens) | White |
Certifications | UL, CSA, CCC, CE |
---|
Sales Info
Repairable | NOT_REPAIRABLE |
Preferred Availability | false |
Quick Turnaround | false |
Dimension Height | -1.0 |
Lead Time | 43 |
Dimension Width | -1.0 |
Dimension Length | -1.0 |
Stock Status | NON_STOCKED |
Weight | 0.999 |
Weight Unit | KG |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Sign in to your Rockwell Automation account to view Knowledgebase Articles.
Sign In
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Technical Specifications
Product Type | 22mm Momentary Push Button |
---|
Number of contacts as normally closed contact | 1 |
---|---|
Number of contacts as normally open contact | 1 |
Suitable for illumination | No |
Operator cap/button shape | Round |
Operator cap/button material | Plastic |
Contact block thermal current rating | 5 A |
Contact block utilization category (AC) | B300, AC 15 - screw for ring lug termination |
Contact block utilization category (DC) | R300, DC-13 - screw for ring lug termination |
Contact block operational voltage, max | 300V AC @ 300V DC (B300, R300) - screw for ring lug termination |
Operator cap type | Extended push-button |
Hole diameter | 22.5 |
---|---|
Type of electric connection | Screw connection |
Latch material | Plastic |
Contact block durability | 300000 |
Contact block mounting style | Latch |
Operator cap text/symbol | Arrow |
Operator function | 22 mm momentary push button |
Contact block termination tightening torque | 6 - 8 in-lb / 0.7 - 0.9 N-m |
Operator type | Push button |
Enclosure compatibility | IP66 (Type 3/3R/4/4X/12/13) |
Contact block configuration | 1 NO/1 NC |
Shock | 100 G |
Vibration | 10 G |
Contact block termination wire range | #18...12 AWG (0.75...2.5 mm²) |
Operating temperature | -25 |
---|---|
Humidity | ≤95% RH from 25...60 °C (77...140 °F) |
Storage temperature | -40 |
Operator construction/material | Plastic |
---|---|
Termination style | Screw for ring lugs |
Operator cap color (lens) | White |
Certifications | UL, CSA, CCC, CE |
---|
Sales Info
Repairable | NOT_REPAIRABLE |
Preferred Availability | false |
Quick Turnaround | false |
Dimension Height | -1.0 |
Lead Time | 43 |
Dimension Width | -1.0 |
Dimension Length | -1.0 |
Stock Status | NON_STOCKED |
Weight | 0.999 |
Weight Unit | KG |
Documents
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Alternative Products
Technotes
Sign in to your Rockwell Automation account to view Knowledgebase Articles.
Sign In
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Find a sales and technology partner
Copyright ©2024 Rockwell Automation, Inc.