Product Type | 22mm Back of Panel Composite |
---|
Number of contacts as normally closed contact | 3 |
---|---|
Contact block configuration | 3 NC |
Contact block type | Standard |
Illumination module type | No power module |
Illumination module input voltage | No power module |
Type of electric connection | Spring clA connection |
---|---|
Termination style | Spring clA |
Illumination lamp type | No power module |
Latch material | Plastic |
---|---|
Contact block termination wire range | #18...14 AWG (0.75...1.5 mm²) |
Vibration | 10 g |
Shock | 100 g |
Operator mounting hole dimension | 22.5 mm |
Contact block termination tightening torque | 6 - 8 in-lb / 0.7 - 0.9 N-m |
Operating temperature | -25 °C |
---|---|
Storage temperature | -40 °C |
Humidity | ≤95% RH from 25...60 °C (77...140 °F) |
Certifications | UL,UR, CSA, CCC, CE |
---|
Sales Info
Repairable | NOT_REPAIRABLE |
Preferred Availability | false |
Quick Turnaround | false |
Dimension Height | 23.012 |
Lead Time | 15 |
Dimension Width | 11.989 |
Dimension Length | 2.007 |
Stock Status | NON_STOCKED |
Weight | 40.823 |
Weight Unit | G |
Dimension Unit | CM |
Type | Resource | Publication |
---|---|---|
General | Product Cutsheet | -- |
Technical Data | 800-td008_-en-p | 800-TD008 |
User Manual | 800-um001_-en-p | 800-UM001 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
- China CCC
This product was certified with the above certifications as of 2024-11-20. Products sold before or after this date might carry different certifications. Please review the product label to check for the certifications your specific product carries.
Sign in to your Rockwell Automation account to view Knowledgebase Articles.
Sign In
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Technical Specifications
Product Type | 22mm Back of Panel Composite |
---|
Number of contacts as normally closed contact | 3 |
---|---|
Contact block configuration | 3 NC |
Contact block type | Standard |
Illumination module type | No power module |
Illumination module input voltage | No power module |
Type of electric connection | Spring clA connection |
---|---|
Termination style | Spring clA |
Illumination lamp type | No power module |
Latch material | Plastic |
---|---|
Contact block termination wire range | #18...14 AWG (0.75...1.5 mm²) |
Vibration | 10 g |
Shock | 100 g |
Operator mounting hole dimension | 22.5 mm |
Contact block termination tightening torque | 6 - 8 in-lb / 0.7 - 0.9 N-m |
Operating temperature | -25 °C |
---|---|
Storage temperature | -40 °C |
Humidity | ≤95% RH from 25...60 °C (77...140 °F) |
Certifications | UL,UR, CSA, CCC, CE |
---|
Sales Info
Repairable | NOT_REPAIRABLE |
Preferred Availability | false |
Quick Turnaround | false |
Dimension Height | 23.012 |
Lead Time | 15 |
Dimension Width | 11.989 |
Dimension Length | 2.007 |
Stock Status | NON_STOCKED |
Weight | 40.823 |
Weight Unit | G |
Dimension Unit | CM |
Documents
Product Cutsheet
General
-- |
800-td008_-en-p
Technical Data
800-TD008 |
800-um001_-en-p
User Manual
800-UM001 |
Type | Resource | Publication |
---|---|---|
General | Product Cutsheet | -- |
Technical Data | 800-td008_-en-p | 800-TD008 |
User Manual | 800-um001_-en-p | 800-UM001 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Certifications
- China CCC
This product was certified with the above certifications as of 2024-11-20. Products sold before or after this date might carry different certifications. Please review the product label to check for the certifications your specific product carries.
Accessories
Technotes
Sign in to your Rockwell Automation account to view Knowledgebase Articles.
Sign In
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Find a sales and technology partner
Copyright ©2024 Rockwell Automation, Inc.