Product Type | 22mm Back of Panel Composite |
---|
Number of contacts as normally closed contact | 2 |
---|---|
Number of contacts as normally open contact | 1 |
Suitable for illumination | True |
Supply voltage lamp | 24 V |
Illumination lamp type | Incandescent |
Contact block type | NC late break |
Illumination module type | Incandescent |
Illumination module input voltage | 24V AC/DC (incandescent or LED) |
Hole diameter | 22.5 mm |
---|---|
Type of electric connection | Screw connection |
Latch material | Plastic |
Illumination module termination wire range | #18...12 AWG (0.75...2.5 mm²) |
Contact block configuration | 1 NO/2 NC |
Shock | 100 G |
Vibration | 10 G |
Illumination module termination tightening torque | 6 - 8 in-lb / 0.7 - 0.9 N-m |
Operating temperature | -25 °C |
---|---|
Humidity | ≤95% RH from 25...60 °C (77...140 °F) |
Storage temperature | -40 °C |
Termination style | Screw |
---|
Certifications | UL,UR, CSA, CCC, CE |
---|
Sales Info
Repairable | NOT_REPAIRABLE |
Preferred Availability | false |
Quick Turnaround | false |
Dimension Height | 7.29 |
Lead Time | 7 |
Dimension Width | 4.191 |
Dimension Length | 5.69 |
Stock Status | NON_STOCKED |
Weight | 0.091 |
Weight Unit | KG |
Dimension Unit | CM |
Type | Resource | Publication |
---|---|---|
General | Product Cutsheet | -- |
Technical Data | 800-td008_-en-p | 800-TD008 |
User Manual | 800-um001_-en-p | 800-UM001 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Sign in to your Rockwell Automation account to view Knowledgebase Articles.
Sign In
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Technical Specifications
Product Type | 22mm Back of Panel Composite |
---|
Number of contacts as normally closed contact | 2 |
---|---|
Number of contacts as normally open contact | 1 |
Suitable for illumination | True |
Supply voltage lamp | 24 V |
Illumination lamp type | Incandescent |
Contact block type | NC late break |
Illumination module type | Incandescent |
Illumination module input voltage | 24V AC/DC (incandescent or LED) |
Hole diameter | 22.5 mm |
---|---|
Type of electric connection | Screw connection |
Latch material | Plastic |
Illumination module termination wire range | #18...12 AWG (0.75...2.5 mm²) |
Contact block configuration | 1 NO/2 NC |
Shock | 100 G |
Vibration | 10 G |
Illumination module termination tightening torque | 6 - 8 in-lb / 0.7 - 0.9 N-m |
Operating temperature | -25 °C |
---|---|
Humidity | ≤95% RH from 25...60 °C (77...140 °F) |
Storage temperature | -40 °C |
Termination style | Screw |
---|
Certifications | UL,UR, CSA, CCC, CE |
---|
Sales Info
Repairable | NOT_REPAIRABLE |
Preferred Availability | false |
Quick Turnaround | false |
Dimension Height | 7.29 |
Lead Time | 7 |
Dimension Width | 4.191 |
Dimension Length | 5.69 |
Stock Status | NON_STOCKED |
Weight | 0.091 |
Weight Unit | KG |
Dimension Unit | CM |
Documents
Product Cutsheet
General
-- |
800-td008_-en-p
Technical Data
800-TD008 |
800-um001_-en-p
User Manual
800-UM001 |
Type | Resource | Publication |
---|---|---|
General | Product Cutsheet | -- |
Technical Data | 800-td008_-en-p | 800-TD008 |
User Manual | 800-um001_-en-p | 800-UM001 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Accessories
Technotes
Sign in to your Rockwell Automation account to view Knowledgebase Articles.
Sign In
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Find a sales and technology partner
Copyright ©2024 Rockwell Automation, Inc.