| Type |
22mm Back of Panel Composite
|
|---|
| Number of contacts as normally closed contact |
3
|
|---|---|
| Contact block configuration |
3 NC
|
| Contact block type |
Standard
|
| Illumination module type |
No power module
|
| Illumination module input voltage |
No power module
|
| Type of electric connection |
Screw connection
|
|---|---|
| Termination style |
Screw
|
| Illumination lamp type |
No power module
|
| Latch material |
Metal
|
|---|---|
| Contact block termination wire range |
#18...12 AWG (0.75...2.5 mm²)
|
| Vibration |
10 g
|
| Shock |
100 g
|
| Operator mounting hole dimension |
22.5 mm
|
| Contact block termination tightening torque |
6 - 8 in-lb / 0.7 - 0.9 N-m
|
| Operating temperature |
-25 °C
|
|---|---|
| Storage temperature |
-40 °C
|
| Humidity |
≤95% RH from 25...60 °C (77...140 °F)
|
| Certifications |
UL,UR, CSA, CCC, CE
|
|---|
Sign in to your Rockwell Automation account to view and download technical drawings.
Sign In
| Type | Resource | Publication |
|---|---|---|
| General | Product Cutsheet | -- |
| Technical Data | 800-td008_-en-p | 800-TD008 |
| User Manual | 800-um001_-en-p | 800-UM001 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
- China CCC
- CE
This product was certified with the above certifications as of 2025-12-23. Products sold before or after this date might carry different certifications. Please review the product label to check for the certifications your specific product carries.
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Technical Specifications
| Type |
22mm Back of Panel Composite
|
|---|
| Number of contacts as normally closed contact |
3
|
|---|---|
| Contact block configuration |
3 NC
|
| Contact block type |
Standard
|
| Illumination module type |
No power module
|
| Illumination module input voltage |
No power module
|
| Type of electric connection |
Screw connection
|
|---|---|
| Termination style |
Screw
|
| Illumination lamp type |
No power module
|
| Latch material |
Metal
|
|---|---|
| Contact block termination wire range |
#18...12 AWG (0.75...2.5 mm²)
|
| Vibration |
10 g
|
| Shock |
100 g
|
| Operator mounting hole dimension |
22.5 mm
|
| Contact block termination tightening torque |
6 - 8 in-lb / 0.7 - 0.9 N-m
|
| Operating temperature |
-25 °C
|
|---|---|
| Storage temperature |
-40 °C
|
| Humidity |
≤95% RH from 25...60 °C (77...140 °F)
|
| Certifications |
UL,UR, CSA, CCC, CE
|
|---|
Drawings
Sign in to your Rockwell Automation account to view and download technical drawings.
Sign In
Documents
|
Product Cutsheet
General
-- |
|
800-td008_-en-p
Technical Data
800-TD008 |
|
800-um001_-en-p
User Manual
800-UM001 |
| Type | Resource | Publication |
|---|---|---|
| General | Product Cutsheet | -- |
| Technical Data | 800-td008_-en-p | 800-TD008 |
| User Manual | 800-um001_-en-p | 800-UM001 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Certifications
- China CCC
- CE
This product was certified with the above certifications as of 2025-12-23. Products sold before or after this date might carry different certifications. Please review the product label to check for the certifications your specific product carries.
Accessories
Alternative Products
Technotes
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Loading
Copyright ©2025 Rockwell Automation, Inc.