Number of operators | 2 None |
---|---|
Operator mounting hole dimension | 22.5 mm |
Operator mechanical design life (cycles, min.) | 1.0E7 None |
Hazardous location rating | False |
Contact block termination tightening torque | 0.7 to 0.9 Nm |
I/O version | No external input/output |
Station type | 800F assembled stations with Devicenet |
Enclosure mounting | Horizontal |
Contact block termination wire range | Spring clA termination: #18...14 AWG (0.75...1.5 mm²) one per spring clA, two spring clA per terminal |
Termination style | Screw |
Contact block electrical design life (cycles, at max. load) | 1000000 None |
Vibration | 10 G maximum |
Shock | 25 G (contact fragility)/100 G (no damage) |
Operator 1 color | Black |
---|---|
Operator 2 color | Amber |
Operator 3 color | None |
Operator 4 color | None |
Operator type 2 | Pilot light |
Operator type 3 | None |
Operator type 4 | None |
Operator type 1 | 2 position key selector switch |
Operating temperature | -25 °C |
---|---|
Storage temperature | -40 °C |
Humidity | ≤95% RH from 25...60 °C (77...140 °F) |
Contact block operational voltage, max | 600V AC (A600, Q600) - screw termination |
---|---|
Contact block utilization category (DC) | DC 13 to IEC/EN 60947-5-1 and UL 508, 17V @ 5mA minimum |
Contact block utilization category (AC) | AC-15 (A600, Q600): screw termination, AC-15 (A300, Q300): spring clA termination |
Contact block thermal current rating | 10 A |
Certifications | ABS, CCC, CE, CSA, EAC, GOST, UL |
---|
Sales Info
Repairable | NOT_REPAIRABLE |
Preferred Availability | false |
Quick Turnaround | false |
Dimension Height | -1.0 |
Lead Time | 16 |
Dimension Width | -1.0 |
Dimension Length | -1.0 |
Stock Status | NON_STOCKED |
Weight | 0.999 |
Weight Unit | KG |
Sign in to your Rockwell Automation account to view and download technical drawings.
Sign In
Type | Resource | Publication |
---|---|---|
Technical Data | 800-td008_-en-p | 800-TD008 |
User Manual | 800-um001_-en-p | 800-UM001 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Sign in to your Rockwell Automation account to view Knowledgebase Articles.
Sign In
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Technical Specifications
Number of operators | 2 None |
---|---|
Operator mounting hole dimension | 22.5 mm |
Operator mechanical design life (cycles, min.) | 1.0E7 None |
Hazardous location rating | False |
Contact block termination tightening torque | 0.7 to 0.9 Nm |
I/O version | No external input/output |
Station type | 800F assembled stations with Devicenet |
Enclosure mounting | Horizontal |
Contact block termination wire range | Spring clA termination: #18...14 AWG (0.75...1.5 mm²) one per spring clA, two spring clA per terminal |
Termination style | Screw |
Contact block electrical design life (cycles, at max. load) | 1000000 None |
Vibration | 10 G maximum |
Shock | 25 G (contact fragility)/100 G (no damage) |
Operator 1 color | Black |
---|---|
Operator 2 color | Amber |
Operator 3 color | None |
Operator 4 color | None |
Operator type 2 | Pilot light |
Operator type 3 | None |
Operator type 4 | None |
Operator type 1 | 2 position key selector switch |
Operating temperature | -25 °C |
---|---|
Storage temperature | -40 °C |
Humidity | ≤95% RH from 25...60 °C (77...140 °F) |
Contact block operational voltage, max | 600V AC (A600, Q600) - screw termination |
---|---|
Contact block utilization category (DC) | DC 13 to IEC/EN 60947-5-1 and UL 508, 17V @ 5mA minimum |
Contact block utilization category (AC) | AC-15 (A600, Q600): screw termination, AC-15 (A300, Q300): spring clA termination |
Contact block thermal current rating | 10 A |
Certifications | ABS, CCC, CE, CSA, EAC, GOST, UL |
---|
Sales Info
Repairable | NOT_REPAIRABLE |
Preferred Availability | false |
Quick Turnaround | false |
Dimension Height | -1.0 |
Lead Time | 16 |
Dimension Width | -1.0 |
Dimension Length | -1.0 |
Stock Status | NON_STOCKED |
Weight | 0.999 |
Weight Unit | KG |
Drawings
Sign in to your Rockwell Automation account to view and download technical drawings.
Sign In
Documents
800-td008_-en-p
Technical Data
800-TD008 |
800-um001_-en-p
User Manual
800-UM001 |
Type | Resource | Publication |
---|---|---|
Technical Data | 800-td008_-en-p | 800-TD008 |
User Manual | 800-um001_-en-p | 800-UM001 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Technotes
Sign in to your Rockwell Automation account to view Knowledgebase Articles.
Sign In
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Find a sales and technology partner
Copyright ©2024 Rockwell Automation, Inc.