800F-11BE111
22mm Accessory 800F PB
Rockwell Automation announces that as of June 30, 2025, the 22mm Accessory 800F PB will be discontinued and no longer available for sale. Customers are encouraged to remove references to the affected product(s)
Discontinued Date:
June 30, 2025
Replacement Category:
Engineering Replacement
Replacement Product:
800F-11BE100S
[https://www.rockwellautomation.com/en-us/products/details.800F-11BE100S.html]
Product at a glance
Rockwell Automation announces that as of June 30, 2025, the 22mm Accessory 800F PB will be discontinued and no longer available for sale. Customers are encouraged to remove references to the affected product(s)
Discontinued Date:
June 30, 2025
Replacement Category:
Engineering Replacement
Replacement Product:
800F-11BE100S
[https://www.rockwellautomation.com/en-us/products/details.800F-11BE100S.html]
Product at a glance
| Legend Text/Symbols |
DOWN - OFF - UP
|
|---|---|
| Product Type |
22mm Accessory
|
| Suitable for push button |
True
|
|---|---|
| Suitable for illuminated push buttons |
True
|
| Suitable for indicator light |
True
|
| Suitable for signalling lamp |
True
|
| Suitable for selector switch |
True
|
| Width |
29.7 mm
|
| Height |
39.7 mm
|
| Colour |
Black
|
| Text font size |
Standard text/symbols
|
| Legend text/symbols |
DOWN - OFF - UP
|
| Snap-in legend plate and frame |
30x40 mm legend plate and frame
|
| Color |
Black with White legend text
|
| Engravable |
True
|
| Suitable for mushroom head push button |
True
|
| Construction type |
Flat
|
| Language or symbol |
Blank or custom text
|
| Drawings | |
|---|---|
| 3D STEP Model (STP) | Download (ZIP) |
| Drawings |
|---|
| 3D STEP Model (STP) Download (ZIP) |
Sign in to your Rockwell Automation account to view and download technical drawings.
Sign In
| General | Publication |
|---|---|
| Product Cutsheet | -- |
| Push my Buttons Podcast | -- |
| Technical Data | Publication |
|---|---|
| 800-td008_-en-p | 800-TD008 |
| User Manual | Publication |
|---|---|
| 800-um001_-en-p | 800-UM001 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
- CE
This product was certified with the above certifications as of {}. Products sold before or after this date might carry different certifications. Please review the product label to check for the certifications your specific product carries.
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Technical Specifications
| Legend Text/Symbols |
DOWN - OFF - UP
|
|---|---|
| Product Type |
22mm Accessory
|
| Suitable for push button |
True
|
|---|---|
| Suitable for illuminated push buttons |
True
|
| Suitable for indicator light |
True
|
| Suitable for signalling lamp |
True
|
| Suitable for selector switch |
True
|
| Width |
29.7 mm
|
| Height |
39.7 mm
|
| Colour |
Black
|
| Text font size |
Standard text/symbols
|
| Legend text/symbols |
DOWN - OFF - UP
|
| Snap-in legend plate and frame |
30x40 mm legend plate and frame
|
| Color |
Black with White legend text
|
| Engravable |
True
|
| Suitable for mushroom head push button |
True
|
| Construction type |
Flat
|
| Language or symbol |
Blank or custom text
|
Drawings
| Drawings | |
|---|---|
| 3D STEP Model (STP) | Download (ZIP) |
| Drawings |
|---|
| 3D STEP Model (STP) Download (ZIP) |
Sign in to your Rockwell Automation account to view and download technical drawings.
Sign In
Documents
|
Product Cutsheet
General
-- |
|
Push my Buttons Podcast
General
-- |
|
800-td008_-en-p
Technical Data
800-TD008 |
|
800-um001_-en-p
User Manual
800-UM001 |
| General | Publication |
|---|---|
| Product Cutsheet | -- |
| Push my Buttons Podcast | -- |
| Technical Data | Publication |
| 800-td008_-en-p | 800-TD008 |
| User Manual | Publication |
| 800-um001_-en-p | 800-UM001 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Certifications
- CE
This product was certified with the above certifications as of {}. Products sold before or after this date might carry different certifications. Please review the product label to check for the certifications your specific product carries.
Alternative Products
Technotes
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Loading
Copyright ©2026 Rockwell Automation, Inc.