Loading
Print
Share
QR code
JSON
  • alt text
alt text
Chevron LeftChevron Left
alt text
Chevron LeftChevron Left
Allen-Bradley logo
700S-EF620EQC

Safety IEC Control Relay

Serial #:
This product has not been verified. Please {} to confirm authenticity. register your product
Lifecycle status: Active
Description
MCS-EF Control Relay, 3 N.O. 1 N.C., 12V DC (w/Elec. Coil)
  • Add to BOM
  • Repair services
  • Get support
700S-EF620EQC

Safety IEC Control Relay

Serial #:
This product has not been verified. Please {} to confirm authenticity. register your product
  • alt text
alt text
Chevron LeftChevron Left
alt text
Chevron LeftChevron Left
Allen-Bradley logo
Lifecycle status: Active
Description
MCS-EF Control Relay, 3 N.O. 1 N.C., 12V DC (w/Elec. Coil)
  • Add to BOM
  • Repair services
  • Get support
Find your nearest distributor
Contact your distributor in {0}
Change location
PhonePhone
Find a partner
Find your nearest distributor
Contact your distributor in {0}
Change location
PhonePhone
Find a partner
Overview
Electrical & Connectivity
Power & Electrical Characteristics
Compliance & Environment
Standards & Protection
Physical Characteristics
Mechanical
Construction
Drawings
Documents
Certifications
Accessories
Technotes
Unique Product Identifier
700S-EF620EQC
UPC
191326916264
Estimated Lead Time
5 days
Standard Warranty Duration

1 year See details

Country of Origin
France
AC coil voltage
6 A @ 24-48V, AC-15
Coil voltage pickup
85...110% AC coils, 80...110% DC coils
Contact form
8 poles
Dielectric withstand
2.5 kV
Electric service life
1.5 mon (AC-15 240V @ 3A)
Energy-efficient coil, hold-in
1.7 W @ 12...20V DC
Energy-efficient coil, pick-up
12...16 W @ 12-20V DC
Load
12V @ 3mA (Silver), minimum
Mounting method
DIN-rail/screw
Number of contact as normally closed
2
Number of contact as normally open
6
Operating limits, dropout
(≤0.60) x Us @ DC control
Operating limits, pick-up
(0.85...1.1) x Us @ 50/60 Hz
Rated control supply voltage at DC
12 V
Rated frequency
50/60 Hz
Rated impulse strength (Uimp)
6 kV
Rated insulation voltage (Ui)
690V per IEC
Rated thermal current (Ith)
Main contacts: 16 A @ ≤40 °C, AC-12
Rated voltage (Ue)
24, 48, 120, 230, 400, 500, 690V AC
Type of protection
IP2X (IEC 60529 and DIN 40050), in connected state
Voltage type for actuating
DC
Altitude
3000 m
Ambient temperature
Storage: -60...80 °C ops at nominal current: -40...70 °C
Mechanical
Connection type
Screw connection
Contact material
Silver
Features
Mechanically linked contacts, Timer and latch ops, Switch up to 690V AC and DC
Mechanical life
20 mil
Operating time, closing delay
40 ms
Operating time, opening delay
11 to 95 ms
Shock resistance
IEC 60068-2: Half sinusoidal shock 11 ms, 25G (in 3 directions
Suitable for manual operation
No
Vibration resistance
IEC 60068-2: static >2 G, in normal position no malfunction <5 G
Construction
Height
Approximate 86 mm
Length
Approximate 45 mm
Width
Approximate 110.5 mm
Drawings
3D STEP (STP) Model Download (ZIP)
Drawings
3D STEP (STP) Model Download (ZIP)

Click the Download CAD button below to view all file formats available for download.

Sign in to your Rockwell Automation account to view and download technical drawings.
Sign In
General Publication
Product Cutsheet --
Technical Data Publication
700-td552_-en-p 700-TD552
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
China CCC Australian RCM Eurasion Economic Community UL Listed UKCA DOC
  • China CCC
  • CE
  • Australian RCM
  • Eurasion Economic Community
  • UL Listed
  • SUVA LVD Type Approval
  • UKCA DOC
  • MOROCCO DOC

This product was certified with the above certifications as of 2026-07-09. Products sold before or after this date might carry different certifications. Please review the product label to check for the certifications your specific product carries.

Looking for certification documents?
Explore certifications for this product and more in our comprehensive Literature Library.

Search the Literature Library
Regulatory Information
EU Importer Address

Rockwell Automation N.V
Pegasus Park
De Kleetlaan 12A
1831 Diegem
Belgium

EU Authorized Representative Address

Rockwell Automation N.V
Pegasus Park
De Kleetlaan 12A
1831 Diegem
Belgium

Items Per Page:
1-1 of 1
Technotes
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Overview
Unique Product Identifier
700S-EF620EQC
UPC
191326916264
Estimated Lead Time
5 days
Standard Warranty Duration

1 year See details

Country of Origin
France
Electrical & Connectivity
AC coil voltage
6 A @ 24-48V, AC-15
Coil voltage pickup
85...110% AC coils, 80...110% DC coils
Contact form
8 poles
Dielectric withstand
2.5 kV
Electric service life
1.5 mon (AC-15 240V @ 3A)
Energy-efficient coil, hold-in
1.7 W @ 12...20V DC
Energy-efficient coil, pick-up
12...16 W @ 12-20V DC
Load
12V @ 3mA (Silver), minimum
Mounting method
DIN-rail/screw
Number of contact as normally closed
2
Number of contact as normally open
6
Operating limits, dropout
(≤0.60) x Us @ DC control
Operating limits, pick-up
(0.85...1.1) x Us @ 50/60 Hz
Rated control supply voltage at DC
12 V
Rated frequency
50/60 Hz
Rated impulse strength (Uimp)
6 kV
Rated insulation voltage (Ui)
690V per IEC
Rated thermal current (Ith)
Main contacts: 16 A @ ≤40 °C, AC-12
Rated voltage (Ue)
24, 48, 120, 230, 400, 500, 690V AC
Type of protection
IP2X (IEC 60529 and DIN 40050), in connected state
Voltage type for actuating
DC
Compliance & Environment
Altitude
3000 m
Ambient temperature
Storage: -60...80 °C ops at nominal current: -40...70 °C
Physical Characteristics
Mechanical
Connection type
Screw connection
Contact material
Silver
Features
Mechanically linked contacts, Timer and latch ops, Switch up to 690V AC and DC
Mechanical life
20 mil
Operating time, closing delay
40 ms
Operating time, opening delay
11 to 95 ms
Shock resistance
IEC 60068-2: Half sinusoidal shock 11 ms, 25G (in 3 directions
Suitable for manual operation
No
Vibration resistance
IEC 60068-2: static >2 G, in normal position no malfunction <5 G
Construction
Height
Approximate 86 mm
Length
Approximate 45 mm
Width
Approximate 110.5 mm
Drawings
Drawings
3D STEP (STP) Model Download (ZIP)
Drawings
3D STEP (STP) Model Download (ZIP)

Click the Download CAD button below to view all file formats available for download.

Sign in to your Rockwell Automation account to view and download technical drawings.
Sign In
Documents
Product Cutsheet General
--
700-td552_-en-p Technical Data
700-TD552
General Publication
Product Cutsheet --
Technical Data Publication
700-td552_-en-p 700-TD552
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Certifications
{name=China CCC, link=http://literature.rockwellautomation.com/idc/groups/literature/documents/ct/700-ct153_-en-e.pdf} {name=Australian RCM, link=http://literature.rockwellautomation.com/idc/groups/literature/documents/ct/700-ct159_-en-e.pdf} {name=Eurasion Economic Community, link=http://literature.rockwellautomation.com/idc/groups/literature/documents/ct/ec-ct004_-ru-e.pdf} {name=UL Listed, link=http://literature.rockwellautomation.com/idc/groups/literature/documents/ct/700-ct163_-en-e.pdf} {name=UKCA DOC, link=http://literature.rockwellautomation.com/idc/groups/literature/documents/ct/700-ct199_-en-e.pdf}
  • China CCC
  • CE
  • Australian RCM
  • Eurasion Economic Community
  • UL Listed
  • SUVA LVD Type Approval
  • UKCA DOC
  • MOROCCO DOC

This product was certified with the above certifications as of 2026-07-09. Products sold before or after this date might carry different certifications. Please review the product label to check for the certifications your specific product carries.

Looking for certification documents?
Explore certifications for this product and more in our comprehensive Literature Library.

Search the Literature Library
Regulatory Information
EU Importer Address

Rockwell Automation N.V
Pegasus Park
De Kleetlaan 12A
1831 Diegem
Belgium

EU Authorized Representative Address

Rockwell Automation N.V
Pegasus Park
De Kleetlaan 12A
1831 Diegem
Belgium

Accessories
Items Per Page:
1-1 of 1
Technotes
Technotes
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
InformationInformation
Multiple countries of origin based on manufacturing location
Safety IEC Control Relay
CloseClose
700S-EF620EQC
Close
Print
Phone:
Call
InformationInformation

Please review your distributor selection

Choose distributor
Rockwell Automation Home
Copyright ©2026 Rockwell Automation, Inc.
Environmental compliance inquiry
All fields with * are required.
This field is required
This field is required
This field is required
This field is required
This field is required
This field is required
Your inquiry has been successfully submitted.
Please allow up to 5 business days to receive a response to your inquiry.
You can now close this window.
There was an error submitting your inquiry.
Please try again.
Sign in to your Rockwell Automation account to submit a repair documentation request.
Sign In
Request repair documentation
All fields with * are required for processing your request.
Please enter your business email address
This field is required
This field is required
This field is required
This field is required
Please describe the issue you're experiencing or provide details about your repair request.
Documentation of liability insurance is required for anyone who is requesting documentation for product repairs.
UploadUpload
Please upload documentation of Liability Insurance, Professional Establishment, and Technical Competence for the applicable EU Member Country.*
Accepted file types: zip, pdf. Max file size: 5 MB. Limit 3 files.
CloseClose
File size is too large. Must be less than 5 MB.
File limit exceeded. Maximum 3 files allowed.
This field is required
Right to Repair Terms and Conditions
Rockwell Automation is making, parts, and service documentation available at your request in compliance with applicable right to repair laws and regulations. By signing below, you are agreeing to the following terms and conditions of your purchase of Rockwell Automation genuine repair parts for repair of a Rockwell Automation product. As used below, “Self Service Repair Parts” means genuine Rockwell Automation parts (components of Rockwell Automation products) purchased from Rockwell Automation for installation in a Rockwell Automation product as part of a Self Service Repair. Self Service Repair Parts may be new or previously used genuine Rockwell Automation parts that have been tested and passed Rockwell Automation functional requirements. “Self Service Repair Tools” means equipment and related materials purchased for the purpose of performing repairs.
This field is required
Your request has been successfully submitted.
Please allow up to 5 business days to receive a response to your inquiry.
You can now close this window.
This catalog number is not currently eligible, please check the number you have entered or learn more about our repair services offered.
  1. Chevron LeftChevron Left Rockwell Automation Home
  2. Chevron LeftChevron Left Products
  3. Chevron LeftChevron Left Hardware Catalog
Please update your cookie preferences to continue.
This feature requires cookies to enhance your experience. Please update your preferences to allow for these cookies:
  • Social Media Cookies
  • Functional Cookies
  • Performance Cookies
  • Marketing Cookies
  • All Cookies
You can update your preferences at any time. For more information please see our {0} Privacy Policy
CloseClose