NEMA Sealed Sw AC Coil Indus Relay
Rockwell Automation announces that as of
December 31, 2025,
the NEMA Sealed Sw AC Coil Indus Relay will be discontinued and no longer available for sale.
Customers are encouraged to remove references to the affected product(s).
Discontinued Date:
December 31, 2025
Replacement Category:
No planned RA replacement
Rockwell Automation announces that as of
December 31, 2025,
the NEMA Sealed Sw AC Coil Indus Relay will be discontinued and no longer available for sale.
Customers are encouraged to remove references to the affected product(s).
Discontinued Date:
December 31, 2025
Replacement Category:
No planned RA replacement
Product Family | NEMA |
---|---|
Product Type | Sealed Sw AC Coil Indus Relay |
Voltage type for actuating | AC |
---|---|
Rated control supply voltage at AC 50 Hz | 220 V |
Rated control supply voltage at AC 60 Hz | 240 V |
Mounting method | DIN-rail/screw |
Mounting | Panel mount |
With LED indication | No |
Hazardous location rating | Class I, Division 2, Groups A, B, C, and D |
Operating temperature | -40 °C |
---|
Contact material | W (tungsten in a controlled gas atmosphere) |
---|---|
Suitable for manual operation | No |
Sales Info
Repairable | NOT_REPAIRABLE |
Preferred Availability | false |
Quick Turnaround | false |
Dimension Height | -1.0 |
Lead Time | 8 |
Dimension Width | -1.0 |
Dimension Length | -1.0 |
Stock Status | NON_STOCKED |
Weight | 0.852 |
Weight Unit | KG |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Sign in to your Rockwell Automation account to view Knowledgebase Articles.
Sign In
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Technical Specifications
Product Family | NEMA |
---|---|
Product Type | Sealed Sw AC Coil Indus Relay |
Voltage type for actuating | AC |
---|---|
Rated control supply voltage at AC 50 Hz | 220 V |
Rated control supply voltage at AC 60 Hz | 240 V |
Mounting method | DIN-rail/screw |
Mounting | Panel mount |
With LED indication | No |
Hazardous location rating | Class I, Division 2, Groups A, B, C, and D |
Operating temperature | -40 °C |
---|
Contact material | W (tungsten in a controlled gas atmosphere) |
---|---|
Suitable for manual operation | No |
Sales Info
Repairable | NOT_REPAIRABLE |
Preferred Availability | false |
Quick Turnaround | false |
Dimension Height | -1.0 |
Lead Time | 8 |
Dimension Width | -1.0 |
Dimension Length | -1.0 |
Stock Status | NON_STOCKED |
Weight | 0.852 |
Weight Unit | KG |
Documents
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Alternative Products
Technotes
Sign in to your Rockwell Automation account to view Knowledgebase Articles.
Sign In
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Find a sales and technology partner
Copyright ©2024 Rockwell Automation, Inc.