Number of outputs, delayed, change-over contact | 2 |
---|---|
Voltage type for actuating | AC/DC |
Rated control supply voltage at AC 50 Hz | 24 |
Rated control supply voltage at AC 60 Hz | 24 |
Rated control supply voltage at DC | 24 |
Type of electric connection | Plug-in connection |
Power consumption | 2 ±10%VA @ 24V AC |
Electrical life cycle | 100000 minimum |
Function flashing, starting with pulse, fixed time | No |
Nominal current | 10 A |
---|---|
Suitable for DIN rail (top hat rail) mounting | No |
Degree of protection | Open type (guarded terminal sockets) |
Suitable for front mounting | No |
With plug-in socket | No |
Operating temperature | -28 °C |
---|---|
Storage temperature | -55 °C |
Contact material | Silver cadmium oxide |
---|---|
Pluggable on auxiliary contact block | No |
Sales Info
Repairable | NOT_REPAIRABLE |
Preferred Availability | false |
Quick Turnaround | false |
Dimension Height | 4.826 |
Lead Time | 25 |
Dimension Width | 6.477 |
Dimension Length | 11.176 |
Stock Status | NON_STOCKED |
Weight | 0.113 |
Weight Unit | KG |
Dimension Unit | CM |
Type | Resource | Publication |
---|---|---|
General | Short Circuit Ratings Data Sheet | -- |
General | Specifications Sheet | -- |
General | Dimension Sheet | -- |
General | Product Cutsheet | -- |
Technical Data | 700-td552_-en-p | 700-TD552 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Sign in to your Rockwell Automation account to view Knowledgebase Articles.
Sign In
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Technical Specifications
Number of outputs, delayed, change-over contact | 2 |
---|---|
Voltage type for actuating | AC/DC |
Rated control supply voltage at AC 50 Hz | 24 |
Rated control supply voltage at AC 60 Hz | 24 |
Rated control supply voltage at DC | 24 |
Type of electric connection | Plug-in connection |
Power consumption | 2 ±10%VA @ 24V AC |
Electrical life cycle | 100000 minimum |
Function flashing, starting with pulse, fixed time | No |
Nominal current | 10 A |
---|---|
Suitable for DIN rail (top hat rail) mounting | No |
Degree of protection | Open type (guarded terminal sockets) |
Suitable for front mounting | No |
With plug-in socket | No |
Operating temperature | -28 °C |
---|---|
Storage temperature | -55 °C |
Contact material | Silver cadmium oxide |
---|---|
Pluggable on auxiliary contact block | No |
Sales Info
Repairable | NOT_REPAIRABLE |
Preferred Availability | false |
Quick Turnaround | false |
Dimension Height | 4.826 |
Lead Time | 25 |
Dimension Width | 6.477 |
Dimension Length | 11.176 |
Stock Status | NON_STOCKED |
Weight | 0.113 |
Weight Unit | KG |
Dimension Unit | CM |
Documents
Short Circuit Ratings Data Sheet
General
-- |
Specifications Sheet
General
-- |
Dimension Sheet
General
-- |
Product Cutsheet
General
-- |
700-td552_-en-p
Technical Data
700-TD552 |
Type | Resource | Publication |
---|---|---|
General | Short Circuit Ratings Data Sheet | -- |
General | Specifications Sheet | -- |
General | Dimension Sheet | -- |
General | Product Cutsheet | -- |
Technical Data | 700-td552_-en-p | 700-TD552 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Accessories
Alternative Products
Technotes
Sign in to your Rockwell Automation account to view Knowledgebase Articles.
Sign In
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Find a sales and technology partner
Copyright ©2024 Rockwell Automation, Inc.