Loading
  • alt text
alt text
Chevron LeftChevron Left
alt text
Chevron LeftChevron Left
6300T-BBB2DA-ACNNNN-N1S-C

ASEM 6300T Dual Display Thin Client

Serial #:
This product has not been verified. Please register your product to confirm authenticity.
PrintPrint
Print
EmailEmail
Share
Product RegistrationProduct Registration
QR code
JSON
  • alt text
alt text
Chevron LeftChevron Left
alt text
Chevron LeftChevron Left
Lifecycle status: Active
Product at a glance
Repair Options Available
Lifecycle status: Active
Product at a glance
Repair Options Available
Add to BoM
  • Get Support
Technical Specifications
General
Drawings
Documents
Accessories
Technotes
Application
ThinManager
Audio Specifications
Standard 3.5mm Audio Output
Bulletin
6300T
Cache Memory
2MB
Display
None
Environmental Conditions
0-50 degree C operating
Expansion/Connectivity
None
Graphics Controller
Intel HD Grapchis 505
Hard Disk
None
Height
102mm
I/O Ports
2xDP,1xRS232 ,2x LAN 4xUSB 3.0
Length
140mm
Operating System Compatibility
ThinManager
Power Supply
24V DC
Processor
Intel Atom x7-E3950
Ram Memory
8GB
Special Features
ThinManager, Book, No ATEX
Sub Brand
ASEM
Width
79mm
Drawings
2D Drawing (PDF) Download (PDF)
Product Drawing Drawing (DXF)
Drawings
2D Drawing (PDF) Download (PDF)
Product Drawing Drawing (DXF)
General Publication
Product Cutsheet --
3D Step Files (STEP) --
Technical Data Publication
6300-td001_-en-p 6300-TD001
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Items Per Page:
1-1 of 1
Technotes
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Technical Specifications
Application
ThinManager
Audio Specifications
Standard 3.5mm Audio Output
Bulletin
6300T
Cache Memory
2MB
Display
None
Environmental Conditions
0-50 degree C operating
Expansion/Connectivity
None
Graphics Controller
Intel HD Grapchis 505
Hard Disk
None
Height
102mm
I/O Ports
2xDP,1xRS232 ,2x LAN 4xUSB 3.0
Length
140mm
Operating System Compatibility
ThinManager
Power Supply
24V DC
Processor
Intel Atom x7-E3950
Ram Memory
8GB
Special Features
ThinManager, Book, No ATEX
Sub Brand
ASEM
Width
79mm
Drawings
Drawings
2D Drawing (PDF) Download (PDF)
Product Drawing Drawing (DXF)
Drawings
2D Drawing (PDF) Download (PDF)
Product Drawing Drawing (DXF)
Documents
Product Cutsheet General
--
3D Step Files (STEP) General
--
6300-td001_-en-p Technical Data
6300-TD001
General Publication
Product Cutsheet --
3D Step Files (STEP) --
Technical Data Publication
6300-td001_-en-p 6300-TD001
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Accessories
Items Per Page:
1-1 of 1
Technotes
Technotes
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Find your nearest distributor
Contact your distributor in {0}
Change location
EmailEmail
PhonePhone
Find a partner
ASEM 6300T Dual Display Thin Client
CloseClose
6300T-BBB2DA-ACNNNN-N1S-C
Close
Print
Phone:
Call
Rockwell Automation Home
Copyright ©2026 Rockwell Automation, Inc.
Sign in to your Rockwell Automation account to submit a repair documentation request.
Sign In
Request repair documentation
All fields with * are required for processing your request.
This field is required
This field is required
This field is required
This field is required
This field is required
Documentation of liability insurance is required for anyone who is requesting documentation for product repairs.
UploadUpload
Please upload documentation of liability insurance.*
1 file selected
CloseClose
File size is too large. Must be less than 5 MB.
Accepted file types: zip, pdf; Maximum size: 5 MB.
Right to Repair Terms and Conditions
Rockwell Automation is making, parts, and service documentation available at your request in compliance with applicable right to repair laws and regulations. By signing below, you are agreeing to the following terms and conditions of your purchase of Rockwell Automation genuine repair parts for repair of a Rockwell Automation product. As used below, “Self Service Repair Parts” means genuine Rockwell Automation parts (components of Rockwell Automation products) purchased from Rockwell Automation for installation in a Rockwell Automation product as part of a Self Service Repair. Self Service Repair Parts may be new or previously used genuine Rockwell Automation parts that have been tested and passed Rockwell Automation functional requirements. “Self Service Repair Tools” means equipment and related materials purchased for the purpose of performing repairs.
Your request has been successfully submitted.
Please allow up to 5 business days to receive a response to your inquiry.
  1. Chevron LeftChevron Left Rockwell Automation Home
  2. Chevron LeftChevron Left Products
Please update your cookie preferences to continue.
This feature requires cookies to enhance your experience. Please update your preferences to allow for these cookies:
  • Social Media Cookies
  • Functional Cookies
  • Performance Cookies
  • Marketing Cookies
  • All Cookies
You can update your preferences at any time. For more information please see our {0} Privacy Policy
CloseClose