



6181P-17C2MWX1DC
Integrated Display Industrial Computer




Rockwell Automation announces that as of September 30, 2023, the Integrated Display Industrial Computer will be discontinued and no longer available for sale. Customers are encouraged to remove references to the affected product(s)
Discontinued Date:
September 30, 2023
Replacement Category:
Direct Replacement
Product at a glance
Rockwell Automation announces that as of September 30, 2023, the Integrated Display Industrial Computer will be discontinued and no longer available for sale. Customers are encouraged to remove references to the affected product(s)
Discontinued Date:
September 30, 2023
Replacement Category:
Direct Replacement
Product at a glance
Bezel Material | Stainless Steel |
---|---|
Bulletin | 6181P |
Display Bezel | 5:4 |
Hard Disk | 256 GB MLC SSD |
Input Device | Analog Resitive Touch |
Operating Sys Compatibility | Windows 10 IoT |
Power Supply | 18-32V DC |
Processor | Intel i3-4102E; 2 cores |
RAM Memory | 4GB DDR3 |
Speed | 1.6 GHz |
Drawings | |
---|---|
3-Dimensional STEP model (STP) | Download (ZIP) |
2-Dimensional Drawing (PDF) | Download (PDF) |
Product Drawing | Drawing (DXF) |
Drawings |
---|
3-Dimensional STEP model (STP) Download (ZIP) |
2-Dimensional Drawing (PDF) Download (PDF) |
Product Drawing Drawing (DXF) |
Type | Resource | Publication |
---|---|---|
General | Product Cutsheet | -- |
General | Product Profile | 6181FP-PP001 |
General | Cut-Out Profile | 6181P-DS002 |
General | User Manual | 6181P-UM003 |
Selection Guide | view-sg001_-en-p | VIEW-SG001 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Available Downloads
- System Image - 6181P Performance - Windows 10 IoT 64-bit (256GB SSD)-AMI Rescue
- System Image - 6181P Performance- Windows 10 IoT 64-bit (256GB SSD)-Ghost Format
- BIOS Update - 6181P Ser F
- Eurasion Economic Community
- Australian RCM
- Mexico NOM
This product was certified with the above certifications as of 2025-07-27. Products sold before or after this date might carry different certifications. Please review the product label to check for the certifications your specific product carries.
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Technical Specifications
Bezel Material | Stainless Steel |
---|---|
Bulletin | 6181P |
Display Bezel | 5:4 |
Hard Disk | 256 GB MLC SSD |
Input Device | Analog Resitive Touch |
Operating Sys Compatibility | Windows 10 IoT |
Power Supply | 18-32V DC |
Processor | Intel i3-4102E; 2 cores |
RAM Memory | 4GB DDR3 |
Speed | 1.6 GHz |
Drawings
Drawings | |
---|---|
3-Dimensional STEP model (STP) | Download (ZIP) |
2-Dimensional Drawing (PDF) | Download (PDF) |
Product Drawing | Drawing (DXF) |
Drawings |
---|
3-Dimensional STEP model (STP) Download (ZIP) |
2-Dimensional Drawing (PDF) Download (PDF) |
Product Drawing Drawing (DXF) |
Documents
Product Cutsheet
General
-- |
Product Profile
General
6181FP-PP001 |
Cut-Out Profile
General
6181P-DS002 |
User Manual
General
6181P-UM003 |
view-sg001_-en-p
Selection Guide
VIEW-SG001 |
Type | Resource | Publication |
---|---|---|
General | Product Cutsheet | -- |
General | Product Profile | 6181FP-PP001 |
General | Cut-Out Profile | 6181P-DS002 |
General | User Manual | 6181P-UM003 |
Selection Guide | view-sg001_-en-p | VIEW-SG001 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Downloads
Available Downloads
- System Image - 6181P Performance - Windows 10 IoT 64-bit (256GB SSD)-AMI Rescue
- System Image - 6181P Performance- Windows 10 IoT 64-bit (256GB SSD)-Ghost Format
- BIOS Update - 6181P Ser F
Certifications
- Eurasion Economic Community
- Australian RCM
- Mexico NOM
This product was certified with the above certifications as of 2025-07-27. Products sold before or after this date might carry different certifications. Please review the product label to check for the certifications your specific product carries.
Accessories
Technotes
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Loading




Copyright ©2025 Rockwell Automation, Inc.