



6181P-17A3MWX1AC
Integrated Display Industrial Computer




Rockwell Automation announces that as of September 20, 2022, the Integrated Display Industrial Computer will be discontinued and no longer available for sale. Customers are encouraged to remove references to the affected product(s)
Discontinued Date:
September 20, 2022
Replacement Category:
Direct Replacement
Product at a glance
Rockwell Automation announces that as of September 20, 2022, the Integrated Display Industrial Computer will be discontinued and no longer available for sale. Customers are encouraged to remove references to the affected product(s)
Discontinued Date:
September 20, 2022
Replacement Category:
Direct Replacement
Product at a glance
Bezel Material | Aluminum |
---|---|
Bulletin | 6181P |
Display Bezel | 5:4 |
Hard Disk | 256 GB MLC SSD |
Input Device | Projected Capacitance Touch |
Operating Sys Compatibility | Windows 10 IoT |
Power Supply | 100-240V AC |
Processor | Intel i7-4700EQ; 4 cores |
RAM Memory | 8GB DDR3 |
Speed | 2.4 GHz |
Drawings | |
---|---|
2-Dimensional Drawing (PDF) | Download (PDF) |
3-Dimensional STEP model (STP) | Download (ZIP) |
Product Drawing | Drawing (DXF) |
Drawings |
---|
2-Dimensional Drawing (PDF) Download (PDF) |
3-Dimensional STEP model (STP) Download (ZIP) |
Product Drawing Drawing (DXF) |
Type | Resource | Publication |
---|---|---|
General | Product Profile | 6181FP-PP001 |
General | Product Cutsheet | -- |
General | User Manual | 6181P-UM003 |
General | Cut-Out Profile | 6181P-DS002 |
Selection Guide | view-sg001_-en-p | VIEW-SG001 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Available Downloads
- System Image - 6181P Advanced - Windows 10 IoT 64-bit (256GB SSD) - AMI Rescue
- System Image - 6181P Advanced - Windows 10 IoT 64-bit (256GB SSD) - Ghost Format
- BIOS Update - 6181P Ser F
- BIOS Update - 6181P Ser F (Advanced)
- Eurasion Economic Community
- Australian RCM
- Mexico NOM
This product was certified with the above certifications as of 2025-07-27. Products sold before or after this date might carry different certifications. Please review the product label to check for the certifications your specific product carries.
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Technical Specifications
Bezel Material | Aluminum |
---|---|
Bulletin | 6181P |
Display Bezel | 5:4 |
Hard Disk | 256 GB MLC SSD |
Input Device | Projected Capacitance Touch |
Operating Sys Compatibility | Windows 10 IoT |
Power Supply | 100-240V AC |
Processor | Intel i7-4700EQ; 4 cores |
RAM Memory | 8GB DDR3 |
Speed | 2.4 GHz |
Drawings
Drawings | |
---|---|
2-Dimensional Drawing (PDF) | Download (PDF) |
3-Dimensional STEP model (STP) | Download (ZIP) |
Product Drawing | Drawing (DXF) |
Drawings |
---|
2-Dimensional Drawing (PDF) Download (PDF) |
3-Dimensional STEP model (STP) Download (ZIP) |
Product Drawing Drawing (DXF) |
Documents
Product Profile
General
6181FP-PP001 |
Product Cutsheet
General
-- |
User Manual
General
6181P-UM003 |
Cut-Out Profile
General
6181P-DS002 |
view-sg001_-en-p
Selection Guide
VIEW-SG001 |
Type | Resource | Publication |
---|---|---|
General | Product Profile | 6181FP-PP001 |
General | Product Cutsheet | -- |
General | User Manual | 6181P-UM003 |
General | Cut-Out Profile | 6181P-DS002 |
Selection Guide | view-sg001_-en-p | VIEW-SG001 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Downloads
Available Downloads
- System Image - 6181P Advanced - Windows 10 IoT 64-bit (256GB SSD) - AMI Rescue
- System Image - 6181P Advanced - Windows 10 IoT 64-bit (256GB SSD) - Ghost Format
- BIOS Update - 6181P Ser F
- BIOS Update - 6181P Ser F (Advanced)
Certifications
- Eurasion Economic Community
- Australian RCM
- Mexico NOM
This product was certified with the above certifications as of 2025-07-27. Products sold before or after this date might carry different certifications. Please review the product label to check for the certifications your specific product carries.
Accessories
Technotes
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Loading




Copyright ©2025 Rockwell Automation, Inc.