6181P-15A2SE71AC
Integrated Display Industrial Computer
Rockwell Automation announces that as of September 30, 2023, the Integrated Display Industrial Computer will be discontinued and no longer available for sale. Customers are encouraged to remove references to the affected product(s)
Discontinued Date:
September 30, 2023
Replacement Category:
Direct Replacement
Product at a glance
Rockwell Automation announces that as of September 30, 2023, the Integrated Display Industrial Computer will be discontinued and no longer available for sale. Customers are encouraged to remove references to the affected product(s)
Discontinued Date:
September 30, 2023
Replacement Category:
Direct Replacement
Product at a glance
| Hard Disk |
2.5 in. Solid State Drive
|
|---|---|
| Input Device |
Analog Resitive Touch
|
| Operating Sys Compatibility |
Windows Embedded Standard 7
|
| Power Supply |
120-240V AC
|
| Processor |
Intel i3-4102E
|
| RAM Memory |
DDR3 SODIMM
|
| Speed |
1.6 GHz
|
| Drawings | |
|---|---|
| 2-Dimensional Drawing (PDF) | Download (PDF) |
| 3-Dimensional STEP model (STP) | Download (ZIP) |
| Product Drawing | Drawing (DXF) |
| Drawings |
|---|
| 2-Dimensional Drawing (PDF) Download (PDF) |
| 3-Dimensional STEP model (STP) Download (ZIP) |
| Product Drawing Drawing (DXF) |
| General | Publication |
|---|---|
| Product Profile | 6181FP-PP001 |
| User Manual | 6181P-UM003 |
| Product Cutsheet | -- |
| Cut-Out Profile | 6181P-DS002 |
| Technical Data | Publication |
|---|---|
| ic-td001_-en-p | IC-TD001 |
| User Manual | Publication |
|---|---|
| 6181-um001_-en-p | 6181-UM001 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Available Downloads
- System Image - 6181P Windows Embedded 7 64bit (SSD - Res Touch) - .GHO format
- BIOS - 6181P LA01
- Audio - 6181P Series F
- Card Reader - 6181P Series F
- Chipset - 6181P Series F
- Hardware Monitor - 6181P Series F
- IRST - 6181P Series F
- LAN - 6181P Series F
- ME - 6181P Series F
- USB 3.0 - 6181P Series F
- Graphics - 6181P Series F
- Watchdog - 6181P Series F
- EETI Resistive Touch Driver - 6181P Series F
- System Image - 6181P Windows Embedded 7 64bit (SSD - Res Touch) - .AMI format
- BIOS Update - 6181P Ser F
- Eurasion Economic Community
- Australian RCM
- India BIS
- Mexico NOM
This product was certified with the above certifications as of {}. Products sold before or after this date might carry different certifications. Please review the product label to check for the certifications your specific product carries.
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Technical Specifications
| Hard Disk |
2.5 in. Solid State Drive
|
|---|---|
| Input Device |
Analog Resitive Touch
|
| Operating Sys Compatibility |
Windows Embedded Standard 7
|
| Power Supply |
120-240V AC
|
| Processor |
Intel i3-4102E
|
| RAM Memory |
DDR3 SODIMM
|
| Speed |
1.6 GHz
|
Drawings
| Drawings | |
|---|---|
| 2-Dimensional Drawing (PDF) | Download (PDF) |
| 3-Dimensional STEP model (STP) | Download (ZIP) |
| Product Drawing | Drawing (DXF) |
| Drawings |
|---|
| 2-Dimensional Drawing (PDF) Download (PDF) |
| 3-Dimensional STEP model (STP) Download (ZIP) |
| Product Drawing Drawing (DXF) |
Documents
|
Product Profile
General
6181FP-PP001 |
|
User Manual
General
6181P-UM003 |
|
Product Cutsheet
General
-- |
|
Cut-Out Profile
General
6181P-DS002 |
|
ic-td001_-en-p
Technical Data
IC-TD001 |
|
6181-um001_-en-p
User Manual
6181-UM001 |
| General | Publication |
|---|---|
| Product Profile | 6181FP-PP001 |
| User Manual | 6181P-UM003 |
| Product Cutsheet | -- |
| Cut-Out Profile | 6181P-DS002 |
| Technical Data | Publication |
| ic-td001_-en-p | IC-TD001 |
| User Manual | Publication |
| 6181-um001_-en-p | 6181-UM001 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Downloads
Available Downloads
- System Image - 6181P Windows Embedded 7 64bit (SSD - Res Touch) - .GHO format
- BIOS - 6181P LA01
- Audio - 6181P Series F
- Card Reader - 6181P Series F
- Chipset - 6181P Series F
- Hardware Monitor - 6181P Series F
- IRST - 6181P Series F
- LAN - 6181P Series F
- ME - 6181P Series F
- USB 3.0 - 6181P Series F
- Graphics - 6181P Series F
- Watchdog - 6181P Series F
- EETI Resistive Touch Driver - 6181P Series F
- System Image - 6181P Windows Embedded 7 64bit (SSD - Res Touch) - .AMI format
- BIOS Update - 6181P Ser F
Certifications
- Eurasion Economic Community
- Australian RCM
- India BIS
- Mexico NOM
This product was certified with the above certifications as of {}. Products sold before or after this date might carry different certifications. Please review the product label to check for the certifications your specific product carries.
Accessories
Alternative Products
Technotes
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Loading
Copyright ©2026 Rockwell Automation, Inc.