Loading
Print
Share
QR code
JSON
  • alt text
alt text
Chevron LeftChevron Left
alt text
Chevron LeftChevron Left
Allen-Bradley logo
6181P-15A2MW71DC

Integrated Display Industrial Computer

Serial #:
This product has not been verified. Please {} to confirm authenticity. register your product
Lifecycle status: Discontinued
ErrorsErrors
Rockwell Automation announces that as of September 30, 2023, the Integrated Display Industrial Computer will be discontinued and no longer available for sale. Customers are encouraged to remove references to the affected product(s)
Discontinued Date: September 30, 2023 Replacement Category: Direct Replacement
Product at a glance
Repairable/Replaceable Calculate your impact
Description
6181P Next Generation Integrated Display Industrial Computer, 15 in Display, Aluminum 4:3 Bezel, Performance Package, 256GB MLC Solid State Storage, Windows 7 Professional SP1, Base OS, DC
  • Add to BOM
  • Repair services
  • Get support
6181P-15A2MW71DC

Integrated Display Industrial Computer

Serial #:
This product has not been verified. Please {} to confirm authenticity. register your product
  • alt text
alt text
Chevron LeftChevron Left
alt text
Chevron LeftChevron Left
Allen-Bradley logo
Lifecycle status: Discontinued
ErrorsErrors
Rockwell Automation announces that as of September 30, 2023, the Integrated Display Industrial Computer will be discontinued and no longer available for sale. Customers are encouraged to remove references to the affected product(s)
Discontinued Date: September 30, 2023 Replacement Category: Direct Replacement
Product at a glance
Repairable/Replaceable Calculate your impact
Description
6181P Next Generation Integrated Display Industrial Computer, 15 in Display, Aluminum 4:3 Bezel, Performance Package, 256GB MLC Solid State Storage, Windows 7 Professional SP1, Base OS, DC
  • Add to BOM
  • Repair services
  • Get support
Find your nearest distributor
Contact your distributor in {0}
Change location
PhonePhone
Find a partner
Find your nearest distributor
Contact your distributor in {0}
Change location
PhonePhone
Find a partner
Product Details
Look for SER on the product label to find your product series. To find information specific to your product, scan the QR code on the product label.
F
Overview
Electrical & Connectivity
General Features
Drawings
Documents
Downloads
Certifications
Accessories
Alternative Products
Technotes
Unique Product Identifier
6181P-15A2MW71DC
UPC
889508123677
Standard Warranty Duration

1 year See details

Country of Origin
China
Hard Disk
2.5 in. MLC Solid State Drive
I/O Ports
Analog Resitive Touch
Operating System Compatibility
Windows 7 Professional SP1
Power Supply
18-32V DC
Processor
Intel i3-4102E
Ram Memory
DDR3 SODIMM
Speed
1.6 GHZ
Drawings
2-Dimensional Drawing (PDF) Download (PDF)
3-Dimensional STEP model (STP) Download (ZIP)
Product Drawing Drawing (DXF)
Drawings
2-Dimensional Drawing (PDF) Download (PDF)
3-Dimensional STEP model (STP) Download (ZIP)
Product Drawing Drawing (DXF)
General Publication
User Manual 6181P-UM003
Product Profile 6181FP-PP001
Product Cutsheet --
Cut-Out Profile 6181P-DS002
Technical Data Publication
ic-td001_-en-p IC-TD001
User Manual Publication
6181-um001_-en-p 6181-UM001
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Version:
F
Product DocumentationProduct Documentation Release notes
Accessory Files Size Notes
System Image - 6181P Windows 7 SP1 32bit (256GB SSD - Res Touch) - AMI Rescue 2.92 GB
System Image - 6181P Windows 7 SP1 32bit (256GB SSD - Res Touch) - Ghost format 6 GB
System Image - 6181P Windows 7 SP1 64bit (256GB SSD - Res Touch) - AMI Rescue 4.38 GB
System Image - 6181P Windows 7 SP1 64bit (256GB SSD - Res Touch) - Ghost format 8.57 GB
BIOS Size Notes
BIOS Update - 6181P Ser F 4.01 MB
System Image - 6181P Windows 7 SP1 32bit (256GB SSD - Res Touch) - AMI Rescue Accessory Files 2.92 GB
System Image - 6181P Windows 7 SP1 32bit (256GB SSD - Res Touch) - Ghost format Accessory Files 6 GB
System Image - 6181P Windows 7 SP1 64bit (256GB SSD - Res Touch) - AMI Rescue Accessory Files 4.38 GB
System Image - 6181P Windows 7 SP1 64bit (256GB SSD - Res Touch) - Ghost format Accessory Files 8.57 GB
BIOS Update - 6181P Ser F BIOS 4.01 MB
Looking for more Downloads?
Find product downloads in Rockwell Automation Product Compatibility and Download Center.
Search PCDC
Eurasion Economic Community Australian RCM
  • Eurasion Economic Community
  • Australian RCM
  • Mexico NOM
  • MOROCCO DOC

This product was certified with the above certifications as of 2026-07-16. Products sold before or after this date might carry different certifications. Please review the product label to check for the certifications your specific product carries.

Looking for certification documents?
Explore certifications for this product and more in our comprehensive Literature Library.

Search the Literature Library
Regulatory Information
EU Importer Address

Rockwell Automation N.V
Pegasus Park
De Kleetlaan 12A
1831 Diegem
Belgium

EU Authorized Representative Address

Rockwell Automation N.V
Pegasus Park
De Kleetlaan 12A
1831 Diegem
Belgium

Items Per Page:
1-1 of 1
Items Per Page:
1-1 of 1
Technotes
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Overview
Unique Product Identifier
6181P-15A2MW71DC
UPC
889508123677
Standard Warranty Duration

1 year See details

Country of Origin
China
Electrical & Connectivity
Hard Disk
2.5 in. MLC Solid State Drive
I/O Ports
Analog Resitive Touch
Operating System Compatibility
Windows 7 Professional SP1
Power Supply
18-32V DC
Processor
Intel i3-4102E
Ram Memory
DDR3 SODIMM
Speed
1.6 GHZ
Drawings
Drawings
2-Dimensional Drawing (PDF) Download (PDF)
3-Dimensional STEP model (STP) Download (ZIP)
Product Drawing Drawing (DXF)
Drawings
2-Dimensional Drawing (PDF) Download (PDF)
3-Dimensional STEP model (STP) Download (ZIP)
Product Drawing Drawing (DXF)
Documents
User Manual General
6181P-UM003
Product Profile General
6181FP-PP001
Product Cutsheet General
--
Cut-Out Profile General
6181P-DS002
ic-td001_-en-p Technical Data
IC-TD001
6181-um001_-en-p User Manual
6181-UM001
General Publication
User Manual 6181P-UM003
Product Profile 6181FP-PP001
Product Cutsheet --
Cut-Out Profile 6181P-DS002
Technical Data Publication
ic-td001_-en-p IC-TD001
User Manual Publication
6181-um001_-en-p 6181-UM001
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Downloads
Version:
F
Product DocumentationProduct Documentation Release notes
Accessory Files Size Notes
System Image - 6181P Windows 7 SP1 32bit (256GB SSD - Res Touch) - AMI Rescue 2.92 GB
System Image - 6181P Windows 7 SP1 32bit (256GB SSD - Res Touch) - Ghost format 6 GB
System Image - 6181P Windows 7 SP1 64bit (256GB SSD - Res Touch) - AMI Rescue 4.38 GB
System Image - 6181P Windows 7 SP1 64bit (256GB SSD - Res Touch) - Ghost format 8.57 GB
BIOS Size Notes
BIOS Update - 6181P Ser F 4.01 MB
System Image - 6181P Windows 7 SP1 32bit (256GB SSD - Res Touch) - AMI Rescue Accessory Files 2.92 GB
System Image - 6181P Windows 7 SP1 32bit (256GB SSD - Res Touch) - Ghost format Accessory Files 6 GB
System Image - 6181P Windows 7 SP1 64bit (256GB SSD - Res Touch) - AMI Rescue Accessory Files 4.38 GB
System Image - 6181P Windows 7 SP1 64bit (256GB SSD - Res Touch) - Ghost format Accessory Files 8.57 GB
BIOS Update - 6181P Ser F BIOS 4.01 MB
Looking for more Downloads?
Find product downloads in Rockwell Automation Product Compatibility and Download Center.
Search PCDC
Certifications
{name=Eurasion Economic Community, link=http://literature.rockwellautomation.com/idc/groups/literature/documents/ct/ic-ct001_-ru-e.pdf} {name=Australian RCM, link=http://literature.rockwellautomation.com/idc/groups/literature/documents/ct/6181p-ct010_-en-e.pdf}
  • Eurasion Economic Community
  • Australian RCM
  • Mexico NOM
  • MOROCCO DOC

This product was certified with the above certifications as of 2026-07-16. Products sold before or after this date might carry different certifications. Please review the product label to check for the certifications your specific product carries.

Looking for certification documents?
Explore certifications for this product and more in our comprehensive Literature Library.

Search the Literature Library
Regulatory Information
EU Importer Address

Rockwell Automation N.V
Pegasus Park
De Kleetlaan 12A
1831 Diegem
Belgium

EU Authorized Representative Address

Rockwell Automation N.V
Pegasus Park
De Kleetlaan 12A
1831 Diegem
Belgium

Accessories
Items Per Page:
1-1 of 1
Alternative Products
Items Per Page:
1-1 of 1
Technotes
Technotes
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
InformationInformation
Multiple countries of origin based on manufacturing location
Integrated Display Industrial Computer
CloseClose
6181P-15A2MW71DC
Close
Print
Phone:
Call
InformationInformation

Please review your distributor selection

Choose distributor
Rockwell Automation Home
Copyright ©2026 Rockwell Automation, Inc.
Environmental compliance inquiry
All fields with * are required.
This field is required
This field is required
This field is required
This field is required
This field is required
This field is required
Your inquiry has been successfully submitted.
Please allow up to 5 business days to receive a response to your inquiry.
You can now close this window.
There was an error submitting your inquiry.
Please try again.
Sign in to your Rockwell Automation account to submit a repair documentation request.
Sign In
Request repair documentation
All fields with * are required for processing your request.
Please enter your business email address
This field is required
This field is required
This field is required
This field is required
Documentation of liability insurance is required for anyone who is requesting documentation for product repairs.
UploadUpload
Please upload documentation of Liability Insurance, Professional Establishment, and Technical Competence for the applicable EU Member Country.*
Accepted file types: zip, pdf. Max file size: 5 MB. Limit 3 files.
CloseClose
File size is too large. Must be less than 5 MB.
File limit exceeded. Maximum 3 files allowed.
This field is required
Right to Repair Terms and Conditions
Rockwell Automation is making, parts, and service documentation available at your request in compliance with applicable right to repair laws and regulations. By signing below, you are agreeing to the following terms and conditions of your purchase of Rockwell Automation genuine repair parts for repair of a Rockwell Automation product. As used below, “Self Service Repair Parts” means genuine Rockwell Automation parts (components of Rockwell Automation products) purchased from Rockwell Automation for installation in a Rockwell Automation product as part of a Self Service Repair. Self Service Repair Parts may be new or previously used genuine Rockwell Automation parts that have been tested and passed Rockwell Automation functional requirements. “Self Service Repair Tools” means equipment and related materials purchased for the purpose of performing repairs.
This field is required
Your request has been successfully submitted.
Please allow up to 5 business days to receive a response to your inquiry.
You can now close this window.
This catalog number is not currently eligible, please check the number you have entered or learn more about our repair services offered.
  1. Chevron LeftChevron Left Rockwell Automation Home
  2. Chevron LeftChevron Left Products
Please update your cookie preferences to continue.
This feature requires cookies to enhance your experience. Please update your preferences to allow for these cookies:
  • Social Media Cookies
  • Functional Cookies
  • Performance Cookies
  • Marketing Cookies
  • All Cookies
You can update your preferences at any time. For more information please see our {0} Privacy Policy
CloseClose