Voltage type for actuating | AC |
---|---|
With transformer | False |
Suitable for emergency stop | False |
External reset possible | True |
With short-circuit release | False |
With fuse | False |
Rated control supply voltage at AC 60 Hz | 460 V |
Continuous ampere rating | 270 A |
Load voltage | 460V |
Hp rating | 200 Hp |
Overload relay selection (high speed - start) | Eutectic alloy overload relay |
Overload relay selection (low speed - run) | Eutectic alloy overload relay |
Factory installed models | 2 NO & 2 NC auxiliary contact on the contactor |
Temperature compensated overload protection | True |
Coordination class according to IEC 60947-4-3 | Class 2 |
Type of electrical connection of main circuit | Screw connection |
Type of electrical connection for auxiliary- and control current circuit | Screw connection |
Width | 18.34 mm |
---|---|
Height | 17.85 mm |
Depth | 8.54 mm |
Weight, approx | 85 lb |
---|---|
Enclosure type | Open |
NEMA size | Size 5 |
---|
Sales Info
Repairable | NOT_REPAIRABLE |
Preferred Availability | false |
Quick Turnaround | false |
Dimension Height | 0.0 |
Lead Time | 11 |
Dimension Width | 0.0 |
Dimension Length | 0.0 |
Stock Status | NON_STOCKED |
Weight | 45.815 |
Weight Unit | KG |
Type | Resource | Publication |
---|---|---|
General | Product Cutsheet | -- |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Sign in to your Rockwell Automation account to view Knowledgebase Articles.
Sign In
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Technical Specifications
Voltage type for actuating | AC |
---|---|
With transformer | False |
Suitable for emergency stop | False |
External reset possible | True |
With short-circuit release | False |
With fuse | False |
Rated control supply voltage at AC 60 Hz | 460 V |
Continuous ampere rating | 270 A |
Load voltage | 460V |
Hp rating | 200 Hp |
Overload relay selection (high speed - start) | Eutectic alloy overload relay |
Overload relay selection (low speed - run) | Eutectic alloy overload relay |
Factory installed models | 2 NO & 2 NC auxiliary contact on the contactor |
Temperature compensated overload protection | True |
Coordination class according to IEC 60947-4-3 | Class 2 |
Type of electrical connection of main circuit | Screw connection |
Type of electrical connection for auxiliary- and control current circuit | Screw connection |
Width | 18.34 mm |
---|---|
Height | 17.85 mm |
Depth | 8.54 mm |
Weight, approx | 85 lb |
---|---|
Enclosure type | Open |
NEMA size | Size 5 |
---|
Sales Info
Repairable | NOT_REPAIRABLE |
Preferred Availability | false |
Quick Turnaround | false |
Dimension Height | 0.0 |
Lead Time | 11 |
Dimension Width | 0.0 |
Dimension Length | 0.0 |
Stock Status | NON_STOCKED |
Weight | 45.815 |
Weight Unit | KG |
Documents
Product Cutsheet
General
-- |
Type | Resource | Publication |
---|---|---|
General | Product Cutsheet | -- |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Accessories
Technotes
Sign in to your Rockwell Automation account to view Knowledgebase Articles.
Sign In
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Find a sales and technology partner
Copyright ©2024 Rockwell Automation, Inc.