| Control Voltage |
120V 60 Hz
|
|---|---|
| Disconnect Type |
Fusible
|
| Fuse Clips |
600 A Class J
|
| Sub Brand |
NEMA
|
| Number of indicator lights |
1
|
|---|---|
| Voltage type for actuating |
AC
|
| With transformer |
False
|
| Suitable for emergency stop |
True
|
| External reset possible |
True
|
| With short-circuit release |
True
|
| With fuse |
True
|
| Rated control supply voltage at AC 50 Hz |
480 V
|
| Rated control supply voltage at AC 60 Hz |
480 V
|
| Type of motor starter |
Direct online starter (DOL)
|
| Continuous current rating |
540 A
|
| Circuit closing inrush current peak including offset, max |
6326 A
|
| Available short circuit amperes RMS symmetrical |
100000 A
|
| Load voltage |
460V
|
| Fuse clips |
600 A Class J
|
| Heat dissipation |
65.7 W
|
| Coil operating limits |
85 to 110 %
|
| Operating volt amperes burden |
Sealed: 3.96VA, 60 Hz coils (interposing relay)
|
| Hp rating |
400 Hp
|
| Factory installed models |
Pilot lights, LED illumination option, green color lens for first pilot light
|
| Temperature compensated overload protection |
True
|
| Coordination class according to IEC 60947-4-3 |
Class 2
|
| Type of electrical connection of main circuit |
Screw connection
|
| Type of electrical connection for auxiliary- and control current circuit |
Screw connection
|
| Width |
30.5 mm
|
|---|---|
| Height |
56 mm
|
| Depth |
13.79 mm
|
| Degree of protection (NEMA) |
12
|
|---|---|
| Number of auxiliary contacts, max |
4
|
| Weight |
360 lb
|
| Mechanical life operations |
5000000
|
| Operating time, drop-out |
10 to 22 ms
|
| Operating time, pick-up |
25 to 79 ms
|
| Material housing |
Steel
|
| Enclosure type |
NEMA 3R/4/12 non-metal handle
|
| NEMA size |
Size 6
|
|---|---|
| Operating temperature |
-25 °C
|
| Operating position |
Horizontal
|
| Altitude |
10000 ft before derating
|
| Overload relay |
Eutectic alloy overload relay
|
| Corrosion-resistance |
All metal parts are treated for corrosion-resistance
|
| Auxiliary contact material |
Silver
|
|---|---|
| Power terminal connection type |
Separate tie point terminal type lugs are used
|
| Power contact material |
Silver Alloy
|
| Technical Data | Publication |
|---|---|
| 500-td014_-en-p | 500-TD014 |
| 500-td014_-en-p | 500-TD014 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Technical Specifications
| Control Voltage |
120V 60 Hz
|
|---|---|
| Disconnect Type |
Fusible
|
| Fuse Clips |
600 A Class J
|
| Sub Brand |
NEMA
|
| Number of indicator lights |
1
|
|---|---|
| Voltage type for actuating |
AC
|
| With transformer |
False
|
| Suitable for emergency stop |
True
|
| External reset possible |
True
|
| With short-circuit release |
True
|
| With fuse |
True
|
| Rated control supply voltage at AC 50 Hz |
480 V
|
| Rated control supply voltage at AC 60 Hz |
480 V
|
| Type of motor starter |
Direct online starter (DOL)
|
| Continuous current rating |
540 A
|
| Circuit closing inrush current peak including offset, max |
6326 A
|
| Available short circuit amperes RMS symmetrical |
100000 A
|
| Load voltage |
460V
|
| Fuse clips |
600 A Class J
|
| Heat dissipation |
65.7 W
|
| Coil operating limits |
85 to 110 %
|
| Operating volt amperes burden |
Sealed: 3.96VA, 60 Hz coils (interposing relay)
|
| Hp rating |
400 Hp
|
| Factory installed models |
Pilot lights, LED illumination option, green color lens for first pilot light
|
| Temperature compensated overload protection |
True
|
| Coordination class according to IEC 60947-4-3 |
Class 2
|
| Type of electrical connection of main circuit |
Screw connection
|
| Type of electrical connection for auxiliary- and control current circuit |
Screw connection
|
| Width |
30.5 mm
|
|---|---|
| Height |
56 mm
|
| Depth |
13.79 mm
|
| Degree of protection (NEMA) |
12
|
|---|---|
| Number of auxiliary contacts, max |
4
|
| Weight |
360 lb
|
| Mechanical life operations |
5000000
|
| Operating time, drop-out |
10 to 22 ms
|
| Operating time, pick-up |
25 to 79 ms
|
| Material housing |
Steel
|
| Enclosure type |
NEMA 3R/4/12 non-metal handle
|
| NEMA size |
Size 6
|
|---|---|
| Operating temperature |
-25 °C
|
| Operating position |
Horizontal
|
| Altitude |
10000 ft before derating
|
| Overload relay |
Eutectic alloy overload relay
|
| Corrosion-resistance |
All metal parts are treated for corrosion-resistance
|
| Auxiliary contact material |
Silver
|
|---|---|
| Power terminal connection type |
Separate tie point terminal type lugs are used
|
| Power contact material |
Silver Alloy
|
Documents
|
500-td014_-en-p
Technical Data
500-TD014 |
|
500-td014_-en-p
Technical Data
500-TD014 |
| Technical Data | Publication |
|---|---|
| 500-td014_-en-p | 500-TD014 |
| 500-td014_-en-p | 500-TD014 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Alternative Products
Technotes
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Loading
Copyright ©2026 Rockwell Automation, Inc.