Control Voltage | 600V 60 Hz |
---|---|
Disconnect Type | Fusible |
Fuse Clips | 30 A Class H |
Sales Info
Repairable | NOT_REPAIRABLE |
Preferred Availability | false |
Quick Turnaround | false |
Dimension Height | 91.389 |
Lead Time | 6 |
Dimension Width | 34.29 |
Dimension Length | 30.505 |
Stock Status | NON_STOCKED |
Weight | 26.762 |
Weight Unit | KG |
Dimension Unit | CM |
Type | Resource | Publication |
---|---|---|
General | Repair Parts for Enclosure | -- |
General | Dimension Sheet | -- |
General | Repair Parts for Control Circuit Terminal | -- |
General | Product Cutsheet | -- |
General | Renewal Parts for Overload Relay Reset Button | -- |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Sign in to your Rockwell Automation account to view Knowledgebase Articles.
Sign In
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Technical Specifications
Control Voltage | 600V 60 Hz |
---|---|
Disconnect Type | Fusible |
Fuse Clips | 30 A Class H |
Sales Info
Repairable | NOT_REPAIRABLE |
Preferred Availability | false |
Quick Turnaround | false |
Dimension Height | 91.389 |
Lead Time | 6 |
Dimension Width | 34.29 |
Dimension Length | 30.505 |
Stock Status | NON_STOCKED |
Weight | 26.762 |
Weight Unit | KG |
Dimension Unit | CM |
Documents
Repair Parts for Enclosure
General
-- |
Dimension Sheet
General
-- |
Repair Parts for Control Circuit Terminal
General
-- |
Product Cutsheet
General
-- |
Renewal Parts for Overload Relay Reset Button
General
-- |
Type | Resource | Publication |
---|---|---|
General | Repair Parts for Enclosure | -- |
General | Dimension Sheet | -- |
General | Repair Parts for Control Circuit Terminal | -- |
General | Product Cutsheet | -- |
General | Renewal Parts for Overload Relay Reset Button | -- |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Technotes
Sign in to your Rockwell Automation account to view Knowledgebase Articles.
Sign In
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Find a sales and technology partner
Copyright ©2024 Rockwell Automation, Inc.