Control Voltage | 120V 60 Hz |
---|---|
Disconnect Type | Fusible |
Fuse Clips | 30 A Class R |
Sales Info
Repairable | NOT_REPAIRABLE |
Preferred Availability | false |
Quick Turnaround | false |
Dimension Height | 37205.92 |
Lead Time | 6 |
Dimension Width | 2.54 |
Dimension Length | 2.54 |
Stock Status | NON_STOCKED |
Weight | 31.443 |
Weight Unit | KG |
Dimension Unit | CM |
Type | Resource | Publication |
---|---|---|
General | Dimension Sheet | -- |
General | Repair Parts for Enclosure | -- |
General | Control Circuit Transformer Repair Parts List | -- |
General | Product Cutsheet | -- |
General | Repair Parts for Control Circuit Terminal | -- |
General | Renewal Parts for Overload Relay Reset Button | -- |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Sign in to your Rockwell Automation account to view Knowledgebase Articles.
Sign In
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Technical Specifications
Control Voltage | 120V 60 Hz |
---|---|
Disconnect Type | Fusible |
Fuse Clips | 30 A Class R |
Sales Info
Repairable | NOT_REPAIRABLE |
Preferred Availability | false |
Quick Turnaround | false |
Dimension Height | 37205.92 |
Lead Time | 6 |
Dimension Width | 2.54 |
Dimension Length | 2.54 |
Stock Status | NON_STOCKED |
Weight | 31.443 |
Weight Unit | KG |
Dimension Unit | CM |
Documents
Dimension Sheet
General
-- |
Repair Parts for Enclosure
General
-- |
Control Circuit Transformer Repair Parts List
General
-- |
Product Cutsheet
General
-- |
Repair Parts for Control Circuit Terminal
General
-- |
Renewal Parts for Overload Relay Reset Button
General
-- |
Type | Resource | Publication |
---|---|---|
General | Dimension Sheet | -- |
General | Repair Parts for Enclosure | -- |
General | Control Circuit Transformer Repair Parts List | -- |
General | Product Cutsheet | -- |
General | Repair Parts for Control Circuit Terminal | -- |
General | Renewal Parts for Overload Relay Reset Button | -- |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Technotes
Sign in to your Rockwell Automation account to view Knowledgebase Articles.
Sign In
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Find a sales and technology partner
Copyright ©2024 Rockwell Automation, Inc.