Control Voltage | 120V 60 Hz |
---|---|
Disconnect Type | Fusible |
Fuse Clips | 30 A Class R |
Voltage type for actuating | AC |
---|---|
With transformer | No |
Suitable for emergency stop | Yes |
External reset possible | Yes |
With short-circuit release | Yes |
With fuse | Yes |
Rated control supply voltage at AC 50 Hz | 110 |
Rated control supply voltage at AC 60 Hz | 120 |
Type of motor starter | Reversing starter |
Continuous current | 27 |
Circuit closing inrush current peak including offset, max | 288 |
Available short circuit amperes RMS symmetrical | 100000 |
Fuse clips | 30 A Class R |
Heat dissipation | 5.9 W |
Coil operating limits | 85...110% |
Operating volt amperes burden | Sealed: 29VA, 60 Hz coils |
Hp rating | 7.5 Hp |
Temperature compensated overload protection | Yes |
Coordination class according to IEC 60947-4-3 | Class 2 |
Type of electrical connection of main circuit | Screw connection |
Type of electrical connection for auxiliary- and control current circuit | Screw connection |
Width | 10.5 |
---|---|
Height | 27.5 |
Depth | 8.25 |
Degree of protection (NEMA) | 1 |
---|---|
Number of auxiliary contacts, max | 8 |
Weight | 40 |
Mechanical life operations | 1.0E7 |
Operating time, drop-out | 14 ms |
Operating time, pick-up | 22 ms |
Material housing | Steel |
Enclosure type rating | NEMA 1 general purpose |
NEMA size | Size 1 |
---|---|
Operating temperature | -25 |
Operating position | Vertical |
Altitude | 10000 ft before derating |
Overload relay | Eutectic alloy overload relay |
Corrosion-resistance | All metal parts are treated for corrosion-resistance |
Auxiliary contact material | Silver Alloy |
---|---|
Type of power terminal | Saddle or wire clA |
Wire size | For power terminals: 14...8 AWG |
Power contact material | Silver Alloy |
Sales Info
Repairable | NOT_REPAIRABLE |
Preferred Availability | false |
Quick Turnaround | false |
Dimension Height | 91.389 |
Lead Time | 6 |
Dimension Width | 34.29 |
Dimension Length | 30.505 |
Stock Status | NON_STOCKED |
Weight | 26.762 |
Weight Unit | KG |
Dimension Unit | CM |
Type | Resource | Publication |
---|---|---|
General | Renewal Parts for Overload Relay Reset Button | -- |
General | Repair Parts for Enclosure | -- |
General | Repair Parts for Control Circuit Terminal | -- |
General | Dimension Sheet | -- |
General | Product Cutsheet | -- |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Sign in to your Rockwell Automation account to view Knowledgebase Articles.
Sign In
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Technical Specifications
Control Voltage | 120V 60 Hz |
---|---|
Disconnect Type | Fusible |
Fuse Clips | 30 A Class R |
Voltage type for actuating | AC |
---|---|
With transformer | No |
Suitable for emergency stop | Yes |
External reset possible | Yes |
With short-circuit release | Yes |
With fuse | Yes |
Rated control supply voltage at AC 50 Hz | 110 |
Rated control supply voltage at AC 60 Hz | 120 |
Type of motor starter | Reversing starter |
Continuous current | 27 |
Circuit closing inrush current peak including offset, max | 288 |
Available short circuit amperes RMS symmetrical | 100000 |
Fuse clips | 30 A Class R |
Heat dissipation | 5.9 W |
Coil operating limits | 85...110% |
Operating volt amperes burden | Sealed: 29VA, 60 Hz coils |
Hp rating | 7.5 Hp |
Temperature compensated overload protection | Yes |
Coordination class according to IEC 60947-4-3 | Class 2 |
Type of electrical connection of main circuit | Screw connection |
Type of electrical connection for auxiliary- and control current circuit | Screw connection |
Width | 10.5 |
---|---|
Height | 27.5 |
Depth | 8.25 |
Degree of protection (NEMA) | 1 |
---|---|
Number of auxiliary contacts, max | 8 |
Weight | 40 |
Mechanical life operations | 1.0E7 |
Operating time, drop-out | 14 ms |
Operating time, pick-up | 22 ms |
Material housing | Steel |
Enclosure type rating | NEMA 1 general purpose |
NEMA size | Size 1 |
---|---|
Operating temperature | -25 |
Operating position | Vertical |
Altitude | 10000 ft before derating |
Overload relay | Eutectic alloy overload relay |
Corrosion-resistance | All metal parts are treated for corrosion-resistance |
Auxiliary contact material | Silver Alloy |
---|---|
Type of power terminal | Saddle or wire clA |
Wire size | For power terminals: 14...8 AWG |
Power contact material | Silver Alloy |
Sales Info
Repairable | NOT_REPAIRABLE |
Preferred Availability | false |
Quick Turnaround | false |
Dimension Height | 91.389 |
Lead Time | 6 |
Dimension Width | 34.29 |
Dimension Length | 30.505 |
Stock Status | NON_STOCKED |
Weight | 26.762 |
Weight Unit | KG |
Dimension Unit | CM |
Documents
Renewal Parts for Overload Relay Reset Button
General
-- |
Repair Parts for Enclosure
General
-- |
Repair Parts for Control Circuit Terminal
General
-- |
Dimension Sheet
General
-- |
Product Cutsheet
General
-- |
Type | Resource | Publication |
---|---|---|
General | Renewal Parts for Overload Relay Reset Button | -- |
General | Repair Parts for Enclosure | -- |
General | Repair Parts for Control Circuit Terminal | -- |
General | Dimension Sheet | -- |
General | Product Cutsheet | -- |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Technotes
Sign in to your Rockwell Automation account to view Knowledgebase Articles.
Sign In
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Find a sales and technology partner
Copyright ©2024 Rockwell Automation, Inc.