Number Of Channels | 4 Channel |
---|---|
Output Signal | Analog |
Number of analogue outputs | 4 None |
---|---|
Input, current | False |
Input, voltage | False |
Input, resistor | False |
Input, resistance thermometer | False |
Input, thermocouple | False |
Output, current | True |
Output, voltage | True |
Analogue inputs configurable | False |
Analogue outputs configurable | True |
Type of electric connection | Screw-/spring clA connection |
Capacitive load, max | 1 µF (voltage mode only) |
Inductive load, max | 1 mH (current mode only) |
Module keying | Electronic keying via progming software |
Scan time | Per group 0...3: 1 ms |
Step response time to 63% of value | Voltage mode: 18 µs max, Current mode: 1 ms max |
Module conversion method | R-Ladder DAC, monotonicity with no missing codes |
Outputs | 4 voltage or current |
Open circuit detection | Current mode only |
Drive capability | Voltage: 1000 Ω minimum, Current: 500 Ω maximum |
RTB torque | 5069-RTB18-SCREW RTB only: 0.4 Nm (3.5 lbin) |
Overvoltage protection, max | ±32V DC |
Short circuit detection | Voltage mode only - output electronically limited to 16 mA or less |
Data format | IEEE 32-bit floating point |
Wire category | 2 - shielded input ports, 2 - power ports, 1 wire per terminal for each signal port |
Power dissipation, max | 3.3 W |
Indicators | 1 green/red module status indicator, 4 yellow/red I/O status indicators |
Thermal dissipation, max | 11.3 BTU/hr |
Accuracy drift with temperature | Voltage: 0.30% full scale, Current: 0.50% full scale |
Resolution | 16 bit across ±10.5V - 320 µV/bit, 16 bit across 10.5V - 160 µV/bit, 16 bit across 5.25V - 80 µV/bit, 16 bit across 21 mA - 320 nA/bit |
Wire size | 5069-RTB18-SPRING removable terminal block: 0.5...1.5 mm² (22...16 AWG) solid or stranded copper wire rated at 105 °C (221 °F), or greater, 2.9 mm (0.11 in.), max diam including insulation, 5069-RTB18-SCREW removable terminal block: 0.5...1.5 mm² (22. |
Calibrated accuracy | Voltage: 0.10% full scale @ 25 °C Current: 0.10% full scale @ 25 °C |
Suitable for safety functions | False |
Repeatability | 0.05 % |
Conversion time | Per channel: 25 µs |
Output range, current | 0...20mA @ 4...20mA |
Output range, voltage | ±10V @ 0...10V, 0...5V |
Calibration methods | Factory calibrated, User-performed (optional) |
Insulation stripping length | 5069-RTB18-SPRING connections: 10 mm (0.39 in.), 5069-RTB18-SCREW connections: 12 mm (0.47 in.) |
Width | 22 mm |
---|---|
Height | 144.57 mm |
Depth | 105.42 mm |
Enclosure type | None (open-style) |
Surrounding air temperature, max | 60 °C |
---|---|
North American temperature code | T4 |
Operating temperature | 0 °C |
Emissions | IEC 61000-6-4 |
ESD immunity | 6 kV contact discharges, 8 kV air discharges |
EFT/B immunity | ±4kV @ 5kHz on power ports, ±3kV @ 5kHz on shielded output ports |
Relative humidity | 5...95% noncondensing |
Conducted RF immunity | 10V rms with 1 kHz sine-wave 80% AM from 150 kHz...80 MHz |
Surge transient immunity | ±1 kV line-line (DM) and ±2 kV line-earth (CM) on power ports, ±2 kV line-earth (CM) on shielded output ports |
Radiated RF immunity | 10 V/m with 1 kHz sine-wave 80% AM from 80...2000 MHz, 10 V/m with 200 Hz 50% Pulse 100% AM @ 900 MHz, 10 V/m with 200 Hz 50% Pulse 100% AM @ 1890 MHz, 3 V/m with 1 kHz sine-wave 80% AM from 2000...2700 MHz |
Nonoperating temperature | -40 °C |
Voltage variation | 10 ms interruption on MOD power port |
SA power | 150mA @ 18...32V DC |
---|---|
SA power passthrough, max | 9.95A @ 18...32V DC |
MOD power | 75mA @ 18...32V DC |
MOD power passthrough, max | 9.55A @ 18...32V DC |
Analog output ratings | ±10V DC @ 0...20mA per channel |
RTB keying | None |
---|---|
Weight | 175 g |
Vibration | 5 G @ 10...500 Hz |
Shock | Operating: 30 G, Non operating: 50 G |
Slot width | 1 None |
DIN rail | Compatible zinc-plated chromate-passivated steel DIN rail, You can use the EN50022 - 35 x 7.5 mm (1.38 x 0.30 in) |
Isolation voltage | 250V (continuous), basic insulation type, 50V Functional isolation between SA power and input ports, No isolation between individual input ports |
---|
ATEX temp code | T4 |
---|---|
IECEx temp code | T4 |
Sales Info
Repairable | NOT_REPAIRABLE |
Preferred Availability | true |
Quick Turnaround | false |
Dimension Height | 5.207 |
Lead Time | 5 |
Dimension Width | 18.415 |
Dimension Length | 13.843 |
Stock Status | STOCKED |
Weight | 0.249 |
Weight Unit | KG |
Dimension Unit | CM |
Available Downloads
- EDS files for CompactLogix Family (multi)
- EDS files for 5069-OF4/ 5069-OF4K (multi)
- Firmware for 5069-OF4/ 5069-OF4K v2.013
- AOP - Add On Profiles v40.10 for 5069-IY4/ 5069-IY4K
Sign in to your Rockwell Automation account to view and download technical drawings.
Sign In
Type | Resource | Publication |
---|---|---|
Technical Data | 5069-td001_-en-p | 5069-TD001 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Visit the Technical Documentation Center
Search the Literature Library
- China CCC
- American Bureau of Shippin
This product was certified with the above certifications as of 2024-11-21. Products sold before or after this date might carry different certifications. Please review the product label to check for the certifications your specific product carries.
Sign in to your Rockwell Automation account to view Knowledgebase Articles.
Sign In
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Technical Specifications
Number Of Channels | 4 Channel |
---|---|
Output Signal | Analog |
Number of analogue outputs | 4 None |
---|---|
Input, current | False |
Input, voltage | False |
Input, resistor | False |
Input, resistance thermometer | False |
Input, thermocouple | False |
Output, current | True |
Output, voltage | True |
Analogue inputs configurable | False |
Analogue outputs configurable | True |
Type of electric connection | Screw-/spring clA connection |
Capacitive load, max | 1 µF (voltage mode only) |
Inductive load, max | 1 mH (current mode only) |
Module keying | Electronic keying via progming software |
Scan time | Per group 0...3: 1 ms |
Step response time to 63% of value | Voltage mode: 18 µs max, Current mode: 1 ms max |
Module conversion method | R-Ladder DAC, monotonicity with no missing codes |
Outputs | 4 voltage or current |
Open circuit detection | Current mode only |
Drive capability | Voltage: 1000 Ω minimum, Current: 500 Ω maximum |
RTB torque | 5069-RTB18-SCREW RTB only: 0.4 Nm (3.5 lbin) |
Overvoltage protection, max | ±32V DC |
Short circuit detection | Voltage mode only - output electronically limited to 16 mA or less |
Data format | IEEE 32-bit floating point |
Wire category | 2 - shielded input ports, 2 - power ports, 1 wire per terminal for each signal port |
Power dissipation, max | 3.3 W |
Indicators | 1 green/red module status indicator, 4 yellow/red I/O status indicators |
Thermal dissipation, max | 11.3 BTU/hr |
Accuracy drift with temperature | Voltage: 0.30% full scale, Current: 0.50% full scale |
Resolution | 16 bit across ±10.5V - 320 µV/bit, 16 bit across 10.5V - 160 µV/bit, 16 bit across 5.25V - 80 µV/bit, 16 bit across 21 mA - 320 nA/bit |
Wire size | 5069-RTB18-SPRING removable terminal block: 0.5...1.5 mm² (22...16 AWG) solid or stranded copper wire rated at 105 °C (221 °F), or greater, 2.9 mm (0.11 in.), max diam including insulation, 5069-RTB18-SCREW removable terminal block: 0.5...1.5 mm² (22. |
Calibrated accuracy | Voltage: 0.10% full scale @ 25 °C Current: 0.10% full scale @ 25 °C |
Suitable for safety functions | False |
Repeatability | 0.05 % |
Conversion time | Per channel: 25 µs |
Output range, current | 0...20mA @ 4...20mA |
Output range, voltage | ±10V @ 0...10V, 0...5V |
Calibration methods | Factory calibrated, User-performed (optional) |
Insulation stripping length | 5069-RTB18-SPRING connections: 10 mm (0.39 in.), 5069-RTB18-SCREW connections: 12 mm (0.47 in.) |
Width | 22 mm |
---|---|
Height | 144.57 mm |
Depth | 105.42 mm |
Enclosure type | None (open-style) |
Surrounding air temperature, max | 60 °C |
---|---|
North American temperature code | T4 |
Operating temperature | 0 °C |
Emissions | IEC 61000-6-4 |
ESD immunity | 6 kV contact discharges, 8 kV air discharges |
EFT/B immunity | ±4kV @ 5kHz on power ports, ±3kV @ 5kHz on shielded output ports |
Relative humidity | 5...95% noncondensing |
Conducted RF immunity | 10V rms with 1 kHz sine-wave 80% AM from 150 kHz...80 MHz |
Surge transient immunity | ±1 kV line-line (DM) and ±2 kV line-earth (CM) on power ports, ±2 kV line-earth (CM) on shielded output ports |
Radiated RF immunity | 10 V/m with 1 kHz sine-wave 80% AM from 80...2000 MHz, 10 V/m with 200 Hz 50% Pulse 100% AM @ 900 MHz, 10 V/m with 200 Hz 50% Pulse 100% AM @ 1890 MHz, 3 V/m with 1 kHz sine-wave 80% AM from 2000...2700 MHz |
Nonoperating temperature | -40 °C |
Voltage variation | 10 ms interruption on MOD power port |
SA power | 150mA @ 18...32V DC |
---|---|
SA power passthrough, max | 9.95A @ 18...32V DC |
MOD power | 75mA @ 18...32V DC |
MOD power passthrough, max | 9.55A @ 18...32V DC |
Analog output ratings | ±10V DC @ 0...20mA per channel |
RTB keying | None |
---|---|
Weight | 175 g |
Vibration | 5 G @ 10...500 Hz |
Shock | Operating: 30 G, Non operating: 50 G |
Slot width | 1 None |
DIN rail | Compatible zinc-plated chromate-passivated steel DIN rail, You can use the EN50022 - 35 x 7.5 mm (1.38 x 0.30 in) |
Isolation voltage | 250V (continuous), basic insulation type, 50V Functional isolation between SA power and input ports, No isolation between individual input ports |
---|
ATEX temp code | T4 |
---|---|
IECEx temp code | T4 |
Sales Info
Repairable | NOT_REPAIRABLE |
Preferred Availability | true |
Quick Turnaround | false |
Dimension Height | 5.207 |
Lead Time | 5 |
Dimension Width | 18.415 |
Dimension Length | 13.843 |
Stock Status | STOCKED |
Weight | 0.249 |
Weight Unit | KG |
Dimension Unit | CM |
Drawings
Sign in to your Rockwell Automation account to view and download technical drawings.
Sign In
Documents
5069-td001_-en-p
Technical Data
5069-TD001 |
Type | Resource | Publication |
---|---|---|
Technical Data | 5069-td001_-en-p | 5069-TD001 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Visit the Technical Documentation Center
Search the Literature Library
Downloads
Available Downloads
- EDS files for CompactLogix Family (multi)
- EDS files for 5069-OF4/ 5069-OF4K (multi)
- Firmware for 5069-OF4/ 5069-OF4K v2.013
- AOP - Add On Profiles v40.10 for 5069-IY4/ 5069-IY4K
Certifications
- China CCC
- American Bureau of Shippin
This product was certified with the above certifications as of 2024-11-21. Products sold before or after this date might carry different certifications. Please review the product label to check for the certifications your specific product carries.
Technotes
Sign in to your Rockwell Automation account to view Knowledgebase Articles.
Sign In
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Find a sales and technology partner
Copyright ©2024 Rockwell Automation, Inc.