Loading
View all Compact 5000 I/O Modules
Print
Share
QR code
JSON
  • alt text
alt text
Chevron LeftChevron Left
alt text
Chevron LeftChevron Left
Allen-Bradley logo
Preferred
5069-L3100ERMS3

Compact GuardLogix SIL3 10.0/5.0M Motion

Serial #:
This product has not been verified. Please {} to confirm authenticity. register your product
Lifecycle status: Active
Product at a glance
Repairable/Replaceable Calculate your impact
Description
Compact GuardLogix5380 Safety Controller, SIL3/PLe, 10.0MB Standard & 5.0MB Safety Memory, 180 nodes, 31 I/Os, 32 axis
  • Add to BOM
  • Repair services
  • Get support
Preferred
5069-L3100ERMS3

Compact GuardLogix SIL3 10.0/5.0M Motion

Serial #:
This product has not been verified. Please {} to confirm authenticity. register your product
  • alt text
alt text
Chevron LeftChevron Left
alt text
Chevron LeftChevron Left
Allen-Bradley logo
Lifecycle status: Active
Product at a glance
Repairable/Replaceable Calculate your impact
Description
Compact GuardLogix5380 Safety Controller, SIL3/PLe, 10.0MB Standard & 5.0MB Safety Memory, 180 nodes, 31 I/Os, 32 axis
  • Add to BOM
  • Repair services
  • Get support
Find your nearest distributor
Contact your distributor in {0}
Change location
PhonePhone
Find a partner
Find your nearest distributor
Contact your distributor in {0}
Change location
PhonePhone
Find a partner
Product Details
Look for SER on the product label to find your product series. To find information specific to your product, scan the QR code on the product label.
A
Overview
Electrical & Connectivity
General Features
Sustainability
Substance Disclosures
Drawings
Documents
Downloads
Certifications
Accessories
Technotes
Unique Product Identifier
5069-L3100ERMS3
UPC
889508554167
Estimated Lead Time
5 days
Standard Warranty Duration

1 year See details

Country of Origin
Multiple
Communication
EtherNet/IP, USB
Depth
136.81mm, 5.39"
Height
123mm, 4.84"
Interface
10 x 1 Gb EtherNet port
Isolation
300V(cont)
Memory
10MB
Number Of Channels
0
Power Supply
MOD Power 18…32V DC SA Power
Processor
Quad Core
Safety Memory
5MB
Environmental Compliance
See Details | Submit Inquiry
SVHC Information
View Guidance
Drawings
3-Dimensional STEP model (STP) Download (ZIP)
Product Drawing Drawing (DWG)
Product Drawing Drawing (DXF)
Drawings
3-Dimensional STEP model (STP) Download (ZIP)
Product Drawing Drawing (DWG)
Product Drawing Drawing (DXF)

Click the Download CAD button below to view all file formats available for download.

Sign in to your Rockwell Automation account to view and download technical drawings.
Sign In
General Publication
Product Cutsheet --
Selection Guide 1769-SG001
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Visit the Technical Documentation Center Search the Literature Library
Version:
Product DocumentationProduct Documentation Release notes
Firmware Size Notes
Firmware for Compact GuardLogix 5380 Safety (5069-L3) S3 v38.011 103 MB
Firmware for Compact GuardLogix 5380 Safety (5069-L3) S3 v37.013 102 MB
Firmware for Compact GuardLogix 5380 Safety (5069-L3) S3 v36.014 100 MB
Firmware for Compact GuardLogix 5380 Safety (5069-L3) S3 v35.017 78.39 MB
Firmware for Compact GuardLogix 5380 Safety (5069-L3) S3 v35.016 78.39 MB
Firmware for Compact GuardLogix 5380 Safety (5069-L3) S3 v34.015 77.06 MB
Firmware for Compact GuardLogix 5380 Safety (5069-L3) S3 v33.017 72.15 MB
Firmware for Compact GuardLogix 5380 Safety (5069-L3) S3 v32.016 73.99 MB
Product Security Advisory Size Notes
CVE-2019-12260/12265/12257/12258/12256/12255/12263/12262/12264/12261/12259 -
CVE-2019-12260/12265/12257/12258/12256/12255/12263/12262/12264/12261/12259 -
CVE-2019-12260/12265/12257/12258/12256/12255/12263/12262/12264/12261/12259 -
CVE-2019-12260/12265/12257/12258/12256/12255/12263/12262/12264/12261/12259 -
CVE-2019-12260/12265/12257/12258/12256/12255/12263/12262/12264/12261/12259 -
Firmware for Compact GuardLogix 5380 Safety (5069-L3) S3 v38.011 Firmware 103 MB
Firmware for Compact GuardLogix 5380 Safety (5069-L3) S3 v37.013 Firmware 102 MB
Firmware for Compact GuardLogix 5380 Safety (5069-L3) S3 v36.014 Firmware 100 MB
Firmware for Compact GuardLogix 5380 Safety (5069-L3) S3 v35.017 Firmware 78.39 MB
Firmware for Compact GuardLogix 5380 Safety (5069-L3) S3 v35.016 Firmware 78.39 MB
Firmware for Compact GuardLogix 5380 Safety (5069-L3) S3 v34.015 Firmware 77.06 MB
Firmware for Compact GuardLogix 5380 Safety (5069-L3) S3 v33.017 Firmware 72.15 MB
Firmware for Compact GuardLogix 5380 Safety (5069-L3) S3 v32.016 Firmware 73.99 MB
CVE-2019-12260/12265/12257/12258/12256/12255/12263/12262/12264/12261/12259 Product Security Advisory -
CVE-2019-12260/12265/12257/12258/12256/12255/12263/12262/12264/12261/12259 Product Security Advisory -
CVE-2019-12260/12265/12257/12258/12256/12255/12263/12262/12264/12261/12259 Product Security Advisory -
CVE-2019-12260/12265/12257/12258/12256/12255/12263/12262/12264/12261/12259 Product Security Advisory -
CVE-2019-12260/12265/12257/12258/12256/12255/12263/12262/12264/12261/12259 Product Security Advisory -
Looking for more Downloads?
Find product downloads in Rockwell Automation Product Compatibility and Download Center.
Search PCDC
China CCC Korean KC TUV General Safety IECEx Scheme UL Listed ATEX Australian RCM Eurasion Economic Community
  • American Bureau of Shippin
  • CE
  • China CCC
  • Korean KC
  • TUV General Safety
  • IECEx Scheme
  • UL Listed
  • ATEX
  • Australian RCM
  • UL Listed Hazardous
  • ODVA
  • MOROCCO DOC
  • Eurasion Economic Community
  • Security

This product was certified with the above certifications as of 2026-08-31. Products sold before or after this date might carry different certifications. Please review the product label to check for the certifications your specific product carries.

Looking for certification documents?
Explore certifications for this product and more in our comprehensive Literature Library.

Search the Literature Library
Regulatory Information
EU Importer Address

Rockwell Automation N.V
Pegasus Park
De Kleetlaan 12A
1831 Diegem
Belgium

EU Authorized Representative Address

Rockwell Automation N.V
Pegasus Park
De Kleetlaan 12A
1831 Diegem
Belgium

Items Per Page:
1-1 of 1
Technotes
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Overview
Unique Product Identifier
5069-L3100ERMS3
UPC
889508554167
Estimated Lead Time
5 days
Standard Warranty Duration

1 year See details

Country of Origin
Multiple
Electrical & Connectivity
Communication
EtherNet/IP, USB
Depth
136.81mm, 5.39"
Height
123mm, 4.84"
Interface
10 x 1 Gb EtherNet port
Isolation
300V(cont)
Memory
10MB
Number Of Channels
0
Power Supply
MOD Power 18…32V DC SA Power
Processor
Quad Core
Safety Memory
5MB
Sustainability
Environmental Compliance
See Details | Submit Inquiry
SVHC Information
View Guidance
Drawings
Drawings
3-Dimensional STEP model (STP) Download (ZIP)
Product Drawing Drawing (DWG)
Product Drawing Drawing (DXF)
Drawings
3-Dimensional STEP model (STP) Download (ZIP)
Product Drawing Drawing (DWG)
Product Drawing Drawing (DXF)

Click the Download CAD button below to view all file formats available for download.

Sign in to your Rockwell Automation account to view and download technical drawings.
Sign In
Documents
Product Cutsheet General
--
Selection Guide General
1769-SG001
General Publication
Product Cutsheet --
Selection Guide 1769-SG001
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Visit the Technical Documentation Center Search the Literature Library
Downloads
Version:
Product DocumentationProduct Documentation Release notes
Firmware Size Notes
Firmware for Compact GuardLogix 5380 Safety (5069-L3) S3 v38.011 103 MB
Firmware for Compact GuardLogix 5380 Safety (5069-L3) S3 v37.013 102 MB
Firmware for Compact GuardLogix 5380 Safety (5069-L3) S3 v36.014 100 MB
Firmware for Compact GuardLogix 5380 Safety (5069-L3) S3 v35.017 78.39 MB
Firmware for Compact GuardLogix 5380 Safety (5069-L3) S3 v35.016 78.39 MB
Firmware for Compact GuardLogix 5380 Safety (5069-L3) S3 v34.015 77.06 MB
Firmware for Compact GuardLogix 5380 Safety (5069-L3) S3 v33.017 72.15 MB
Firmware for Compact GuardLogix 5380 Safety (5069-L3) S3 v32.016 73.99 MB
Product Security Advisory Size Notes
CVE-2019-12260/12265/12257/12258/12256/12255/12263/12262/12264/12261/12259 -
CVE-2019-12260/12265/12257/12258/12256/12255/12263/12262/12264/12261/12259 -
CVE-2019-12260/12265/12257/12258/12256/12255/12263/12262/12264/12261/12259 -
CVE-2019-12260/12265/12257/12258/12256/12255/12263/12262/12264/12261/12259 -
CVE-2019-12260/12265/12257/12258/12256/12255/12263/12262/12264/12261/12259 -
Firmware for Compact GuardLogix 5380 Safety (5069-L3) S3 v38.011 Firmware 103 MB
Firmware for Compact GuardLogix 5380 Safety (5069-L3) S3 v37.013 Firmware 102 MB
Firmware for Compact GuardLogix 5380 Safety (5069-L3) S3 v36.014 Firmware 100 MB
Firmware for Compact GuardLogix 5380 Safety (5069-L3) S3 v35.017 Firmware 78.39 MB
Firmware for Compact GuardLogix 5380 Safety (5069-L3) S3 v35.016 Firmware 78.39 MB
Firmware for Compact GuardLogix 5380 Safety (5069-L3) S3 v34.015 Firmware 77.06 MB
Firmware for Compact GuardLogix 5380 Safety (5069-L3) S3 v33.017 Firmware 72.15 MB
Firmware for Compact GuardLogix 5380 Safety (5069-L3) S3 v32.016 Firmware 73.99 MB
CVE-2019-12260/12265/12257/12258/12256/12255/12263/12262/12264/12261/12259 Product Security Advisory -
CVE-2019-12260/12265/12257/12258/12256/12255/12263/12262/12264/12261/12259 Product Security Advisory -
CVE-2019-12260/12265/12257/12258/12256/12255/12263/12262/12264/12261/12259 Product Security Advisory -
CVE-2019-12260/12265/12257/12258/12256/12255/12263/12262/12264/12261/12259 Product Security Advisory -
CVE-2019-12260/12265/12257/12258/12256/12255/12263/12262/12264/12261/12259 Product Security Advisory -
Looking for more Downloads?
Find product downloads in Rockwell Automation Product Compatibility and Download Center.
Search PCDC
Certifications
{name=China CCC, link=http://literature.rockwellautomation.com/idc/groups/literature/documents/ct/5069-ct065_-en-e.pdf} {name=Korean KC, link=http://literature.rockwellautomation.com/idc/groups/literature/documents/ct/5069-ct060_-en-e.pdf} {name=TUV General Safety, link=http://literature.rockwellautomation.com/idc/groups/literature/documents/ct/5069-ct063_-en-e.pdf} {name=IECEx Scheme, link=http://literature.rockwellautomation.com/idc/groups/literature/documents/ct/5069-ct062_-en-e.pdf} {name=UL Listed, link=http://literature.rockwellautomation.com/idc/groups/literature/documents/ct/5069-ct058_-en-e.pdf} {name=ATEX, link=http://literature.rockwellautomation.com/idc/groups/literature/documents/ct/5069-ct061_-en-e.pdf} {name=Australian RCM, link=http://literature.rockwellautomation.com/idc/groups/literature/documents/ct/5069-ct001_-en-e.pdf} {name=Eurasion Economic Community, link=http://literature.rockwellautomation.com/idc/groups/literature/documents/ct/1756-ct302_-ru-e.pdf}
  • American Bureau of Shippin
  • CE
  • China CCC
  • Korean KC
  • TUV General Safety
  • IECEx Scheme
  • UL Listed
  • ATEX
  • Australian RCM
  • UL Listed Hazardous
  • ODVA
  • MOROCCO DOC
  • Eurasion Economic Community
  • Security

This product was certified with the above certifications as of 2026-08-31. Products sold before or after this date might carry different certifications. Please review the product label to check for the certifications your specific product carries.

Looking for certification documents?
Explore certifications for this product and more in our comprehensive Literature Library.

Search the Literature Library
Regulatory Information
EU Importer Address

Rockwell Automation N.V
Pegasus Park
De Kleetlaan 12A
1831 Diegem
Belgium

EU Authorized Representative Address

Rockwell Automation N.V
Pegasus Park
De Kleetlaan 12A
1831 Diegem
Belgium

Accessories
Items Per Page:
1-1 of 1
Technotes
Technotes
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
InformationInformation
Multiple countries of origin based on manufacturing location
Compact GuardLogix SIL3 10.0/5.0M Motion
CloseClose
5069-L3100ERMS3
Close
Print
Phone:
Call
InformationInformation

Please review your distributor selection

Choose distributor
Rockwell Automation Home
Copyright ©2026 Rockwell Automation, Inc.
Environmental compliance inquiry
All fields with * are required.
This field is required
This field is required
This field is required
This field is required
This field is required
This field is required
Your inquiry has been successfully submitted.
Please allow up to 5 business days to receive a response to your inquiry.
You can now close this window.
There was an error submitting your inquiry.
Please try again.
Sign in to your Rockwell Automation account to submit a repair documentation request.
Sign In
Request repair documentation
All fields with * are required for processing your request.
Please enter your business email address
This field is required
This field is required
This field is required
This field is required
Please describe the issue you're experiencing or provide details about your repair request.
Documentation of liability insurance is required for anyone who is requesting documentation for product repairs.
UploadUpload
Please upload documentation of Liability Insurance, Professional Establishment, and Technical Competence for the applicable EU Member Country.*
Accepted file types: zip, pdf. Max file size: 5 MB. Limit 3 files.
CloseClose
File size is too large. Must be less than 5 MB.
File limit exceeded. Maximum 3 files allowed.
This field is required
Right to Repair Terms and Conditions
Rockwell Automation is making, parts, and service documentation available at your request in compliance with applicable right to repair laws and regulations. By signing below, you are agreeing to the following terms and conditions of your purchase of Rockwell Automation genuine repair parts for repair of a Rockwell Automation product. As used below, “Self Service Repair Parts” means genuine Rockwell Automation parts (components of Rockwell Automation products) purchased from Rockwell Automation for installation in a Rockwell Automation product as part of a Self Service Repair. Self Service Repair Parts may be new or previously used genuine Rockwell Automation parts that have been tested and passed Rockwell Automation functional requirements. “Self Service Repair Tools” means equipment and related materials purchased for the purpose of performing repairs.
This field is required
Your request has been successfully submitted.
Please allow up to 5 business days to receive a response to your inquiry.
You can now close this window.
This catalog number is not currently eligible, please check the number you have entered or learn more about our repair services offered.
  1. Chevron LeftChevron Left Rockwell Automation Home
  2. Chevron LeftChevron Left Pro...
  3. Chevron LeftChevron Left Hardware Catalog
  4. Chevron LeftChevron Left Remote I/O Products
  5. Chevron LeftChevron Left Compact 5000 I/O Modules
Please update your cookie preferences to continue.
This feature requires cookies to enhance your experience. Please update your preferences to allow for these cookies:
  • Social Media Cookies
  • Functional Cookies
  • Performance Cookies
  • Marketing Cookies
  • All Cookies
You can update your preferences at any time. For more information please see our {0} Privacy Policy
CloseClose