Control Voltage | 120V 60 Hz |
---|---|
Disconnect Type | Fusible |
Fuse Clips | 200 A Class R |
Product Family | NEMA |
Voltage type for actuating | AC |
---|---|
With transformer | No |
Suitable for emergency stop | Yes |
External reset possible | Yes |
With short-circuit release | Yes |
With fuse | Yes |
Rated control supply voltage at AC 50 Hz | 110 |
Rated control supply voltage at AC 60 Hz | 120 |
Type of motor starter | Reversing starter |
Continuous current | 135 |
Circuit closing inrush current peak including offset, max | 1581 |
Available short circuit amperes RMS symmetrical | 100000 |
Load voltage | 575V |
Fuse clips | 200 A Class R |
Heat dissipation | 14.8 W (2...3 poles) |
Coil operating limits | 85...110% |
Operating volt amperes burden | Sealed: 69VA, 60 Hz coils (2...3 poles) |
Hp rating | 100 Hp |
Factory installed modifications | HAND-AUTO selector switch |
Temperature compensated overload protection | Yes |
Coordination class according to IEC 60947-4-3 | Class 2 |
Type of electrical connection of main circuit | Screw connection |
Type of electrical connection for auxiliary- and control current circuit | Screw connection |
Width | 22 |
---|---|
Height | 50 |
Depth | 11.9 mm |
Degree of protection (NEMA) | 1 |
---|---|
Number of auxiliary contacts, max | 8 |
Weight | 250 |
Mechanical life operations | 5000000 |
Operating time, drop-out | 20 ms |
Operating time, pick-up | 27 ms |
Material housing | Steel |
Enclosure type | NEMA 1 general purpose |
Required torque on power terminal wire clamps and pressure connectors or lugs | 275 |
---|---|
Auxiliary contact material | Silver Alloy |
Type of power terminal | Pressure terminals |
Wire size | For power terminals: 6...4 AWG |
Power contact material | Silver Alloy |
NEMA size | Size 4 |
---|---|
Operating temperature | -25 |
Operating position | Vertical |
Altitude | 10000 ft before derating |
Overload relay | Eutectic Alloy overload relay |
Corrosion-resistance | All metal parts are treated for corrosion-resistance |
Sales Info
Repairable | NOT_REPAIRABLE |
Preferred Availability | false |
Quick Turnaround | false |
Dimension Height | 42564.812 |
Lead Time | 6 |
Dimension Width | 2.54 |
Dimension Length | 2.54 |
Stock Status | NON_STOCKED |
Weight | 84.595 |
Weight Unit | KG |
Dimension Unit | CM |
Type | Resource | Publication |
---|---|---|
Technical Data | 500-td014_-en-p | 500-TD014 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Visit the Technical Documentation Center
Search the Literature Library
Sign in to your Rockwell Automation account to view Knowledgebase Articles.
Sign In
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Technical Specifications
Control Voltage | 120V 60 Hz |
---|---|
Disconnect Type | Fusible |
Fuse Clips | 200 A Class R |
Product Family | NEMA |
Voltage type for actuating | AC |
---|---|
With transformer | No |
Suitable for emergency stop | Yes |
External reset possible | Yes |
With short-circuit release | Yes |
With fuse | Yes |
Rated control supply voltage at AC 50 Hz | 110 |
Rated control supply voltage at AC 60 Hz | 120 |
Type of motor starter | Reversing starter |
Continuous current | 135 |
Circuit closing inrush current peak including offset, max | 1581 |
Available short circuit amperes RMS symmetrical | 100000 |
Load voltage | 575V |
Fuse clips | 200 A Class R |
Heat dissipation | 14.8 W (2...3 poles) |
Coil operating limits | 85...110% |
Operating volt amperes burden | Sealed: 69VA, 60 Hz coils (2...3 poles) |
Hp rating | 100 Hp |
Factory installed modifications | HAND-AUTO selector switch |
Temperature compensated overload protection | Yes |
Coordination class according to IEC 60947-4-3 | Class 2 |
Type of electrical connection of main circuit | Screw connection |
Type of electrical connection for auxiliary- and control current circuit | Screw connection |
Width | 22 |
---|---|
Height | 50 |
Depth | 11.9 mm |
Degree of protection (NEMA) | 1 |
---|---|
Number of auxiliary contacts, max | 8 |
Weight | 250 |
Mechanical life operations | 5000000 |
Operating time, drop-out | 20 ms |
Operating time, pick-up | 27 ms |
Material housing | Steel |
Enclosure type | NEMA 1 general purpose |
Required torque on power terminal wire clamps and pressure connectors or lugs | 275 |
---|---|
Auxiliary contact material | Silver Alloy |
Type of power terminal | Pressure terminals |
Wire size | For power terminals: 6...4 AWG |
Power contact material | Silver Alloy |
NEMA size | Size 4 |
---|---|
Operating temperature | -25 |
Operating position | Vertical |
Altitude | 10000 ft before derating |
Overload relay | Eutectic Alloy overload relay |
Corrosion-resistance | All metal parts are treated for corrosion-resistance |
Sales Info
Repairable | NOT_REPAIRABLE |
Preferred Availability | false |
Quick Turnaround | false |
Dimension Height | 42564.812 |
Lead Time | 6 |
Dimension Width | 2.54 |
Dimension Length | 2.54 |
Stock Status | NON_STOCKED |
Weight | 84.595 |
Weight Unit | KG |
Dimension Unit | CM |
Documents
500-td014_-en-p
Technical Data
500-TD014 |
Type | Resource | Publication |
---|---|---|
Technical Data | 500-td014_-en-p | 500-TD014 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Visit the Technical Documentation Center
Search the Literature Library
Alternative Products
Technotes
Sign in to your Rockwell Automation account to view Knowledgebase Articles.
Sign In
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Find a sales and technology partner
Copyright ©2024 Rockwell Automation, Inc.