Loading
View all LV NEMA Combination Starters
  • alt text
alt text
506-DFAD-A2L-26R

NEMA Size 3 Rvsg Combination Discon

PrintPrint
Print
EmailEmail
Share
Product RegistrationProduct Registration
QR code
Allen-Bradley 506-DFAD-A2L-26R product image
Lifecycle status: Active
Lifecycle status: Active
Add to BoM
  • Get Support
Technical Specifications
General
Electrical
Contruction
Mechanical
Construction
Environmental
Documents
Alternative Products
Technotes
Control Voltage
120V 60 Hz
Disconnect Type
Fusible
Fuse Clips
100 A Class R
Sub Brand
NEMA
Voltage type for actuating
AC
With transformer
False
Suitable for emergency stop
True
External reset possible
True
With short-circuit release
True
With fuse
True
Rated control supply voltage at AC 50 Hz
110 V
Rated control supply voltage at AC 60 Hz
120 V
Release class
CLASS 20
Overload release current setting
18 A
Type of motor starter
Reversing starter
Continuous current
90 A
Circuit closing inrush current peak including offset, max
947 A
Available short circuit amperes RMS symmetrical
100000 A
Load voltage
230V
Fuse clips
100 A Class R
Heat dissipation
10 W (2...3 poles)
Coil operating limits
85...110%
Operating volt amperes burden
Sealed: 45VA, 60 Hz coils (2...3 poles)
Hp rating
30 Hp
Temperature compensated overload protection
True
Coordination class according to IEC 60947-4-3
Class 2
Type of electrical connection of main circuit
Screw connection
Type of electrical connection for auxiliary- and control current circuit
Screw connection
Width
22 mm
Height
50 mm
Depth
11.5 mm
Degree of protection (NEMA)
12
Number of auxiliary contacts, max
8
Weight
250 lb
Mechanical life operations
5000000
Operating time, drop-out
20 ms
Operating time, pick-up
37 ms
Material housing
Steel
Enclosure type
NEMA 3R/4/12 painted
Required torque on power terminal wire clamps and pressure connectors or lugs
150 in-lb
Auxiliary contact material
Silver Alloy
Type of power terminal
Pressure terminals
Wire size
For power terminals: 8...1 AWG
Power contact material
Silver Alloy
NEMA size
Size 3
Operating temperature
-25 °C
Operating position
Vertical
Altitude
10000 ft before derating
Overload relay
Electronic, manual reset, Class 20, full load current adjustment range 18...90 A
Corrosion-resistance
All metal parts are treated for corrosion-resistance
General Publication
Product Cutsheet --
Technical Data Publication
500-td014_-en-p 500-TD014
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Items Per Page:
1-1 of 1
Technotes
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Technical Specifications
Control Voltage
120V 60 Hz
Disconnect Type
Fusible
Fuse Clips
100 A Class R
Sub Brand
NEMA
Voltage type for actuating
AC
With transformer
False
Suitable for emergency stop
True
External reset possible
True
With short-circuit release
True
With fuse
True
Rated control supply voltage at AC 50 Hz
110 V
Rated control supply voltage at AC 60 Hz
120 V
Release class
CLASS 20
Overload release current setting
18 A
Type of motor starter
Reversing starter
Continuous current
90 A
Circuit closing inrush current peak including offset, max
947 A
Available short circuit amperes RMS symmetrical
100000 A
Load voltage
230V
Fuse clips
100 A Class R
Heat dissipation
10 W (2...3 poles)
Coil operating limits
85...110%
Operating volt amperes burden
Sealed: 45VA, 60 Hz coils (2...3 poles)
Hp rating
30 Hp
Temperature compensated overload protection
True
Coordination class according to IEC 60947-4-3
Class 2
Type of electrical connection of main circuit
Screw connection
Type of electrical connection for auxiliary- and control current circuit
Screw connection
Width
22 mm
Height
50 mm
Depth
11.5 mm
Degree of protection (NEMA)
12
Number of auxiliary contacts, max
8
Weight
250 lb
Mechanical life operations
5000000
Operating time, drop-out
20 ms
Operating time, pick-up
37 ms
Material housing
Steel
Enclosure type
NEMA 3R/4/12 painted
Required torque on power terminal wire clamps and pressure connectors or lugs
150 in-lb
Auxiliary contact material
Silver Alloy
Type of power terminal
Pressure terminals
Wire size
For power terminals: 8...1 AWG
Power contact material
Silver Alloy
NEMA size
Size 3
Operating temperature
-25 °C
Operating position
Vertical
Altitude
10000 ft before derating
Overload relay
Electronic, manual reset, Class 20, full load current adjustment range 18...90 A
Corrosion-resistance
All metal parts are treated for corrosion-resistance
Documents
Product Cutsheet General
--
500-td014_-en-p Technical Data
500-TD014
General Publication
Product Cutsheet --
Technical Data Publication
500-td014_-en-p 500-TD014
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Alternative Products
Items Per Page:
1-1 of 1
Technotes
Technotes
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Find your nearest distributor
Contact your distributor in {0}
Change location
EmailEmail
PhonePhone
Find a partner
NEMA Size 3 Rvsg Combination Discon
CloseClose
506-DFAD-A2L-26R
Close
Print
Allen-Bradley 506-DFAD-A2L-26R product image
Phone:
Call
Rockwell Automation Home
Copyright ©2026 Rockwell Automation, Inc.
Sign in to your Rockwell Automation account to submit a repair documentation request.
Sign In
Request repair documentation
All fields with * are required for processing your request.
This field is required
This field is required
This field is required
This field is required
This field is required
Documentation of liability insurance is required for anyone who is requesting documentation for product repairs.
UploadUpload
Please upload documentation of liability insurance.*
1 file selected
CloseClose
File size is too large. Must be less than 5 MB.
Accepted file types: zip, pdf; Maximum size: 5 MB.
Right to Repair Terms and Conditions
Rockwell Automation is making, parts, and service documentation available at your request in compliance with applicable right to repair laws and regulations. By signing below, you are agreeing to the following terms and conditions of your purchase of Rockwell Automation genuine repair parts for repair of a Rockwell Automation product. As used below, “Self Service Repair Parts” means genuine Rockwell Automation parts (components of Rockwell Automation products) purchased from Rockwell Automation for installation in a Rockwell Automation product as part of a Self Service Repair. Self Service Repair Parts may be new or previously used genuine Rockwell Automation parts that have been tested and passed Rockwell Automation functional requirements. “Self Service Repair Tools” means equipment and related materials purchased for the purpose of performing repairs.
Your request has been successfully submitted.
Please allow up to 5 business days to receive a response to your inquiry.
  1. Chevron LeftChevron Left Rockwell Automation Home
  2. Chevron LeftChevron Left Products
Please update your cookie preferences to continue.
This feature requires cookies to enhance your experience. Please update your preferences to allow for these cookies:
  • Social Media Cookies
  • Functional Cookies
  • Performance Cookies
  • Marketing Cookies
  • All Cookies
You can update your preferences at any time. For more information please see our {0} Privacy Policy
CloseClose