Loading
  • alt text
alt text
503L-BFB-3-6P-32T-901

NEMA Size 1 LTG Combination Cntcr Ckt

PrintPrint
Print
EmailEmail
Share
Product RegistrationProduct Registration
QR code
Allen-Bradley 503L-BFB-3-6P-32T-901 product image
Lifecycle status: Discontinued
ErrorsErrors
Rockwell Automation announces that as of June 15, 2025, the NEMA Size 1 LTG Combination Cntcr Ckt will be discontinued and no longer available for sale. Customers are encouraged to remove references to the affected product(s)
Discontinued Date: June 15, 2025 Replacement Category: Engineering Replacement
Lifecycle status: Discontinued
ErrorsErrors
Rockwell Automation announces that as of June 15, 2025, the NEMA Size 1 LTG Combination Cntcr Ckt will be discontinued and no longer available for sale. Customers are encouraged to remove references to the affected product(s)
Discontinued Date: June 15, 2025 Replacement Category: Engineering Replacement
Add to BoM
  • Get Support
Technical Specifications
General
Electrical
Mechanical
Construction
Environmental
Documents
Technotes
Circuit-Breaker Type
Inverse Hrs - Swbd Interruptin
Control Voltage
120V 60 Hz
Product Family
NEMA
Number of auxiliary contacts as normally open contact
1
Number of auxiliary contacts as normally closed contact
1
Voltage type for actuating
AC
With transformer
True
Rated control supply voltage at AC 50 Hz
480 V
Rated control supply voltage at AC 60 Hz
480 V
Service limit current rating
32 A
Continuous current
27 A
Circuit closing inrush current peak including offset, max
288 A
Heat dissipation
5.9 W
Available short circuit amperes RMS symmetrical
65000A @ 480V
Coil operating limits
85...110%
Circuit breaker type
Inverse time, standard interrupting capacity
Operating volt amperes burden
Sealed: 29VA, 60 Hz coils
Continuous current/horsepower
1/3 Hp (motor protection), 30 A (ftder protection)
Continuous ampere rating, max
30 A @ non-motor & lighting loads
Transformer primary switching kVA rating
8.5 kVA @ 460V load voltage, 3-phase (inrush current ≤20 times continuous current)
Capacitor switching kVAR
6 kVAR @ 230V, 3-phase (If maximum available current (at capacitor terminals) is greater than 3000 A, contact your local Rockwell Automation sales office, Allen-Bradley distributor, or NEMA ICS-2 standard)
Factory installed models
Transformer with 2 primary & 1 sary fuse
Features
Combination Lighting Contactors with Circuit Breaker
Number of auxiliary contacts, max
8
Weight, approx
40 lb
Mechanical life operations
1.0E7
Operating time, drop-out
14 ms
Operating time, pick-up
22 ms
Enclosure type
NEMA 3R/4/12 painted
Required torque on power terminal wire clamps and pressure connectors or lugs
20 in-lb
Depth, approx
8.25 mm
Auxiliary contact material
Silver
Type of power terminal
Saddle or wire clA
Width, approx
10.5 in
Height, approx
27.5 in
Wire size
For power terminals: 14...8 AWG
Power contact material
Silver alloy
Requirements for sizing of wire
All wire rated 167 °F (75 °C) or higher must be sized per the local electrical code for 167 °F (75 °C) wire
Operating position
Vertical
Altitude
10000 ft before derating
Operating temperature
Starters with eutectic alloy overload relay (provided condensation is prevented): -13...149 °F (-25...65 °C)
Corrosion-resistance
All metal parts are treated for corrosion-resistance
General Publication
Product Cutsheet --
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Technical Specifications
Circuit-Breaker Type
Inverse Hrs - Swbd Interruptin
Control Voltage
120V 60 Hz
Product Family
NEMA
Number of auxiliary contacts as normally open contact
1
Number of auxiliary contacts as normally closed contact
1
Voltage type for actuating
AC
With transformer
True
Rated control supply voltage at AC 50 Hz
480 V
Rated control supply voltage at AC 60 Hz
480 V
Service limit current rating
32 A
Continuous current
27 A
Circuit closing inrush current peak including offset, max
288 A
Heat dissipation
5.9 W
Available short circuit amperes RMS symmetrical
65000A @ 480V
Coil operating limits
85...110%
Circuit breaker type
Inverse time, standard interrupting capacity
Operating volt amperes burden
Sealed: 29VA, 60 Hz coils
Continuous current/horsepower
1/3 Hp (motor protection), 30 A (ftder protection)
Continuous ampere rating, max
30 A @ non-motor & lighting loads
Transformer primary switching kVA rating
8.5 kVA @ 460V load voltage, 3-phase (inrush current ≤20 times continuous current)
Capacitor switching kVAR
6 kVAR @ 230V, 3-phase (If maximum available current (at capacitor terminals) is greater than 3000 A, contact your local Rockwell Automation sales office, Allen-Bradley distributor, or NEMA ICS-2 standard)
Factory installed models
Transformer with 2 primary & 1 sary fuse
Features
Combination Lighting Contactors with Circuit Breaker
Number of auxiliary contacts, max
8
Weight, approx
40 lb
Mechanical life operations
1.0E7
Operating time, drop-out
14 ms
Operating time, pick-up
22 ms
Enclosure type
NEMA 3R/4/12 painted
Required torque on power terminal wire clamps and pressure connectors or lugs
20 in-lb
Depth, approx
8.25 mm
Auxiliary contact material
Silver
Type of power terminal
Saddle or wire clA
Width, approx
10.5 in
Height, approx
27.5 in
Wire size
For power terminals: 14...8 AWG
Power contact material
Silver alloy
Requirements for sizing of wire
All wire rated 167 °F (75 °C) or higher must be sized per the local electrical code for 167 °F (75 °C) wire
Operating position
Vertical
Altitude
10000 ft before derating
Operating temperature
Starters with eutectic alloy overload relay (provided condensation is prevented): -13...149 °F (-25...65 °C)
Corrosion-resistance
All metal parts are treated for corrosion-resistance
Documents
Product Cutsheet General
--
General Publication
Product Cutsheet --
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Technotes
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Loading
Find your nearest distributor
Contact your distributor in {0}
Change location
EmailEmail
PhonePhone
Find a partner
NEMA Size 1 LTG Combination Cntcr Ckt
CloseClose
503L-BFB-3-6P-32T-901
Close
Print
Allen-Bradley 503L-BFB-3-6P-32T-901 product image
Phone:
Call
Rockwell Automation Home
Copyright ©2026 Rockwell Automation, Inc.
Sign in to your Rockwell Automation account to submit a repair documentation request.
Sign In
Request repair documentation
All fields with * are required for processing your request.
This field is required
This field is required
This field is required
This field is required
This field is required
Documentation of liability insurance is required for anyone who is requesting documentation for product repairs.
UploadUpload
Please upload documentation of liability insurance.*
1 file selected
CloseClose
File size is too large. Must be less than 5 MB.
Accepted file types: zip, pdf; Maximum size: 5 MB.
Right to Repair Terms and Conditions
Rockwell Automation is making, parts, and service documentation available at your request in compliance with applicable right to repair laws and regulations. By signing below, you are agreeing to the following terms and conditions of your purchase of Rockwell Automation genuine repair parts for repair of a Rockwell Automation product. As used below, “Self Service Repair Parts” means genuine Rockwell Automation parts (components of Rockwell Automation products) purchased from Rockwell Automation for installation in a Rockwell Automation product as part of a Self Service Repair. Self Service Repair Parts may be new or previously used genuine Rockwell Automation parts that have been tested and passed Rockwell Automation functional requirements. “Self Service Repair Tools” means equipment and related materials purchased for the purpose of performing repairs.
Your request has been successfully submitted.
Please allow up to 5 business days to receive a response to your inquiry.
  1. Chevron LeftChevron Left Rockwell Automation Home
  2. Chevron LeftChevron Left Products
Please update your cookie preferences to continue.
This feature requires cookies to enhance your experience. Please update your preferences to allow for these cookies:
  • Social Media Cookies
  • Functional Cookies
  • Performance Cookies
  • Marketing Cookies
  • All Cookies
You can update your preferences at any time. For more information please see our {0} Privacy Policy
CloseClose