Control Voltage | 120V 60 Hz |
---|---|
Disconnect Type | Fusible |
Fuse Clips | 30 A Class R |
Product Family | NEMA |
Sales Info
Repairable | NOT_REPAIRABLE |
Preferred Availability | false |
Quick Turnaround | false |
Dimension Height | 29.21 |
Lead Time | 6 |
Dimension Width | 34.011 |
Dimension Length | 91.389 |
Stock Status | NON_STOCKED |
Weight | 22.208 |
Weight Unit | KG |
Dimension Unit | CM |
Type | Resource | Publication |
---|---|---|
General | Product Cutsheet | -- |
General | Repair Parts for Enclosure | -- |
General | Dimension Sheet | -- |
General | Repair Parts for Control Circuit Terminal | -- |
Technical Data | 500-td014_-en-p | 500-TD014 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Visit the Technical Documentation Center
Search the Literature Library
Sign in to your Rockwell Automation account to view Knowledgebase Articles.
Sign In
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Technical Specifications
Control Voltage | 120V 60 Hz |
---|---|
Disconnect Type | Fusible |
Fuse Clips | 30 A Class R |
Product Family | NEMA |
Sales Info
Repairable | NOT_REPAIRABLE |
Preferred Availability | false |
Quick Turnaround | false |
Dimension Height | 29.21 |
Lead Time | 6 |
Dimension Width | 34.011 |
Dimension Length | 91.389 |
Stock Status | NON_STOCKED |
Weight | 22.208 |
Weight Unit | KG |
Dimension Unit | CM |
Documents
Product Cutsheet
General
-- |
Repair Parts for Enclosure
General
-- |
Dimension Sheet
General
-- |
Repair Parts for Control Circuit Terminal
General
-- |
500-td014_-en-p
Technical Data
500-TD014 |
Type | Resource | Publication |
---|---|---|
General | Product Cutsheet | -- |
General | Repair Parts for Enclosure | -- |
General | Dimension Sheet | -- |
General | Repair Parts for Control Circuit Terminal | -- |
Technical Data | 500-td014_-en-p | 500-TD014 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Visit the Technical Documentation Center
Search the Literature Library
Alternative Products
Technotes
Sign in to your Rockwell Automation account to view Knowledgebase Articles.
Sign In
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Find a sales and technology partner
Copyright ©2024 Rockwell Automation, Inc.