Loading
View all Metal Optical Fork Sensors
Print
Share
QR code
JSON
  • alt text
alt text
Chevron LeftChevron Left
alt text
Chevron LeftChevron Left
Allen-Bradley logo
45LST-1LEA2-P4

Side Through Hole Fork Sensor

Serial #:
This product has not been verified. Please {} to confirm authenticity. register your product
Lifecycle status: Active
Description
PHOTOSWITCH Photoelectric Sensor, 45LST Optical Fork Sensor, 15mm (0.59in)Sensing Gap, 4-pin Pico QD
  • Add to BOM
  • Repair services
  • Get support
45LST-1LEA2-P4

Side Through Hole Fork Sensor

Serial #:
This product has not been verified. Please {} to confirm authenticity. register your product
  • alt text
alt text
Chevron LeftChevron Left
alt text
Chevron LeftChevron Left
Allen-Bradley logo
Lifecycle status: Active
Description
PHOTOSWITCH Photoelectric Sensor, 45LST Optical Fork Sensor, 15mm (0.59in)Sensing Gap, 4-pin Pico QD
  • Add to BOM
  • Repair services
  • Get support
Find your nearest distributor
Contact your distributor in {0}
Change location
PhonePhone
Find a partner
Find your nearest distributor
Contact your distributor in {0}
Change location
PhonePhone
Find a partner
Overview
Electrical & Connectivity
General Features
Power & Electrical Characteristics
Physical Characteristics
Construction
Mechanical
Compliance & Environment
Standards & Protection
Drawings
Documents
Certifications
Accessories
Technotes
Unique Product Identifier
45LST-1LEA2-P4
UPC
781180128028
Estimated Lead Time
5 days
Standard Warranty Duration

1 year See details

Country of Origin
France
Light Source
Infrared
Sensing Gap Size
15mm
Sensing Mode
Transmitted Beam Pair
Sensitivity Adjustment
Manually Adjustable
Standard
CULus Certified,CE,CULUS
Current consumption, max
40 mA
LED status
Green LED: power ON/unblocked light path, Red & green LED blink: short circuit mode, Red LED: output energized
Leakage current
12V supply: 0.78mA @ 10mA load, 6.9mA @ 100mA load, 24V supply: 0.30mA @ 10mA load, 3mA @ 100mA load
Light source
Non-modulated (continuous) infrared
Max. output current
100 mA
Number of protected semiconductor outputs
1
Power ON delay
129 ms
Protection type
Short circuit, reverse polarity, false pulse, overload
Rated control supply voltage at DC
10 V
Sensing mode
Light-/dark switching
Sensitivity adjustment
25-turn potentiom
Type of electric connection
Connector M8
Type of light
Infrared light
Type of switch function
Other
Type of switching output
PNP/NPN
Voltage type
DC
Wavelength of the sensor
880 nm
With time function
True
Construction
Construction type housing
Special construction
Frame opening lengthwise
15 mm
Height of sensor
12 mm
Housing material
Anodized Aluminium
Material housing
Metal
Setting procedure
Manual adjustment
Suitable for safety functions
False
Width sensor
80 mm
With reflector
False
Mechanical
Degree of protection (IP)
IP65
Response time
1 ms
Shock
30 g with 1 ms pulse duration, meets or exceeds IEC 600947-5-2
Vibration
10...55 Hz, 1 mm Alitude, meets or exceeds IEC 600947-5-2
Operating temperature
-20 °C
Drawings
Dimension Drawing (3D STEP format) Download (ZIP)
Dimension Drawing (PDF) Download (PDF)
Product Drawing Drawing (DWG)
Product Drawing Drawing (DXF)
Drawings
Dimension Drawing (3D STEP format) Download (ZIP)
Dimension Drawing (PDF) Download (PDF)
Product Drawing Drawing (DWG)
Product Drawing Drawing (DXF)
General Publication
Product Cutsheet --
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
UKCA DOC
  • UKCA DOC

This product was certified with the above certifications as of 2026-07-17. Products sold before or after this date might carry different certifications. Please review the product label to check for the certifications your specific product carries.

Looking for certification documents?
Explore certifications for this product and more in our comprehensive Literature Library.

Search the Literature Library
Regulatory Information
EU Importer Address

Rockwell Automation N.V
Pegasus Park
De Kleetlaan 12A
1831 Diegem
Belgium

EU Authorized Representative Address

Rockwell Automation N.V
Pegasus Park
De Kleetlaan 12A
1831 Diegem
Belgium

Items Per Page:
1-1 of 1
Technotes
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Overview
Unique Product Identifier
45LST-1LEA2-P4
UPC
781180128028
Estimated Lead Time
5 days
Standard Warranty Duration

1 year See details

Country of Origin
France
Electrical & Connectivity
Light Source
Infrared
Sensing Gap Size
15mm
Sensing Mode
Transmitted Beam Pair
Sensitivity Adjustment
Manually Adjustable
Standard
CULus Certified,CE,CULUS
Current consumption, max
40 mA
LED status
Green LED: power ON/unblocked light path, Red & green LED blink: short circuit mode, Red LED: output energized
Leakage current
12V supply: 0.78mA @ 10mA load, 6.9mA @ 100mA load, 24V supply: 0.30mA @ 10mA load, 3mA @ 100mA load
Light source
Non-modulated (continuous) infrared
Max. output current
100 mA
Number of protected semiconductor outputs
1
Power ON delay
129 ms
Protection type
Short circuit, reverse polarity, false pulse, overload
Rated control supply voltage at DC
10 V
Sensing mode
Light-/dark switching
Sensitivity adjustment
25-turn potentiom
Type of electric connection
Connector M8
Type of light
Infrared light
Type of switch function
Other
Type of switching output
PNP/NPN
Voltage type
DC
Wavelength of the sensor
880 nm
With time function
True
Physical Characteristics
Construction
Construction type housing
Special construction
Frame opening lengthwise
15 mm
Height of sensor
12 mm
Housing material
Anodized Aluminium
Material housing
Metal
Setting procedure
Manual adjustment
Suitable for safety functions
False
Width sensor
80 mm
With reflector
False
Mechanical
Degree of protection (IP)
IP65
Response time
1 ms
Shock
30 g with 1 ms pulse duration, meets or exceeds IEC 600947-5-2
Vibration
10...55 Hz, 1 mm Alitude, meets or exceeds IEC 600947-5-2
Compliance & Environment
Operating temperature
-20 °C
Drawings
Drawings
Dimension Drawing (3D STEP format) Download (ZIP)
Dimension Drawing (PDF) Download (PDF)
Product Drawing Drawing (DWG)
Product Drawing Drawing (DXF)
Drawings
Dimension Drawing (3D STEP format) Download (ZIP)
Dimension Drawing (PDF) Download (PDF)
Product Drawing Drawing (DWG)
Product Drawing Drawing (DXF)
Documents
Product Cutsheet General
--
General Publication
Product Cutsheet --
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Certifications
{name=UKCA DOC, link=http://literature.rockwellautomation.com/idc/groups/literature/documents/ct/45lst-ct001_-en-e.pdf}
  • UKCA DOC

This product was certified with the above certifications as of 2026-07-17. Products sold before or after this date might carry different certifications. Please review the product label to check for the certifications your specific product carries.

Looking for certification documents?
Explore certifications for this product and more in our comprehensive Literature Library.

Search the Literature Library
Regulatory Information
EU Importer Address

Rockwell Automation N.V
Pegasus Park
De Kleetlaan 12A
1831 Diegem
Belgium

EU Authorized Representative Address

Rockwell Automation N.V
Pegasus Park
De Kleetlaan 12A
1831 Diegem
Belgium

Accessories
Items Per Page:
1-1 of 1
Technotes
Technotes
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
InformationInformation
Multiple countries of origin based on manufacturing location
Side Through Hole Fork Sensor
CloseClose
45LST-1LEA2-P4
Close
Print
Phone:
Call
InformationInformation

Please review your distributor selection

Choose distributor
Rockwell Automation Home
Copyright ©2026 Rockwell Automation, Inc.
Environmental compliance inquiry
All fields with * are required.
This field is required
This field is required
This field is required
This field is required
This field is required
This field is required
Your inquiry has been successfully submitted.
Please allow up to 5 business days to receive a response to your inquiry.
You can now close this window.
There was an error submitting your inquiry.
Please try again.
Sign in to your Rockwell Automation account to submit a repair documentation request.
Sign In
Request repair documentation
All fields with * are required for processing your request.
Please enter your business email address
This field is required
This field is required
This field is required
This field is required
Documentation of liability insurance is required for anyone who is requesting documentation for product repairs.
UploadUpload
Please upload documentation of Liability Insurance, Professional Establishment, and Technical Competence for the applicable EU Member Country.*
Accepted file types: zip, pdf. Max file size: 5 MB. Limit 3 files.
CloseClose
File size is too large. Must be less than 5 MB.
File limit exceeded. Maximum 3 files allowed.
This field is required
Right to Repair Terms and Conditions
Rockwell Automation is making, parts, and service documentation available at your request in compliance with applicable right to repair laws and regulations. By signing below, you are agreeing to the following terms and conditions of your purchase of Rockwell Automation genuine repair parts for repair of a Rockwell Automation product. As used below, “Self Service Repair Parts” means genuine Rockwell Automation parts (components of Rockwell Automation products) purchased from Rockwell Automation for installation in a Rockwell Automation product as part of a Self Service Repair. Self Service Repair Parts may be new or previously used genuine Rockwell Automation parts that have been tested and passed Rockwell Automation functional requirements. “Self Service Repair Tools” means equipment and related materials purchased for the purpose of performing repairs.
This field is required
Your request has been successfully submitted.
Please allow up to 5 business days to receive a response to your inquiry.
You can now close this window.
This catalog number is not currently eligible, please check the number you have entered or learn more about our repair services offered.
  1. Chevron LeftChevron Left Rockwell Automation Home
  2. Chevron LeftChevron Left Products
Please update your cookie preferences to continue.
This feature requires cookies to enhance your experience. Please update your preferences to allow for these cookies:
  • Social Media Cookies
  • Functional Cookies
  • Performance Cookies
  • Marketing Cookies
  • All Cookies
You can update your preferences at any time. For more information please see our {0} Privacy Policy
CloseClose