Suitable for safety functions | False |
---|---|
Wavelength of the sensor | 670 nm |
Voltage type | DC |
Rated control supply voltage at DC | 18 V |
Type of electric connection | Connector M12 |
Temperature drift | 18 µm/°C |
Sensing range | 45 mm |
Light source | Laser |
Current consumption | ≤35mA @ 24V DC |
Linearity | <1%≤400 µm |
Output configuration | Analog 4...20 mA and 1 discrete |
Sensing beam | Visible red Class 1 laser, 670 nm |
Operating voltage/mode | DC light operate |
Range of measurement | 40 mm |
Output type | Analog Output 0...10V DC |
Resolution | <1%≤400 µm |
Response time | 30 ms |
Output rating | 3 mA maximum |
Status indicator | Green: power, red: lens contamination |
Laser protection class | Class 1 |
Blind zone sensing range | 0 mm |
Sensitivity adjustment | Not adjustable |
Circuitry protection | Short circuit, overload, false pulse, transient noise, reverse polarity protection |
Width sensor | 17 mm |
---|---|
Height of sensor | 50 mm |
Length of sensor | 50 mm |
Operating environment | IP67 |
Vibration | 10...55 Hz, 1.5 mm (0.06 in) Alitude, 3 planes, meets or exceeds IEC 60947-5-2 |
Spot size | <0.8 mm (0.03 in) beam spot @ 65 mm (2.56 in) |
Shock | 30 G (1.06 oz), 11 ms, meets or exceeds 60947-5-2 |
Lens material | PMMA |
---|---|
Housing material | Plastic-ABS |
Connection type | 4-pin DC micro, 270° rotatable connector |
Operating temperature | 0 °C |
---|
Sales Info
Repairable | NOT_REPAIRABLE |
Preferred Availability | false |
Quick Turnaround | false |
Dimension Height | 5.999 |
Lead Time | 5 |
Dimension Width | 16.5 |
Dimension Length | 24.0 |
Stock Status | NON_STOCKED |
Weight | 0.176 |
Weight Unit | KG |
Dimension Unit | CM |
Drawings | |
---|---|
3D STEP Model (STP) | Download (ZIP) |
Product Drawing | Drawing (DWG) |
Drawings |
---|
3D STEP Model (STP) Download (ZIP) |
Product Drawing Drawing (DWG) |
Type | Resource | Publication |
---|---|---|
General | Product Cutsheet | -- |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Sign in to your Rockwell Automation account to view Knowledgebase Articles.
Sign In
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Technical Specifications
Suitable for safety functions | False |
---|---|
Wavelength of the sensor | 670 nm |
Voltage type | DC |
Rated control supply voltage at DC | 18 V |
Type of electric connection | Connector M12 |
Temperature drift | 18 µm/°C |
Sensing range | 45 mm |
Light source | Laser |
Current consumption | ≤35mA @ 24V DC |
Linearity | <1%≤400 µm |
Output configuration | Analog 4...20 mA and 1 discrete |
Sensing beam | Visible red Class 1 laser, 670 nm |
Operating voltage/mode | DC light operate |
Range of measurement | 40 mm |
Output type | Analog Output 0...10V DC |
Resolution | <1%≤400 µm |
Response time | 30 ms |
Output rating | 3 mA maximum |
Status indicator | Green: power, red: lens contamination |
Laser protection class | Class 1 |
Blind zone sensing range | 0 mm |
Sensitivity adjustment | Not adjustable |
Circuitry protection | Short circuit, overload, false pulse, transient noise, reverse polarity protection |
Width sensor | 17 mm |
---|---|
Height of sensor | 50 mm |
Length of sensor | 50 mm |
Operating environment | IP67 |
Vibration | 10...55 Hz, 1.5 mm (0.06 in) Alitude, 3 planes, meets or exceeds IEC 60947-5-2 |
Spot size | <0.8 mm (0.03 in) beam spot @ 65 mm (2.56 in) |
Shock | 30 G (1.06 oz), 11 ms, meets or exceeds 60947-5-2 |
Lens material | PMMA |
---|---|
Housing material | Plastic-ABS |
Connection type | 4-pin DC micro, 270° rotatable connector |
Operating temperature | 0 °C |
---|
Sales Info
Repairable | NOT_REPAIRABLE |
Preferred Availability | false |
Quick Turnaround | false |
Dimension Height | 5.999 |
Lead Time | 5 |
Dimension Width | 16.5 |
Dimension Length | 24.0 |
Stock Status | NON_STOCKED |
Weight | 0.176 |
Weight Unit | KG |
Dimension Unit | CM |
Drawings
Drawings | |
---|---|
3D STEP Model (STP) | Download (ZIP) |
Product Drawing | Drawing (DWG) |
Drawings |
---|
3D STEP Model (STP) Download (ZIP) |
Product Drawing Drawing (DWG) |
Documents
Product Cutsheet
General
-- |
Type | Resource | Publication |
---|---|---|
General | Product Cutsheet | -- |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Accessories
Technotes
Sign in to your Rockwell Automation account to view Knowledgebase Articles.
Sign In
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Find a sales and technology partner



Copyright ©2025 Rockwell Automation, Inc.