Agency Approvals | CE Certified,CE,CULUS,UL |
---|---|
Light Source | Laser |
Sensing Mode | Laser Measurement |
Sensitivity Adjustment | Teach Button |
Suitable for safety functions | False |
---|---|
Wavelength of the sensor | 650 nm |
Voltage type | DC |
Rated control supply voltage at DC | 18 V |
Type of electric connection | Connector M12 |
Temperature drift | <0.02%/°C |
Sensing range | 30 mm |
Light source | Laser |
Current consumption | ≤40mA @ 24V DC |
Linearity | <0.25% of range |
Output configuration | Analog 4...20 mA and 1 discrete |
Sensing beam | Visible red Class 1 laser, 650 nm |
Operating voltage/mode | DC - light or dark operate selectable |
Range of measurement | 70 mm and 220 mm (2.75 in and 8.66 in) |
Output type | Discrete: PNP (N.O./N.C.), analog: current 4...20 mA |
Resolution | <0.1% of range |
Response time | Speed mode: 0.4 ms (applicable with synchronously switched laser and target) |
Output rating | 100 mA maximum for discrete outputs, 500 Ω maximum impedance for analog output |
Laser protection class | Class 1 |
Sensitivity adjustment | Not adjustable |
Control input | Laser disable, Teach-in lock, free running |
Circuitry protection | Short circuit, overload, false pulse, transient noise, reverse polarity protection |
Width sensor | 17 mm |
---|---|
Height of sensor | 50 mm |
Length of sensor | 50 mm |
Operating environment | IP67 |
Vibration | 10...55 Hz, 1.5 mm (0.06 in) Alitude, 3 planes, meets or exceeds IEC 60947-5-2 |
Spot size | 30/100 mm model: 1.5 x 3 mm/1.5 x 3.25 mm (0.06 x 0.12 in/ 0.06 x 0.13 in), 80/300 mm model: 1.5 x 3.5 mm/2.0 x 4.5 mm (0.06 x 0.14 in/ 0.08 x 0.18 in) |
Shock | 30 G (1.06 oz), 11 ms, meets or exceeds 60947-5-2 |
Lens material | PMMA |
---|---|
Housing material | Plastic-ABS |
Connection type | 5-pin DC micro, 270° rotatable |
Operating temperature | -10 °C |
---|
Sales Info
Repairable | NOT_REPAIRABLE |
Preferred Availability | false |
Quick Turnaround | false |
Dimension Height | 5.994 |
Lead Time | 5 |
Dimension Width | 17.094 |
Dimension Length | 23.292 |
Stock Status | NON_STOCKED |
Weight | 0.184 |
Weight Unit | KG |
Dimension Unit | CM |
Drawings | |
---|---|
3D STEP Model (STP) | Download (ZIP) |
Product Drawing | Drawing (DWG) |
Drawings |
---|
3D STEP Model (STP) Download (ZIP) |
Product Drawing Drawing (DWG) |
Type | Resource | Publication |
---|---|---|
General | Product Cutsheet | -- |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Sign in to your Rockwell Automation account to view Knowledgebase Articles.
Sign In
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Technical Specifications
Agency Approvals | CE Certified,CE,CULUS,UL |
---|---|
Light Source | Laser |
Sensing Mode | Laser Measurement |
Sensitivity Adjustment | Teach Button |
Suitable for safety functions | False |
---|---|
Wavelength of the sensor | 650 nm |
Voltage type | DC |
Rated control supply voltage at DC | 18 V |
Type of electric connection | Connector M12 |
Temperature drift | <0.02%/°C |
Sensing range | 30 mm |
Light source | Laser |
Current consumption | ≤40mA @ 24V DC |
Linearity | <0.25% of range |
Output configuration | Analog 4...20 mA and 1 discrete |
Sensing beam | Visible red Class 1 laser, 650 nm |
Operating voltage/mode | DC - light or dark operate selectable |
Range of measurement | 70 mm and 220 mm (2.75 in and 8.66 in) |
Output type | Discrete: PNP (N.O./N.C.), analog: current 4...20 mA |
Resolution | <0.1% of range |
Response time | Speed mode: 0.4 ms (applicable with synchronously switched laser and target) |
Output rating | 100 mA maximum for discrete outputs, 500 Ω maximum impedance for analog output |
Laser protection class | Class 1 |
Sensitivity adjustment | Not adjustable |
Control input | Laser disable, Teach-in lock, free running |
Circuitry protection | Short circuit, overload, false pulse, transient noise, reverse polarity protection |
Width sensor | 17 mm |
---|---|
Height of sensor | 50 mm |
Length of sensor | 50 mm |
Operating environment | IP67 |
Vibration | 10...55 Hz, 1.5 mm (0.06 in) Alitude, 3 planes, meets or exceeds IEC 60947-5-2 |
Spot size | 30/100 mm model: 1.5 x 3 mm/1.5 x 3.25 mm (0.06 x 0.12 in/ 0.06 x 0.13 in), 80/300 mm model: 1.5 x 3.5 mm/2.0 x 4.5 mm (0.06 x 0.14 in/ 0.08 x 0.18 in) |
Shock | 30 G (1.06 oz), 11 ms, meets or exceeds 60947-5-2 |
Lens material | PMMA |
---|---|
Housing material | Plastic-ABS |
Connection type | 5-pin DC micro, 270° rotatable |
Operating temperature | -10 °C |
---|
Sales Info
Repairable | NOT_REPAIRABLE |
Preferred Availability | false |
Quick Turnaround | false |
Dimension Height | 5.994 |
Lead Time | 5 |
Dimension Width | 17.094 |
Dimension Length | 23.292 |
Stock Status | NON_STOCKED |
Weight | 0.184 |
Weight Unit | KG |
Dimension Unit | CM |
Drawings
Drawings | |
---|---|
3D STEP Model (STP) | Download (ZIP) |
Product Drawing | Drawing (DWG) |
Drawings |
---|
3D STEP Model (STP) Download (ZIP) |
Product Drawing Drawing (DWG) |
Documents
Product Cutsheet
General
-- |
Type | Resource | Publication |
---|---|---|
General | Product Cutsheet | -- |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Accessories
Technotes
Sign in to your Rockwell Automation account to view Knowledgebase Articles.
Sign In
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Find a sales and technology partner
Copyright ©2024 Rockwell Automation, Inc.