Loading
Print
Share
QR code
JSON
  • alt text
alt text
Chevron LeftChevron Left
alt text
Chevron LeftChevron Left
2019_AB_Logo
445L-R4L0120YD

GuardShield Safe4 Rx 14-0120mm

Serial #:
This product has not been verified. Please register your product to confirm authenticity.
  • alt text
alt text
Chevron LeftChevron Left
alt text
Chevron LeftChevron Left
2019_AB_Logo
Lifecycle status: Discontinued
ErrorsErrors
Rockwell Automation announces that as of October 31, 2020, the GuardShield Safe4 Rx 14-0120mm will be discontinued and no longer available for sale. Customers are encouraged to remove references to the affected product(s)
Discontinued Date: October 31, 2020 Replacement Category: Functional Replacement Replacement Product: 450L-B4FN0150YD [https://www.rockwellautomation.com/en-us/products/details.450L-B4FN0150YD.html]
Product at a glance
Replacement Available
Repair Options Available
Lifecycle status: Discontinued
ErrorsErrors
Rockwell Automation announces that as of October 31, 2020, the GuardShield Safe4 Rx 14-0120mm will be discontinued and no longer available for sale. Customers are encouraged to remove references to the affected product(s)
Discontinued Date: October 31, 2020 Replacement Category: Functional Replacement Replacement Product: 450L-B4FN0150YD [https://www.rockwellautomation.com/en-us/products/details.450L-B4FN0150YD.html]
Product at a glance
Replacement Available
Repair Options Available
  • Add to BOM
  • Get support
Find your nearest distributor
Contact your distributor in {0}
Change location
PhonePhone
Find a partner
Overview
Technical Specifications
General
Documents
Alternative Products
Technotes
Unique Product Identifier
445L-R4L0120YD
UPC
612598638901
Estimated Lead Time
25 days
Country of Origin
Mexico
Controller
Integrated
Effective Aperture Angle
±2.5 deg Aperture Angle
Height
40 mm
Power Supply
+24V DC
Resolution
14 mm
Response Time
10.5 ms
Safety Output Rating
2 x 0.3 A Safety Output
Software
False
Weld Shields
False
User Manual Publication
445l-um002_-en-p 445L-UM002
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Items Per Page:
1-1 of 1
Technotes
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Overview
Unique Product Identifier
445L-R4L0120YD
UPC
612598638901
Estimated Lead Time
25 days
Country of Origin
Mexico
Technical Specifications
Controller
Integrated
Effective Aperture Angle
±2.5 deg Aperture Angle
Height
40 mm
Power Supply
+24V DC
Resolution
14 mm
Response Time
10.5 ms
Safety Output Rating
2 x 0.3 A Safety Output
Software
False
Weld Shields
False
Documents
445l-um002_-en-p User Manual
445L-UM002
User Manual Publication
445l-um002_-en-p 445L-UM002
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Alternative Products
Items Per Page:
1-1 of 1
Technotes
Technotes
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
GuardShield Safe4 Rx 14-0120mm
CloseClose
445L-R4L0120YD
Close
Print
Phone:
Call
Rockwell Automation Home
Copyright ©2026 Rockwell Automation, Inc.
Environmental compliance inquiry
All fields with * are required.
This field is required
This field is required
This field is required
This field is required
This field is required
This field is required
Your inquiry has been successfully submitted.
Please allow up to 5 business days to receive a response to your inquiry.
You can now close this window.
There was an error submitting your inquiry.
Please try again.
Sign in to your Rockwell Automation account to submit a repair documentation request.
Sign In
Request repair documentation
All fields with * are required for processing your request.
Please enter your business email address
This field is required
This field is required
This field is required
This field is required
Documentation of liability insurance is required for anyone who is requesting documentation for product repairs.
UploadUpload
Please upload documentation of liability insurance.*
1 file selected
CloseClose
File size is too large. Must be less than 5 MB.
Accepted file types: zip, pdf; Maximum size: 5 MB.
This field is required
Right to Repair Terms and Conditions
Rockwell Automation is making, parts, and service documentation available at your request in compliance with applicable right to repair laws and regulations. By signing below, you are agreeing to the following terms and conditions of your purchase of Rockwell Automation genuine repair parts for repair of a Rockwell Automation product. As used below, “Self Service Repair Parts” means genuine Rockwell Automation parts (components of Rockwell Automation products) purchased from Rockwell Automation for installation in a Rockwell Automation product as part of a Self Service Repair. Self Service Repair Parts may be new or previously used genuine Rockwell Automation parts that have been tested and passed Rockwell Automation functional requirements. “Self Service Repair Tools” means equipment and related materials purchased for the purpose of performing repairs.
This field is required
Your request has been successfully submitted.
Please allow up to 5 business days to receive a response to your inquiry.
  1. Chevron LeftChevron Left Rockwell Automation Home
  2. Chevron LeftChevron Left Products
Please update your cookie preferences to continue.
This feature requires cookies to enhance your experience. Please update your preferences to allow for these cookies:
  • Social Media Cookies
  • Functional Cookies
  • Performance Cookies
  • Marketing Cookies
  • All Cookies
You can update your preferences at any time. For more information please see our {0} Privacy Policy
CloseClose