Suitable for safety functions | True |
---|---|
Voltage type | DC |
Rated control supply voltage at DC | 24 V |
Type of electric connection | Screw connection |
Type | Type 3, SIL2, PLd |
Operating range | Up to 40 m (131.2 FT.) warning field |
Resolution | 30mm, 40mm, 50mm, 70mm, 150mm, and 200mm (1.18 to 7.87 in.) |
With configurable message output | True |
With restart blockage | True |
With alert field output | True |
Laser protection class | Class 1 |
Status | 1 None |
Software | AOP |
Object category | Mat |
Sub brand | SafeZone |
Class | PA_4A1288072 |
Object | 442L-SZNMZCP |
Indicators | Color display |
Safety output rating | 4 safety bit |
Auxiliary output ratings | No aux outputs |
Power supply | 24V DC +25% / -30% |
Special feature | 8 fields, 4 simultaneous |
Application | CIP Safety laser scanner |
Brand name | Allen-Bradley Guardmaster |
Description | 5.5 m SafeZone3 CIP safety scanner |
Scan angle | 275 ° |
---|---|
Type of safety according to IEC 61496-1 | 3 |
Width sensor | 112 mm |
---|---|
Height of sensor | 150.8 mm |
Response time | 60 ms |
Wavelength of the sensor | 845 nm |
Enclosure type rating | IP65 |
Sales Info
Repairable | REPAIRABLE |
Preferred Availability | false |
Quick Turnaround | false |
Dimension Height | 19.685 |
Lead Time | 5 |
Dimension Width | 20.955 |
Dimension Length | 24.956 |
Stock Status | STOCKED |
Weight | 1.9 |
Weight Unit | KG |
Dimension Unit | CM |
Drawings | |
---|---|
2-Dimensional Drawing (PDF) | Download (PDF) |
3-Dimensional STEP model (STP) | Download (ZIP) |
Product Drawing | Drawing (DXF) |
Drawings |
---|
2-Dimensional Drawing (PDF) Download (PDF) |
3-Dimensional STEP model (STP) Download (ZIP) |
Product Drawing Drawing (DXF) |
Type | Resource | Publication |
---|---|---|
General | Product Cutsheet | -- |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Sign in to your Rockwell Automation account to view Knowledgebase Articles.
Sign In
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Technical Specifications
Suitable for safety functions | True |
---|---|
Voltage type | DC |
Rated control supply voltage at DC | 24 V |
Type of electric connection | Screw connection |
Type | Type 3, SIL2, PLd |
Operating range | Up to 40 m (131.2 FT.) warning field |
Resolution | 30mm, 40mm, 50mm, 70mm, 150mm, and 200mm (1.18 to 7.87 in.) |
With configurable message output | True |
With restart blockage | True |
With alert field output | True |
Laser protection class | Class 1 |
Status | 1 None |
Software | AOP |
Object category | Mat |
Sub brand | SafeZone |
Class | PA_4A1288072 |
Object | 442L-SZNMZCP |
Indicators | Color display |
Safety output rating | 4 safety bit |
Auxiliary output ratings | No aux outputs |
Power supply | 24V DC +25% / -30% |
Special feature | 8 fields, 4 simultaneous |
Application | CIP Safety laser scanner |
Brand name | Allen-Bradley Guardmaster |
Description | 5.5 m SafeZone3 CIP safety scanner |
Scan angle | 275 ° |
---|---|
Type of safety according to IEC 61496-1 | 3 |
Width sensor | 112 mm |
---|---|
Height of sensor | 150.8 mm |
Response time | 60 ms |
Wavelength of the sensor | 845 nm |
Enclosure type rating | IP65 |
Sales Info
Repairable | REPAIRABLE |
Preferred Availability | false |
Quick Turnaround | false |
Dimension Height | 19.685 |
Lead Time | 5 |
Dimension Width | 20.955 |
Dimension Length | 24.956 |
Stock Status | STOCKED |
Weight | 1.9 |
Weight Unit | KG |
Dimension Unit | CM |
Drawings
Drawings | |
---|---|
2-Dimensional Drawing (PDF) | Download (PDF) |
3-Dimensional STEP model (STP) | Download (ZIP) |
Product Drawing | Drawing (DXF) |
Drawings |
---|
2-Dimensional Drawing (PDF) Download (PDF) |
3-Dimensional STEP model (STP) Download (ZIP) |
Product Drawing Drawing (DXF) |
Documents
Product Cutsheet
General
-- |
Type | Resource | Publication |
---|---|---|
General | Product Cutsheet | -- |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Technotes
Sign in to your Rockwell Automation account to view Knowledgebase Articles.
Sign In
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Find a sales and technology partner
Copyright ©2024 Rockwell Automation, Inc.