Loading
  • alt text
  • alt text
alt text
alt text
Best Selling
442L-SFZNSZ

SafeZone Safety Laser Scanner

PrintPrint
Print
EmailEmail
Share
Product RegistrationProduct Registration
QR code
Allen-Bradley 442L-SFZNSZ product image
Allen-Bradley 442L-SFZNSZ product image
Allen-Bradley 442L-SFZNSZ product image
Lifecycle status: Active
Product at a glance
Repair Options Available
Lifecycle status: Active
Product at a glance
Repair Options Available
Add to BoM
  • Get Support
Technical Specifications
Electrical
Construction
Mechanical
Environmental
Data interface
OSSDs
Static control input
Technical data, screw terminals
Configuration and diagnostics interface
Drawings
Documents
Accessories
Alternative Products
Technotes
Suitable for safety functions
True
Voltage type
DC
Rated control supply voltage at DC
24 V
Type of switching output of the OSSD
PNP
Type of electric connection
Screw connection
Galvanic de-coupling
True
Power up time
9 s typical
Voltage level, max
-29...29V @ TxD+, TxD
Short-circuit current
-60...60 mA @ TxD
Size of light spot
27 mm @ 5.0 m scanning range
Power consumption, max
55 W (with maximum output load)
Operating current, max
2.3 A (with maximum output load)
Part number
Safezone singlezone safety laser scanner
Cable length for power supply tolerance ±10%
50 m maximum for cable cross-section 1 mm²
Cable length for power supply tolerance ±5%
60 m maximum for cable cross-section 1 mm²
Cable length for power supply tolerance ±1%
70 m maximum for cable cross-section 1 mm²
Warning field
Approx. 20 m typical (For objects with 20% reflectivity.)
Resolution
30, 40, 50, 70, 150 mm
Protective safety field of the sensor head
4.00 m maximum @ 70 mm resolution, 60 ms response time, with 4.0 m scanning range
Measurement error
Systematic error: ±5 mm (Measured data error output up to 5.0 m, 1.8% reflectivity)
Number of protected semiconductor outputs
2
With configurable message output
True
With restart blockage
True
With alert field output
True
Laser protection class
Class 1
Distance measuring range
49 m
Distance from mirror axis of rotation (zero point on the X and Y axis) to the rear of the device
93 mm
Distance between centre of the scan plane and the bottom edge of the housing
63 mm
Test frequency
120 ms
Switching time of the OSSDs from red to green
120
Divergence of the collimated beam
2.5 m radb
Pulse duration, max
3.1 ns
Output power, max
562 µw
Reflectivity
0.018
Restart (after configurable)
2 s
Cable cross-section of the connecting cable
0.25
Angular resolution
0.5 °
System connector
ESD protected
Protective safety field supplement generally necessary
100 mm maximum
Supplement for retroreflectors in scan plane at a distance of less than 1 m to the protective safety field boundary
200 mm maximum
Sender
Pulsed laser diode
Evenness of the scan field
±70 mm maximum @ 5.0 m
Load capacity
2.2 µF maximum @ 50 Ω
Characteristic impedance of the connecting cable
80 Ω...115 Ω (100 Ω typical)
Number of multiple samplings
2...16 (configurable via SCD)
Time offset on switching the OSSDs between OSSD2 and OSSD1
1.3 ms typical...2 ms maximum
Switch OFF delay
0.7 ms typical...2 ms maximum
Terminating resistance
115 Ω...125 Ω (120 Ω typical)
Differential input threshold at the receiver
±0.2V min. (between RxD+ and RxD-)
PFD - probability of failure on demand
4.46E-3 (minimum requirement = 1E-2)
Type of connecting cable
Twisted pairs with copper braid screen
Differential output voltage at the sender
±2...±5V (between TxD+ and TxD-), with 50 ~ load
Switch on current
2 A maximum (The load currents for the input capacitors are not taken into account)
Switching sequence
Depending on load inductance (without switching and without simultaneous monitoring)
Load inductance
2.2 H maximum (the maximum rated load inductance is higher with lower switching sequence)
Permissible residual ripple
±5% maximum (The absolute voltage level must not drop below the specified minimum voltage)
Power up delay
1.4 ms typical...2 ms maximum (Application diagnostic outputs warning field, contamination of the front screen/error, reset necessary)
Current limiting
600...920 mA (after 5 ms at 25 °C) (Application diagnostic outputs warning field, contamination of the front screen/error, reset necessary)
Supply voltage (SELV)
16.8...28.8V (24V typical), The voltage supply must be capable of buffering brief mains voltage failures of 20 ms as specified in EN 60 204.
Test pulse width
230 µs typical...300 µs maximum (when active, the outputs are tested cyclically (brief LOW). When selecting the downstream controllers, make sure that the test pulses do not result in deactivation)
Permissible cable resistance
2.5 Ω maximum (make sure to limit the individual line core resistance to the downstream controller to this value to ensure that a short-circuit between the outputs is safely detected (also note EN 60 204-1))
Scan angle
190 °
Housing material
Aluminium die-cast
Type of safety according to IEC 61496-1
3
Housing color
RAL 1021
Front screen material
Polycarbonate
Functional safety programmable electronic system
SIL 2, IEC/EN 61508
Front screen surface finish
Outside with scratch-resistant coating
Protection class
II (according to DIN VDE 0106, DIN EN 50178)
Width sensor
155 mm
Height of sensor
185 mm
Wavelength of the sensor
905 nm
Enclosure type rating
IP65 (EN 60529)
Vibration
Frequency range: 10...150 Hz (IEC/EN 61496-1, section 5.1.2 and 5.4.4.1, as well as IEC 61496-3, section 5.4.4.2)
Shock
Single shock: 15 G, 11 ms according to EN 60068-2-27, 10 G, 16 ms according to IEC/EN 61496-1, section 5.1.2 and 5.4.4.2, as well as IEC 61496-3, section 5.4.4.2
Weight
3.3 kg
Depth
160 mm
Operating temperature
-10 °C
Storage temperature
-25 °C
Humidity
IEC/EN 61496-1, section 5.1.2 and 5.4.2, as well as IEC 61496-3, section 5.4.2 (taking into account the operating temperature range)
Communication protocol
RS-422 (proprietary)
Cable length
15 m maximum @ 9600 baud, and 0.25 mm˄2 cables
Transmission speed (selectable)
19200 baud, 38400 baud, 125 kbaud, 250 kbaud, 500 kbaud
HIGH switching voltage
Uv-3.3V...Uv @ 200 mA (Application diagnostic outputs warning field, contamination of the front screen/error, reset necessary)
Source switching current
6 mA...0.5 A (0.2 A typical)
Switching voltage LOW
0...3.5V (0V typical)
Output signal switching device pair
2 PNP semiconductors, short-circuit protected (applies to the voltage range between Uv and 0V), cross-circuit monitored
Leakage current
250 µA maximum (in the case of a fault (the 0V cable is open circuit) the leakage current flows through the OSSD cable as a maximum. The downstream controller must detect this status as LOW. An FPLC (fail-safe progmable logic controller) must detect th
Input resistance when HIGH
2 kohm
Input capacitance
15 nf
Static input current
6 mA
Voltage for LOW
-3...5V (0V typical)
Voltage for HIGH
11...28.8V (24V typical)
Input frequency (maximum switching sequence or frequency)
1/(multiple sAling + 1) x scan time x 2
Insulation stripping length for the cores
5 mm
American wire gauge (AWG)
26...16
Cross-section of rigid cores
0.14
Screw tightening torque
0.22 nm
Cross-section of flexible cores
0.14...1.0 mm˄2 (core terminating sleeves are not required)
Output TxD HIGH
5 V
Output TxD LOW
-15 V
Voltage range RxD
-15
Switching threshold RxD HIGH
2.4 V
Switching threshold RxD LOW
-15 V
Transmission speed
9600 baud, 19200 baud, 38400 baud
Drawings
3-Dimensional STEP model (STP) Download (ZIP)
Product Drawing Drawing (DWG)
Drawings
3-Dimensional STEP model (STP) Download (ZIP)
Product Drawing Drawing (DWG)
Type Resource Publication
General User Manual --
General Product Overview --
General Product Cutsheet --
User Manual 442l-um003_-en-p 442L-UM003
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Items Per Page:
1-1 of 1
Items Per Page:
1-1 of 1
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Technical Specifications
Suitable for safety functions
True
Voltage type
DC
Rated control supply voltage at DC
24 V
Type of switching output of the OSSD
PNP
Type of electric connection
Screw connection
Galvanic de-coupling
True
Power up time
9 s typical
Voltage level, max
-29...29V @ TxD+, TxD
Short-circuit current
-60...60 mA @ TxD
Size of light spot
27 mm @ 5.0 m scanning range
Power consumption, max
55 W (with maximum output load)
Operating current, max
2.3 A (with maximum output load)
Part number
Safezone singlezone safety laser scanner
Cable length for power supply tolerance ±10%
50 m maximum for cable cross-section 1 mm²
Cable length for power supply tolerance ±5%
60 m maximum for cable cross-section 1 mm²
Cable length for power supply tolerance ±1%
70 m maximum for cable cross-section 1 mm²
Warning field
Approx. 20 m typical (For objects with 20% reflectivity.)
Resolution
30, 40, 50, 70, 150 mm
Protective safety field of the sensor head
4.00 m maximum @ 70 mm resolution, 60 ms response time, with 4.0 m scanning range
Measurement error
Systematic error: ±5 mm (Measured data error output up to 5.0 m, 1.8% reflectivity)
Number of protected semiconductor outputs
2
With configurable message output
True
With restart blockage
True
With alert field output
True
Laser protection class
Class 1
Distance measuring range
49 m
Distance from mirror axis of rotation (zero point on the X and Y axis) to the rear of the device
93 mm
Distance between centre of the scan plane and the bottom edge of the housing
63 mm
Test frequency
120 ms
Switching time of the OSSDs from red to green
120
Divergence of the collimated beam
2.5 m radb
Pulse duration, max
3.1 ns
Output power, max
562 µw
Reflectivity
0.018
Restart (after configurable)
2 s
Cable cross-section of the connecting cable
0.25
Angular resolution
0.5 °
System connector
ESD protected
Protective safety field supplement generally necessary
100 mm maximum
Supplement for retroreflectors in scan plane at a distance of less than 1 m to the protective safety field boundary
200 mm maximum
Sender
Pulsed laser diode
Evenness of the scan field
±70 mm maximum @ 5.0 m
Load capacity
2.2 µF maximum @ 50 Ω
Characteristic impedance of the connecting cable
80 Ω...115 Ω (100 Ω typical)
Number of multiple samplings
2...16 (configurable via SCD)
Time offset on switching the OSSDs between OSSD2 and OSSD1
1.3 ms typical...2 ms maximum
Switch OFF delay
0.7 ms typical...2 ms maximum
Terminating resistance
115 Ω...125 Ω (120 Ω typical)
Differential input threshold at the receiver
±0.2V min. (between RxD+ and RxD-)
PFD - probability of failure on demand
4.46E-3 (minimum requirement = 1E-2)
Type of connecting cable
Twisted pairs with copper braid screen
Differential output voltage at the sender
±2...±5V (between TxD+ and TxD-), with 50 ~ load
Switch on current
2 A maximum (The load currents for the input capacitors are not taken into account)
Switching sequence
Depending on load inductance (without switching and without simultaneous monitoring)
Load inductance
2.2 H maximum (the maximum rated load inductance is higher with lower switching sequence)
Permissible residual ripple
±5% maximum (The absolute voltage level must not drop below the specified minimum voltage)
Power up delay
1.4 ms typical...2 ms maximum (Application diagnostic outputs warning field, contamination of the front screen/error, reset necessary)
Current limiting
600...920 mA (after 5 ms at 25 °C) (Application diagnostic outputs warning field, contamination of the front screen/error, reset necessary)
Supply voltage (SELV)
16.8...28.8V (24V typical), The voltage supply must be capable of buffering brief mains voltage failures of 20 ms as specified in EN 60 204.
Test pulse width
230 µs typical...300 µs maximum (when active, the outputs are tested cyclically (brief LOW). When selecting the downstream controllers, make sure that the test pulses do not result in deactivation)
Permissible cable resistance
2.5 Ω maximum (make sure to limit the individual line core resistance to the downstream controller to this value to ensure that a short-circuit between the outputs is safely detected (also note EN 60 204-1))
Scan angle
190 °
Housing material
Aluminium die-cast
Type of safety according to IEC 61496-1
3
Housing color
RAL 1021
Front screen material
Polycarbonate
Functional safety programmable electronic system
SIL 2, IEC/EN 61508
Front screen surface finish
Outside with scratch-resistant coating
Protection class
II (according to DIN VDE 0106, DIN EN 50178)
Width sensor
155 mm
Height of sensor
185 mm
Wavelength of the sensor
905 nm
Enclosure type rating
IP65 (EN 60529)
Vibration
Frequency range: 10...150 Hz (IEC/EN 61496-1, section 5.1.2 and 5.4.4.1, as well as IEC 61496-3, section 5.4.4.2)
Shock
Single shock: 15 G, 11 ms according to EN 60068-2-27, 10 G, 16 ms according to IEC/EN 61496-1, section 5.1.2 and 5.4.4.2, as well as IEC 61496-3, section 5.4.4.2
Weight
3.3 kg
Depth
160 mm
Operating temperature
-10 °C
Storage temperature
-25 °C
Humidity
IEC/EN 61496-1, section 5.1.2 and 5.4.2, as well as IEC 61496-3, section 5.4.2 (taking into account the operating temperature range)
Communication protocol
RS-422 (proprietary)
Cable length
15 m maximum @ 9600 baud, and 0.25 mm˄2 cables
Transmission speed (selectable)
19200 baud, 38400 baud, 125 kbaud, 250 kbaud, 500 kbaud
HIGH switching voltage
Uv-3.3V...Uv @ 200 mA (Application diagnostic outputs warning field, contamination of the front screen/error, reset necessary)
Source switching current
6 mA...0.5 A (0.2 A typical)
Switching voltage LOW
0...3.5V (0V typical)
Output signal switching device pair
2 PNP semiconductors, short-circuit protected (applies to the voltage range between Uv and 0V), cross-circuit monitored
Leakage current
250 µA maximum (in the case of a fault (the 0V cable is open circuit) the leakage current flows through the OSSD cable as a maximum. The downstream controller must detect this status as LOW. An FPLC (fail-safe progmable logic controller) must detect th
Input resistance when HIGH
2 kohm
Input capacitance
15 nf
Static input current
6 mA
Voltage for LOW
-3...5V (0V typical)
Voltage for HIGH
11...28.8V (24V typical)
Input frequency (maximum switching sequence or frequency)
1/(multiple sAling + 1) x scan time x 2
Insulation stripping length for the cores
5 mm
American wire gauge (AWG)
26...16
Cross-section of rigid cores
0.14
Screw tightening torque
0.22 nm
Cross-section of flexible cores
0.14...1.0 mm˄2 (core terminating sleeves are not required)
Output TxD HIGH
5 V
Output TxD LOW
-15 V
Voltage range RxD
-15
Switching threshold RxD HIGH
2.4 V
Switching threshold RxD LOW
-15 V
Transmission speed
9600 baud, 19200 baud, 38400 baud
Drawings
Drawings
3-Dimensional STEP model (STP) Download (ZIP)
Product Drawing Drawing (DWG)
Drawings
3-Dimensional STEP model (STP) Download (ZIP)
Product Drawing Drawing (DWG)
Documents
User Manual General
--
Product Overview General
--
Product Cutsheet General
--
442l-um003_-en-p User Manual
442L-UM003
Type Resource Publication
General User Manual --
General Product Overview --
General Product Cutsheet --
User Manual 442l-um003_-en-p 442L-UM003
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Accessories
Items Per Page:
1-1 of 1
Alternative Products
Items Per Page:
1-1 of 1
Technotes
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Loading
Find your nearest distributor
Contact your distributor in {0}
Change location
EmailEmail
PhonePhone
Find a partner
SafeZone Safety Laser Scanner
CloseClose
442L-SFZNSZ
Close
Print
Chevron LeftChevron Left
Allen-Bradley 442L-SFZNSZ product image
Chevron LeftChevron Left
Allen-Bradley 442L-SFZNSZ product image
Allen-Bradley 442L-SFZNSZ product image
Phone:
Call
Rockwell Automation Home
Copyright ©2026 Rockwell Automation, Inc.
Sign in to your Rockwell Automation account to submit a repair documentation request.
Sign In
Request repair documentation
All fields with * are required for processing your request.
This field is required
This field is required
This field is required
This field is required
This field is required
Documentation of liability insurance is required for anyone who is requesting documentation for product repairs.
UploadUpload
Please upload documentation of liability insurance.*
1 file selected
CloseClose
File size is too large. Must be less than 5 MB.
Accepted file types: zip, pdf; Maximum size: 5 MB.
Right to Repair Terms and Conditions
Rockwell Automation is making, parts, and service documentation available at your request in compliance with applicable right to repair laws and regulations. By signing below, you are agreeing to the following terms and conditions of your purchase of Rockwell Automation genuine repair parts for repair of a Rockwell Automation product. As used below, “Self Service Repair Parts” means genuine Rockwell Automation parts (components of Rockwell Automation products) purchased from Rockwell Automation for installation in a Rockwell Automation product as part of a Self Service Repair. Self Service Repair Parts may be new or previously used genuine Rockwell Automation parts that have been tested and passed Rockwell Automation functional requirements. “Self Service Repair Tools” means equipment and related materials purchased for the purpose of performing repairs.
Your request has been successfully submitted.
Please allow up to 5 business days to receive a response to your inquiry.
  1. Chevron LeftChevron Left Rockwell Automation Home
  2. Chevron LeftChevron Left Products
Please update your cookie preferences to continue.
This feature requires cookies to enhance your experience. Please update your preferences to allow for these cookies:
  • Social Media Cookies
  • Functional Cookies
  • Performance Cookies
  • Marketing Cookies
  • All Cookies
You can update your preferences at any time. For more information please see our {0} Privacy Policy
CloseClose