Loading
View all 442L SafeZone Safety Laser Scanners
Print
Share
QR code
JSON
  • alt text
alt text
Chevron LeftChevron Left
alt text
Chevron LeftChevron Left
Allen-Bradley logo
442L-SFZNMZ

SafeZone Safety Laser Scanner

Serial #:
This product has not been verified. Please {} to confirm authenticity. register your product
Lifecycle status: Discontinued
ErrorsErrors
Rockwell Automation announces that as of September 28, 2026, the SafeZone Safety Laser Scanner will be discontinued and no longer available for sale. Customers are encouraged to remove references to the affected product(s)
Discontinued Date: September 28, 2026 Replacement Category: Engineering Replacement
Product at a glance
Repairable/Replaceable Calculate your impact
Description
SafeZone Multizone scan head and I/O module
  • Add to BOM
  • Repair services
  • Get support
442L-SFZNMZ

SafeZone Safety Laser Scanner

Serial #:
This product has not been verified. Please {} to confirm authenticity. register your product
  • alt text
alt text
Chevron LeftChevron Left
alt text
Chevron LeftChevron Left
Allen-Bradley logo
Lifecycle status: Discontinued
ErrorsErrors
Rockwell Automation announces that as of September 28, 2026, the SafeZone Safety Laser Scanner will be discontinued and no longer available for sale. Customers are encouraged to remove references to the affected product(s)
Discontinued Date: September 28, 2026 Replacement Category: Engineering Replacement
Product at a glance
Repairable/Replaceable Calculate your impact
Description
SafeZone Multizone scan head and I/O module
  • Add to BOM
  • Repair services
  • Get support
Find your nearest distributor
Contact your distributor in {0}
Change location
PhonePhone
Find a partner
Find your nearest distributor
Contact your distributor in {0}
Change location
PhonePhone
Find a partner
Overview
Electrical & Connectivity
Power & Electrical Characteristics
Communication & Interfaces
Relays & Control Outputs
Inputs & Outputs (I/O)
Wiring, Terminals & Physical Connections
Physical Characteristics
Construction
Mechanical
Compliance & Environment
Standards & Protection
Drawings
Documents
Downloads
Accessories
Alternative Products
Technotes
Unique Product Identifier
442L-SFZNMZ
UPC
662074015078
Standard Warranty Duration

1 year See details

Country of Origin
Germany
Angular resolution
0.5 °
Cable cross-section of the connecting cable
0.25
Cable length for power supply tolerance ±1%
70 m maximum for cable cross-section 1 mm²
Cable length for power supply tolerance ±10%
50 m maximum for cable cross-section 1 mm²
Cable length for power supply tolerance ±5%
60 m maximum for cable cross-section 1 mm²
Characteristic impedance of the connecting cable
80 Ω...115 Ω (100 Ω typical)
Current limiting
600...920 mA (after 5 ms at 25 °C) (Application diagnostic outputs warning field, contamination of the front screen/error, reset necessary)
Differential input threshold at the receiver
±0.2V min. (between RxD+ and RxD-)
Differential output voltage at the sender
±2...±5V (between TxD+ and TxD-), with 50 ~ load
Distance between centre of the scan plane and the bottom edge of the housing
63 mm
Distance from mirror axis of rotation (zero point on the X and Y axis) to the rear of the device
93 mm
Distance measuring range
49 m
Divergence of the collimated beam
2.5 m radb
Evenness of the scan field
±70 mm maximum @ 5.0 m
Galvanic de-coupling
True
Laser protection class
Class 1
Load capacity
2.2 µF maximum @ 50 Ω
Load inductance
2.2 H maximum (the maximum rated load inductance is higher with lower switching sequence)
Measurement error
Systematic error: ±5 mm (Measured data error output up to 5.0 m, 1.8% reflectivity)
Number of multiple samplings
2...16 (configurable via SCD)
Number of protected semiconductor outputs
2
Operating current, max
2.3 A (with maximum output load)
Output power, max
562 µw
PFD - probability of failure on demand
4.46E-3 (minimum requirement = 1E-2)
Part number
Safezone multizone safety laser scanner head
Permissible cable resistance
2.5 Ω maximum (make sure to limit the individual line core resistance to the downstream controller to this value to ensure that a short-circuit between the outputs is safely detected (also note EN 60 204-1))
Permissible residual ripple
±5% maximum (The absolute voltage level must not drop below the specified minimum voltage)
Power consumption, max
55 W (with maximum output load)
Power up delay
1.4 ms typical...2 ms maximum (Application diagnostic outputs warning field, contamination of the front screen/error, reset necessary)
Power up time
9 s typical
Protective safety field of the sensor head
5.00 m maximum @ 70 mm resolution, 120 ms response time, with 5.0 m scanning range
Protective safety field supplement generally necessary
100 mm maximum
Pulse duration, max
3.1 ns
Rated control supply voltage at DC
24 V
Reflectivity
0.018
Resolution
30, 40, 50, 70, 150 mm
Restart (after configurable)
2 s
Sender
Pulsed laser diode
Short-circuit current
-60...60 mA @ TxD
Size of light spot
27 mm @ 5.0 m scanning range
Suitable for safety functions
True
Supplement for retroreflectors in scan plane at a distance of less than 1 m to the protective safety field boundary
200 mm maximum
Supply voltage (SELV)
16.8...28.8V (24V typical), The voltage supply must be capable of buffering brief mains voltage failures of 20 ms as specified in EN 60 204.
Switch OFF delay
0.7 ms typical...2 ms maximum
Switch on current
2 A maximum (The load currents for the input capacitors are not taken into account)
Switching sequence
Depending on load inductance (without switching and without simultaneous monitoring)
Switching time of the OSSDs from red to green
120
System connector
ESD protected
Terminating resistance
115 Ω...125 Ω (120 Ω typical)
Test frequency
120 ms
Test pulse width
230 µs typical...300 µs maximum (when active, the outputs are tested cyclically (brief LOW). When selecting the downstream controllers, make sure that the test pulses do not result in deactivation)
Time offset on switching the OSSDs between OSSD2 and OSSD1
1.3 ms typical...2 ms maximum
Type of connecting cable
Twisted pairs with copper braid screen
Type of electric connection
Screw connection
Type of switching output of the OSSD
PNP
Voltage level, max
-29...29V @ TxD+, TxD
Voltage type
DC
Warning field
Approx. 20 m typical (For objects with 20% reflectivity.)
With alert field output
True
With configurable message output
True
With restart blockage
True
Cable length
15 m maximum @ 9600 baud, and 0.25 mm˄2 cables
Communication protocol
RS-422 (proprietary)
Output TxD HIGH
5 V
Output TxD LOW
-15 V
Switching threshold RxD HIGH
2.4 V
Switching threshold RxD LOW
-15 V
Transmission speed
9600 baud, 19200 baud, 38400 baud
Transmission speed (selectable)
19200 baud, 38400 baud, 125 kbaud, 250 kbaud, 500 kbaud
Voltage range RxD
-15
HIGH switching voltage
Uv-3.3V...Uv @ 200 mA (Application diagnostic outputs warning field, contamination of the front screen/error, reset necessary)
Leakage current
250 µA maximum (in the case of a fault (the 0V cable is open circuit) the leakage current flows through the OSSD cable as a maximum. The downstream controller must detect this status as LOW. An FPLC (fail-safe progmable logic controller) must detect th
Output signal switching device pair
2 PNP semiconductors, short-circuit protected (applies to the voltage range between Uv and 0V), cross-circuit monitored
Source switching current
6 mA...0.5 A (0.2 A typical)
Switching voltage LOW
0...3.5V (0V typical)
Input Signals
Input capacitance
15 nf
Input frequency (maximum switching sequence or frequency)
1/(multiple sAling + 1) x scan time x 2
Input resistance when HIGH
2 kohm
Static input current
6 mA
Voltage for HIGH
11...28.8V (24V typical)
Voltage for LOW
-3...5V (0V typical)
American wire gauge (AWG)
26...16
Cross-section of flexible cores
0.14...1.0 mm˄2 (core terminating sleeves are not required)
Cross-section of rigid cores
0.14
Insulation stripping length for the cores
5 mm
Screw tightening torque
0.22 nm
Construction
Front screen material
Polycarbonate
Front screen surface finish
Outside with scratch-resistant coating
Functional safety programmable electronic system
SIL 2, IEC/EN 61508
Housing color
RAL 1021
Housing material
Aluminium die-cast
Protection class
II (according to DIN VDE 0106, DIN EN 50178)
Scan angle
190 °
Type of safety according to IEC 61496-1
3
Mechanical
Depth
160 mm
Enclosure type rating
IP65 (EN 60529)
Height of sensor
185 mm
Shock
Single shock: 15 G, 11 ms according to EN 60068-2-27, 10 G, 16 ms according to IEC/EN 61496-1, section 5.1.2 and 5.4.4.2, as well as IEC 61496-3, section 5.4.4.2
Vibration
Frequency range: 10...150 Hz (IEC/EN 61496-1, section 5.1.2 and 5.4.4.1, as well as IEC 61496-3, section 5.4.4.2)
Wavelength of the sensor
905 nm
Weight
3.3 kg
Width sensor
155 mm
Humidity
IEC/EN 61496-1, section 5.1.2 and 5.4.2, as well as IEC 61496-3, section 5.4.2 (taking into account the operating temperature range)
Operating temperature
-10 °C
Storage temperature
-25 °C
Drawings
3-Dimensional STEP model (STP) Download (ZIP)
2-Dimensional Drawing (PDF) Download (PDF)
3D Dimensional Drawing Download (ZIP)
Product Drawing Drawing (DWG)
Drawings
3-Dimensional STEP model (STP) Download (ZIP)
2-Dimensional Drawing (PDF) Download (PDF)
3D Dimensional Drawing Download (ZIP)
Product Drawing Drawing (DWG)
General Publication
Product Overview --
Product Cutsheet --
User Manual --
User Manual Publication
442l-um003_-en-p 442L-UM003
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Version:
Product DocumentationProduct Documentation Release notes
AOP - Add On Profiles Size Notes
AOP - Add On Profiles for SafeZone 3 CIP Safety Laser Scanner v2.01 538 MB Product DocumentationProduct Documentation Release notes
AOP - Add On Profiles for SafeZone 3 CIP Safety Laser Scanner v2.0 404 MB Product DocumentationProduct Documentation Release notes
Accessory Files Size Notes
SafeZone Safety Laser Scanners Software v3.02.05 57.54 MB
AOP - Add On Profiles for SafeZone 3 CIP Safety Laser Scanner v2.01 AOP - Add On Profiles 538 MB Product DocumentationProduct Documentation Release notes
AOP - Add On Profiles for SafeZone 3 CIP Safety Laser Scanner v2.0 AOP - Add On Profiles 404 MB Product DocumentationProduct Documentation Release notes
SafeZone Safety Laser Scanners Software v3.02.05 Accessory Files 57.54 MB
Looking for more Downloads?
Find product downloads in Rockwell Automation Product Compatibility and Download Center.
Search PCDC
Items Per Page:
1-1 of 1
Items Per Page:
1-1 of 1
Technotes
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Overview
Unique Product Identifier
442L-SFZNMZ
UPC
662074015078
Standard Warranty Duration

1 year See details

Country of Origin
Germany
Electrical & Connectivity
Angular resolution
0.5 °
Cable cross-section of the connecting cable
0.25
Cable length for power supply tolerance ±1%
70 m maximum for cable cross-section 1 mm²
Cable length for power supply tolerance ±10%
50 m maximum for cable cross-section 1 mm²
Cable length for power supply tolerance ±5%
60 m maximum for cable cross-section 1 mm²
Characteristic impedance of the connecting cable
80 Ω...115 Ω (100 Ω typical)
Current limiting
600...920 mA (after 5 ms at 25 °C) (Application diagnostic outputs warning field, contamination of the front screen/error, reset necessary)
Differential input threshold at the receiver
±0.2V min. (between RxD+ and RxD-)
Differential output voltage at the sender
±2...±5V (between TxD+ and TxD-), with 50 ~ load
Distance between centre of the scan plane and the bottom edge of the housing
63 mm
Distance from mirror axis of rotation (zero point on the X and Y axis) to the rear of the device
93 mm
Distance measuring range
49 m
Divergence of the collimated beam
2.5 m radb
Evenness of the scan field
±70 mm maximum @ 5.0 m
Galvanic de-coupling
True
Laser protection class
Class 1
Load capacity
2.2 µF maximum @ 50 Ω
Load inductance
2.2 H maximum (the maximum rated load inductance is higher with lower switching sequence)
Measurement error
Systematic error: ±5 mm (Measured data error output up to 5.0 m, 1.8% reflectivity)
Number of multiple samplings
2...16 (configurable via SCD)
Number of protected semiconductor outputs
2
Operating current, max
2.3 A (with maximum output load)
Output power, max
562 µw
PFD - probability of failure on demand
4.46E-3 (minimum requirement = 1E-2)
Part number
Safezone multizone safety laser scanner head
Permissible cable resistance
2.5 Ω maximum (make sure to limit the individual line core resistance to the downstream controller to this value to ensure that a short-circuit between the outputs is safely detected (also note EN 60 204-1))
Permissible residual ripple
±5% maximum (The absolute voltage level must not drop below the specified minimum voltage)
Power consumption, max
55 W (with maximum output load)
Power up delay
1.4 ms typical...2 ms maximum (Application diagnostic outputs warning field, contamination of the front screen/error, reset necessary)
Power up time
9 s typical
Protective safety field of the sensor head
5.00 m maximum @ 70 mm resolution, 120 ms response time, with 5.0 m scanning range
Protective safety field supplement generally necessary
100 mm maximum
Pulse duration, max
3.1 ns
Rated control supply voltage at DC
24 V
Reflectivity
0.018
Resolution
30, 40, 50, 70, 150 mm
Restart (after configurable)
2 s
Sender
Pulsed laser diode
Short-circuit current
-60...60 mA @ TxD
Size of light spot
27 mm @ 5.0 m scanning range
Suitable for safety functions
True
Supplement for retroreflectors in scan plane at a distance of less than 1 m to the protective safety field boundary
200 mm maximum
Supply voltage (SELV)
16.8...28.8V (24V typical), The voltage supply must be capable of buffering brief mains voltage failures of 20 ms as specified in EN 60 204.
Switch OFF delay
0.7 ms typical...2 ms maximum
Switch on current
2 A maximum (The load currents for the input capacitors are not taken into account)
Switching sequence
Depending on load inductance (without switching and without simultaneous monitoring)
Switching time of the OSSDs from red to green
120
System connector
ESD protected
Terminating resistance
115 Ω...125 Ω (120 Ω typical)
Test frequency
120 ms
Test pulse width
230 µs typical...300 µs maximum (when active, the outputs are tested cyclically (brief LOW). When selecting the downstream controllers, make sure that the test pulses do not result in deactivation)
Time offset on switching the OSSDs between OSSD2 and OSSD1
1.3 ms typical...2 ms maximum
Type of connecting cable
Twisted pairs with copper braid screen
Type of electric connection
Screw connection
Type of switching output of the OSSD
PNP
Voltage level, max
-29...29V @ TxD+, TxD
Voltage type
DC
Warning field
Approx. 20 m typical (For objects with 20% reflectivity.)
With alert field output
True
With configurable message output
True
With restart blockage
True
Cable length
15 m maximum @ 9600 baud, and 0.25 mm˄2 cables
Communication protocol
RS-422 (proprietary)
Output TxD HIGH
5 V
Output TxD LOW
-15 V
Switching threshold RxD HIGH
2.4 V
Switching threshold RxD LOW
-15 V
Transmission speed
9600 baud, 19200 baud, 38400 baud
Transmission speed (selectable)
19200 baud, 38400 baud, 125 kbaud, 250 kbaud, 500 kbaud
Voltage range RxD
-15
HIGH switching voltage
Uv-3.3V...Uv @ 200 mA (Application diagnostic outputs warning field, contamination of the front screen/error, reset necessary)
Leakage current
250 µA maximum (in the case of a fault (the 0V cable is open circuit) the leakage current flows through the OSSD cable as a maximum. The downstream controller must detect this status as LOW. An FPLC (fail-safe progmable logic controller) must detect th
Output signal switching device pair
2 PNP semiconductors, short-circuit protected (applies to the voltage range between Uv and 0V), cross-circuit monitored
Source switching current
6 mA...0.5 A (0.2 A typical)
Switching voltage LOW
0...3.5V (0V typical)
Input Signals
Input capacitance
15 nf
Input frequency (maximum switching sequence or frequency)
1/(multiple sAling + 1) x scan time x 2
Input resistance when HIGH
2 kohm
Static input current
6 mA
Voltage for HIGH
11...28.8V (24V typical)
Voltage for LOW
-3...5V (0V typical)
American wire gauge (AWG)
26...16
Cross-section of flexible cores
0.14...1.0 mm˄2 (core terminating sleeves are not required)
Cross-section of rigid cores
0.14
Insulation stripping length for the cores
5 mm
Screw tightening torque
0.22 nm
Physical Characteristics
Construction
Front screen material
Polycarbonate
Front screen surface finish
Outside with scratch-resistant coating
Functional safety programmable electronic system
SIL 2, IEC/EN 61508
Housing color
RAL 1021
Housing material
Aluminium die-cast
Protection class
II (according to DIN VDE 0106, DIN EN 50178)
Scan angle
190 °
Type of safety according to IEC 61496-1
3
Mechanical
Depth
160 mm
Enclosure type rating
IP65 (EN 60529)
Height of sensor
185 mm
Shock
Single shock: 15 G, 11 ms according to EN 60068-2-27, 10 G, 16 ms according to IEC/EN 61496-1, section 5.1.2 and 5.4.4.2, as well as IEC 61496-3, section 5.4.4.2
Vibration
Frequency range: 10...150 Hz (IEC/EN 61496-1, section 5.1.2 and 5.4.4.1, as well as IEC 61496-3, section 5.4.4.2)
Wavelength of the sensor
905 nm
Weight
3.3 kg
Width sensor
155 mm
Compliance & Environment
Humidity
IEC/EN 61496-1, section 5.1.2 and 5.4.2, as well as IEC 61496-3, section 5.4.2 (taking into account the operating temperature range)
Operating temperature
-10 °C
Storage temperature
-25 °C
Drawings
Drawings
3-Dimensional STEP model (STP) Download (ZIP)
2-Dimensional Drawing (PDF) Download (PDF)
3D Dimensional Drawing Download (ZIP)
Product Drawing Drawing (DWG)
Drawings
3-Dimensional STEP model (STP) Download (ZIP)
2-Dimensional Drawing (PDF) Download (PDF)
3D Dimensional Drawing Download (ZIP)
Product Drawing Drawing (DWG)
Documents
Product Overview General
--
Product Cutsheet General
--
User Manual General
--
442l-um003_-en-p User Manual
442L-UM003
General Publication
Product Overview --
Product Cutsheet --
User Manual --
User Manual Publication
442l-um003_-en-p 442L-UM003
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Downloads
Version:
Product DocumentationProduct Documentation Release notes
AOP - Add On Profiles Size Notes
AOP - Add On Profiles for SafeZone 3 CIP Safety Laser Scanner v2.01 538 MB Product DocumentationProduct Documentation Release notes
AOP - Add On Profiles for SafeZone 3 CIP Safety Laser Scanner v2.0 404 MB Product DocumentationProduct Documentation Release notes
Accessory Files Size Notes
SafeZone Safety Laser Scanners Software v3.02.05 57.54 MB
AOP - Add On Profiles for SafeZone 3 CIP Safety Laser Scanner v2.01 AOP - Add On Profiles 538 MB Product DocumentationProduct Documentation Release notes
AOP - Add On Profiles for SafeZone 3 CIP Safety Laser Scanner v2.0 AOP - Add On Profiles 404 MB Product DocumentationProduct Documentation Release notes
SafeZone Safety Laser Scanners Software v3.02.05 Accessory Files 57.54 MB
Looking for more Downloads?
Find product downloads in Rockwell Automation Product Compatibility and Download Center.
Search PCDC
Accessories
Items Per Page:
1-1 of 1
Alternative Products
Items Per Page:
1-1 of 1
Technotes
Technotes
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
InformationInformation
Multiple countries of origin based on manufacturing location
SafeZone Safety Laser Scanner
CloseClose
442L-SFZNMZ
Close
Print
Phone:
Call
InformationInformation

Please review your distributor selection

Choose distributor
Rockwell Automation Home
Copyright ©2026 Rockwell Automation, Inc.
Environmental compliance inquiry
All fields with * are required.
This field is required
This field is required
This field is required
This field is required
This field is required
This field is required
Your inquiry has been successfully submitted.
Please allow up to 5 business days to receive a response to your inquiry.
You can now close this window.
There was an error submitting your inquiry.
Please try again.
Sign in to your Rockwell Automation account to submit a repair documentation request.
Sign In
Request repair documentation
All fields with * are required for processing your request.
Please enter your business email address
This field is required
This field is required
This field is required
This field is required
Please describe the issue you're experiencing or provide details about your repair request.
Documentation of liability insurance is required for anyone who is requesting documentation for product repairs.
UploadUpload
Please upload documentation of Liability Insurance, Professional Establishment, and Technical Competence for the applicable EU Member Country.*
Accepted file types: zip, pdf. Max file size: 5 MB. Limit 3 files.
CloseClose
File size is too large. Must be less than 5 MB.
File limit exceeded. Maximum 3 files allowed.
This field is required
Right to Repair Terms and Conditions
Rockwell Automation is making, parts, and service documentation available at your request in compliance with applicable right to repair laws and regulations. By signing below, you are agreeing to the following terms and conditions of your purchase of Rockwell Automation genuine repair parts for repair of a Rockwell Automation product. As used below, “Self Service Repair Parts” means genuine Rockwell Automation parts (components of Rockwell Automation products) purchased from Rockwell Automation for installation in a Rockwell Automation product as part of a Self Service Repair. Self Service Repair Parts may be new or previously used genuine Rockwell Automation parts that have been tested and passed Rockwell Automation functional requirements. “Self Service Repair Tools” means equipment and related materials purchased for the purpose of performing repairs.
This field is required
Your request has been successfully submitted.
Please allow up to 5 business days to receive a response to your inquiry.
You can now close this window.
This catalog number is not currently eligible, please check the number you have entered or learn more about our repair services offered.
  1. Chevron LeftChevron Left Rockwell Automation Home
  2. Chevron LeftChevron Left Pro...
  3. Chevron LeftChevron Left Hardware Catalog
  4. Chevron LeftChevron Left Industrial Safety Products
  5. Chevron LeftChevron Left 442L SafeZone Safety Laser Scanners
Please update your cookie preferences to continue.
This feature requires cookies to enhance your experience. Please update your preferences to allow for these cookies:
  • Social Media Cookies
  • Functional Cookies
  • Performance Cookies
  • Marketing Cookies
  • All Cookies
You can update your preferences at any time. For more information please see our {0} Privacy Policy
CloseClose