Type of accessory/spare part | Mechanical locking |
---|---|
Type of switch | Standard Key Code Labeling |
Operating temperature | -40 °C |
---|
Key code 1 position 1 | Code 1 position 1 - code 0 |
---|---|
Key code 1 position 2 | Code 1 position 2 - code B |
Valve size and status | 0.375 in BSP key free valve locked closed |
Material | 316L Stainless Steel |
Features | Direct drive ops, Supplied with valves 0.25...1 in, Direct body mounting with security screws, Locked open or locked closed options, Lower maintenance cost, Weatherproof Stainless Steel dust cap as standard, Replaceable code barrel assembly, Valve |
Torque to key | 14 |
Shear force to key | 15.1 |
Mechanical life operations | 200000 None |
Relative humidity | 25 % |
Sales Info
Repairable | NOT_REPAIRABLE |
Preferred Availability | false |
Quick Turnaround | false |
Dimension Height | 9.6 |
Lead Time | 51 |
Dimension Width | 5.8 |
Dimension Length | 10.8 |
Stock Status | NON_STOCKED |
Weight | 0.576 |
Weight Unit | KG |
Dimension Unit | CM |
Sign in to your Rockwell Automation account to view and download technical drawings.
Sign In
Type | Resource | Publication |
---|---|---|
General | Prosafe Trapped Key Overview | -- |
General | Product Cutsheet | -- |
Installation Instructions | 440t-in011_-mu-p | 440T-IN011 |
Technical Data | switch-td001_-en-p | SWITCH-TD001 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Sign in to your Rockwell Automation account to view Knowledgebase Articles.
Sign In
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Technical Specifications
Type of accessory/spare part | Mechanical locking |
---|---|
Type of switch | Standard Key Code Labeling |
Operating temperature | -40 °C |
---|
Key code 1 position 1 | Code 1 position 1 - code 0 |
---|---|
Key code 1 position 2 | Code 1 position 2 - code B |
Valve size and status | 0.375 in BSP key free valve locked closed |
Material | 316L Stainless Steel |
Features | Direct drive ops, Supplied with valves 0.25...1 in, Direct body mounting with security screws, Locked open or locked closed options, Lower maintenance cost, Weatherproof Stainless Steel dust cap as standard, Replaceable code barrel assembly, Valve |
Torque to key | 14 |
Shear force to key | 15.1 |
Mechanical life operations | 200000 None |
Relative humidity | 25 % |
Sales Info
Repairable | NOT_REPAIRABLE |
Preferred Availability | false |
Quick Turnaround | false |
Dimension Height | 9.6 |
Lead Time | 51 |
Dimension Width | 5.8 |
Dimension Length | 10.8 |
Stock Status | NON_STOCKED |
Weight | 0.576 |
Weight Unit | KG |
Dimension Unit | CM |
Drawings
Sign in to your Rockwell Automation account to view and download technical drawings.
Sign In
Documents
Prosafe Trapped Key Overview
General
-- |
Product Cutsheet
General
-- |
440t-in011_-mu-p
Installation Instructions
440T-IN011 |
switch-td001_-en-p
Technical Data
SWITCH-TD001 |
Type | Resource | Publication |
---|---|---|
General | Prosafe Trapped Key Overview | -- |
General | Product Cutsheet | -- |
Installation Instructions | 440t-in011_-mu-p | 440T-IN011 |
Technical Data | switch-td001_-en-p | SWITCH-TD001 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Technotes
Sign in to your Rockwell Automation account to view Knowledgebase Articles.
Sign In
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Find a sales and technology partner
Copyright ©2024 Rockwell Automation, Inc.