Spare part | True |
---|---|
Range switch setting 5 | 30...300s @ time delay long range |
Solenoid voltage | 24V DC @ 110V AC, 230V AC |
Range switch setting 6 | 300...3000s @ time delay long range |
Type of accessory | Prosafe electronic time delay unit |
Description | Trapped key interlock switch with electronic Timed-delay |
Contact type | 24V DC, contact set 1, 3 NO 40 A & contact set 2, 1 NO 20 A |
Accessory | True |
Solenoid monitor switch | 1 NC safety (10 A) |
Time switch setting 1 | Delay adjustment: 10% |
Time switch setting 2 | Delay adjustment: 20% |
Time switch setting 3 | Delay adjustment: 30% |
Time switch setting 4 | Delay adjustment: 40% |
Time switch setting 5 | Delay adjustment: 50% |
Time switch setting 6 | Delay adjustment: 60% |
Time switch setting 7 | Delay adjustment: 70% |
Time switch setting 8 | Delay adjustment: 80% |
Time switch setting 9 | Delay adjustment: 90% |
Time switch setting 10 | Delay adjustment: 100% |
Range switch setting 7 | 30...300s @ time delay short range |
Safety contacts isolator | 3 NO safety (40 A) & 1 NO (20 A), 2 NO safety (20 A) & 1 NC (20 A) |
Width | 216 mm |
---|---|
Height | 130 mm |
Depth | 123.85 mm |
Type of switch | Electronic time delay, single key out, panel mounted |
Time delay | 0.1 s..30 min |
Operating temperature | 0 °C |
---|
Key code 1 position 1 | Code 1 position 1 - code K |
---|---|
Key code 1 position 2 | Code 1 position 2 - code C |
Mounting | TAer resistant screws |
Material | Trapped key components: 316L Stainless Steel, Faceplate: 316L Stainless Steel |
Features | Timed-delay output up to 30 min, Single key or dual key, 316L stainless steel keys, Category 1 stop, Replaceable code barrel assembly |
Relative humidity | 95 % |
Torque to key, max | 14 |
Shear force to key, max | 15.1 |
Mechanical life operations | 200000 None |
Sales Info
Repairable | NOT_REPAIRABLE |
Preferred Availability | false |
Quick Turnaround | false |
Dimension Height | 25.8 |
Lead Time | 51 |
Dimension Width | 23.6 |
Dimension Length | 32.0 |
Stock Status | NON_STOCKED |
Weight | 2.692 |
Weight Unit | KG |
Dimension Unit | CM |
Sign in to your Rockwell Automation account to view and download technical drawings.
Sign In
Type | Resource | Publication |
---|---|---|
General | Product Cutsheet | -- |
General | Prosafe Trapped Key Overview | -- |
Installation Instructions | 440t-in011_-mu-p | 440T-IN011 |
Technical Data | switch-td001_-en-p | SWITCH-TD001 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Sign in to your Rockwell Automation account to view Knowledgebase Articles.
Sign In
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Technical Specifications
Spare part | True |
---|---|
Range switch setting 5 | 30...300s @ time delay long range |
Solenoid voltage | 24V DC @ 110V AC, 230V AC |
Range switch setting 6 | 300...3000s @ time delay long range |
Type of accessory | Prosafe electronic time delay unit |
Description | Trapped key interlock switch with electronic Timed-delay |
Contact type | 24V DC, contact set 1, 3 NO 40 A & contact set 2, 1 NO 20 A |
Accessory | True |
Solenoid monitor switch | 1 NC safety (10 A) |
Time switch setting 1 | Delay adjustment: 10% |
Time switch setting 2 | Delay adjustment: 20% |
Time switch setting 3 | Delay adjustment: 30% |
Time switch setting 4 | Delay adjustment: 40% |
Time switch setting 5 | Delay adjustment: 50% |
Time switch setting 6 | Delay adjustment: 60% |
Time switch setting 7 | Delay adjustment: 70% |
Time switch setting 8 | Delay adjustment: 80% |
Time switch setting 9 | Delay adjustment: 90% |
Time switch setting 10 | Delay adjustment: 100% |
Range switch setting 7 | 30...300s @ time delay short range |
Safety contacts isolator | 3 NO safety (40 A) & 1 NO (20 A), 2 NO safety (20 A) & 1 NC (20 A) |
Width | 216 mm |
---|---|
Height | 130 mm |
Depth | 123.85 mm |
Type of switch | Electronic time delay, single key out, panel mounted |
Time delay | 0.1 s..30 min |
Operating temperature | 0 °C |
---|
Key code 1 position 1 | Code 1 position 1 - code K |
---|---|
Key code 1 position 2 | Code 1 position 2 - code C |
Mounting | TAer resistant screws |
Material | Trapped key components: 316L Stainless Steel, Faceplate: 316L Stainless Steel |
Features | Timed-delay output up to 30 min, Single key or dual key, 316L stainless steel keys, Category 1 stop, Replaceable code barrel assembly |
Relative humidity | 95 % |
Torque to key, max | 14 |
Shear force to key, max | 15.1 |
Mechanical life operations | 200000 None |
Sales Info
Repairable | NOT_REPAIRABLE |
Preferred Availability | false |
Quick Turnaround | false |
Dimension Height | 25.8 |
Lead Time | 51 |
Dimension Width | 23.6 |
Dimension Length | 32.0 |
Stock Status | NON_STOCKED |
Weight | 2.692 |
Weight Unit | KG |
Dimension Unit | CM |
Drawings
Sign in to your Rockwell Automation account to view and download technical drawings.
Sign In
Documents
Product Cutsheet
General
-- |
Prosafe Trapped Key Overview
General
-- |
440t-in011_-mu-p
Installation Instructions
440T-IN011 |
switch-td001_-en-p
Technical Data
SWITCH-TD001 |
Type | Resource | Publication |
---|---|---|
General | Product Cutsheet | -- |
General | Prosafe Trapped Key Overview | -- |
Installation Instructions | 440t-in011_-mu-p | 440T-IN011 |
Technical Data | switch-td001_-en-p | SWITCH-TD001 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Technotes
Sign in to your Rockwell Automation account to view Knowledgebase Articles.
Sign In
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Find a sales and technology partner
Copyright ©2024 Rockwell Automation, Inc.