| Type of accessory/spare part |
Switching piece
|
|---|---|
| Type of switch |
Solenoid release unit
|
| Depth, approx |
90 mm
|
| Height, approx |
160 mm
|
| Width, approx |
120 mm
|
| Cable type |
0.75 mm² (18 AWG) 2-wire PVC jacket QD
|
| Operating temperature |
0 °C
|
|---|
| Key code 1 position 1 |
Code 1 position 1 - code 0
|
|---|---|
| Key code 1 position 2 |
Code 1 position 2 - code H
|
| Mounting |
Any position
|
| Material |
Trapped key components: 316L Stainless Steel, Faceplate: 316L Stainless Steel, Optional box: ABS plastic or Stainless Steel
|
| Features |
Direct drive ops-positively opens contacts, Integral solenoid monitoring, key trapped until release signal is applied, Green LED ‘key free’ indication, 316L Stainless Steel construction, 24V DC @ 110V DC, 110V AC or 230V AC solenoid options, Weatherp
|
| Relative humidity |
95 %
|
| Torque to key, max |
14
|
| Shear force to key, max |
15.1
|
| Mechanical life operations |
200000
|
| Solenoid voltage |
24V DC @ 110V DC, 110V AC @ 230V AC
|
|---|---|
| Description |
Trapped key interlock switch
|
| Contact type |
2 NO & 2 NC 20A @ 24V DC
|
| Solenoid power |
DC Types: 11 W continuous, AC Types: 17VA continuous
|
Sign in to your Rockwell Automation account to view and download technical drawings.
Sign In
| General | Publication |
|---|---|
| Product Cutsheet | -- |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
| Technotes |
|---|
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Technical Specifications
| Type of accessory/spare part |
Switching piece
|
|---|---|
| Type of switch |
Solenoid release unit
|
| Depth, approx |
90 mm
|
| Height, approx |
160 mm
|
| Width, approx |
120 mm
|
| Cable type |
0.75 mm² (18 AWG) 2-wire PVC jacket QD
|
| Operating temperature |
0 °C
|
|---|
| Key code 1 position 1 |
Code 1 position 1 - code 0
|
|---|---|
| Key code 1 position 2 |
Code 1 position 2 - code H
|
| Mounting |
Any position
|
| Material |
Trapped key components: 316L Stainless Steel, Faceplate: 316L Stainless Steel, Optional box: ABS plastic or Stainless Steel
|
| Features |
Direct drive ops-positively opens contacts, Integral solenoid monitoring, key trapped until release signal is applied, Green LED ‘key free’ indication, 316L Stainless Steel construction, 24V DC @ 110V DC, 110V AC or 230V AC solenoid options, Weatherp
|
| Relative humidity |
95 %
|
| Torque to key, max |
14
|
| Shear force to key, max |
15.1
|
| Mechanical life operations |
200000
|
| Solenoid voltage |
24V DC @ 110V DC, 110V AC @ 230V AC
|
|---|---|
| Description |
Trapped key interlock switch
|
| Contact type |
2 NO & 2 NC 20A @ 24V DC
|
| Solenoid power |
DC Types: 11 W continuous, AC Types: 17VA continuous
|
Drawings
Sign in to your Rockwell Automation account to view and download technical drawings.
Sign In
Documents
|
Product Cutsheet
General
-- |
| General | Publication |
|---|---|
| Product Cutsheet | -- |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Accessories
Alternative Products
Technotes
| Technotes |
|---|
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Copyright ©2026 Rockwell Automation, Inc.