| Type of accessory/spare part |
Switching piece
|
|---|---|
| Type of switch |
Solenoid release unit
|
| Depth, approx |
90 mm
|
| Height, approx |
160 mm
|
| Width, approx |
120 mm
|
| Cable type |
0.75 mm² (18 AWG) 2-wire PVC jacket QD
|
| Operating temperature |
0 °C
|
|---|
| Key code 1 position 1 |
Code 1 position 1 - code 0
|
|---|---|
| Key code 1 position 2 |
Code 1 position 2 - code G
|
| Mounting |
Any position
|
| Material |
Trapped key components: 316L Stainless Steel, Faceplate: 316L Stainless Steel, Optional box: ABS plastic or Stainless Steel
|
| Features |
Direct drive ops-positively opens contacts, Integral solenoid monitoring, key trapped until release signal is applied, Green LED ‘key free’ indication, 316L Stainless Steel construction, 24V DC @ 110V DC, 110V AC or 230V AC solenoid options, Weatherp
|
| Relative humidity |
95 %
|
| Torque to key, max |
14
|
| Shear force to key, max |
15.1
|
| Mechanical life operations |
200000
|
| Solenoid voltage |
24V DC @ 110V DC, 110V AC @ 230V AC
|
|---|---|
| Description |
Trapped key interlock switch
|
| Contact type |
2 NO & 2 NC 20A @ 24V DC
|
| Solenoid power |
DC Types: 11 W continuous, AC Types: 17VA continuous
|
Sign in to your Rockwell Automation account to view and download technical drawings.
Sign In
| Type | Resource | Publication |
|---|---|---|
| General | Product Cutsheet | -- |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Technical Specifications
| Type of accessory/spare part |
Switching piece
|
|---|---|
| Type of switch |
Solenoid release unit
|
| Depth, approx |
90 mm
|
| Height, approx |
160 mm
|
| Width, approx |
120 mm
|
| Cable type |
0.75 mm² (18 AWG) 2-wire PVC jacket QD
|
| Operating temperature |
0 °C
|
|---|
| Key code 1 position 1 |
Code 1 position 1 - code 0
|
|---|---|
| Key code 1 position 2 |
Code 1 position 2 - code G
|
| Mounting |
Any position
|
| Material |
Trapped key components: 316L Stainless Steel, Faceplate: 316L Stainless Steel, Optional box: ABS plastic or Stainless Steel
|
| Features |
Direct drive ops-positively opens contacts, Integral solenoid monitoring, key trapped until release signal is applied, Green LED ‘key free’ indication, 316L Stainless Steel construction, 24V DC @ 110V DC, 110V AC or 230V AC solenoid options, Weatherp
|
| Relative humidity |
95 %
|
| Torque to key, max |
14
|
| Shear force to key, max |
15.1
|
| Mechanical life operations |
200000
|
| Solenoid voltage |
24V DC @ 110V DC, 110V AC @ 230V AC
|
|---|---|
| Description |
Trapped key interlock switch
|
| Contact type |
2 NO & 2 NC 20A @ 24V DC
|
| Solenoid power |
DC Types: 11 W continuous, AC Types: 17VA continuous
|
Drawings
Sign in to your Rockwell Automation account to view and download technical drawings.
Sign In
Documents
|
Product Cutsheet
General
-- |
| Type | Resource | Publication |
|---|---|---|
| General | Product Cutsheet | -- |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Accessories
Alternative Products
Technotes
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Loading
Copyright ©2026 Rockwell Automation, Inc.