Type of accessory/spare part | Switching piece |
---|---|
Type of switch | Dual solenoid release unit |
Depth, approx | 90 mm |
Height, approx | 160 mm |
Width, approx | 120 mm |
Cable type | 0.75 mm² (18 AWG) 2-wire PVC jacket QD |
Operating temperature | 0 °C |
---|
Solenoid voltage | 24V DC @ 110V DC, 110V AC @ 230V AC |
---|---|
Description | Trapped key interlock switch |
Contact type | 2 NO & 2 NC 20A @ 24V DC |
Solenoid power | DC Types: 11 W continuous, AC Types: 17VA continuous |
Mounting | Any position |
---|---|
Material | Trapped key components: 316L Stainless Steel, Faceplate: 316L Stainless Steel, Optional box: ABS plastic or Stainless Steel |
Features | Direct drive ops-positively opens contacts, Integral solenoid monitoring, key trapped until release signal is applied, Green LED ‘key free’ indication, 316L Stainless Steel construction, 24V DC @ 110V DC, 110V AC or 230V AC solenoid options, Weatherp |
Relative humidity | 95 % |
Torque to key, max | 14 |
Shear force to key, max | 15.1 |
Mechanical life operations | 200000 None |
Sales Info
Repairable | NOT_REPAIRABLE |
Preferred Availability | false |
Quick Turnaround | false |
Dimension Height | 24.003 |
Lead Time | 32 |
Dimension Width | 26.01 |
Dimension Length | 32.995 |
Stock Status | NON_STOCKED |
Weight | 2.23 |
Weight Unit | KG |
Dimension Unit | CM |
Sign in to your Rockwell Automation account to view and download technical drawings.
Sign In
Type | Resource | Publication |
---|---|---|
Technical Data | switch-td001_-en-p | SWITCH-TD001 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Visit the Technical Documentation Center
Search the Literature Library
Sign in to your Rockwell Automation account to view Knowledgebase Articles.
Sign In
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Technical Specifications
Type of accessory/spare part | Switching piece |
---|---|
Type of switch | Dual solenoid release unit |
Depth, approx | 90 mm |
Height, approx | 160 mm |
Width, approx | 120 mm |
Cable type | 0.75 mm² (18 AWG) 2-wire PVC jacket QD |
Operating temperature | 0 °C |
---|
Solenoid voltage | 24V DC @ 110V DC, 110V AC @ 230V AC |
---|---|
Description | Trapped key interlock switch |
Contact type | 2 NO & 2 NC 20A @ 24V DC |
Solenoid power | DC Types: 11 W continuous, AC Types: 17VA continuous |
Mounting | Any position |
---|---|
Material | Trapped key components: 316L Stainless Steel, Faceplate: 316L Stainless Steel, Optional box: ABS plastic or Stainless Steel |
Features | Direct drive ops-positively opens contacts, Integral solenoid monitoring, key trapped until release signal is applied, Green LED ‘key free’ indication, 316L Stainless Steel construction, 24V DC @ 110V DC, 110V AC or 230V AC solenoid options, Weatherp |
Relative humidity | 95 % |
Torque to key, max | 14 |
Shear force to key, max | 15.1 |
Mechanical life operations | 200000 None |
Sales Info
Repairable | NOT_REPAIRABLE |
Preferred Availability | false |
Quick Turnaround | false |
Dimension Height | 24.003 |
Lead Time | 32 |
Dimension Width | 26.01 |
Dimension Length | 32.995 |
Stock Status | NON_STOCKED |
Weight | 2.23 |
Weight Unit | KG |
Dimension Unit | CM |
Drawings
Sign in to your Rockwell Automation account to view and download technical drawings.
Sign In
Documents
switch-td001_-en-p
Technical Data
SWITCH-TD001 |
Type | Resource | Publication |
---|---|---|
Technical Data | switch-td001_-en-p | SWITCH-TD001 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Visit the Technical Documentation Center
Search the Literature Library
Technotes
Sign in to your Rockwell Automation account to view Knowledgebase Articles.
Sign In
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Find a sales and technology partner
Copyright ©2024 Rockwell Automation, Inc.