| Type of accessory/spare part |
Key actuation
|
|---|---|
| Width |
280 mm
|
| Height |
196 mm
|
| Depth |
116 mm
|
| Type of switch |
Key exchange
|
| Operating temperature |
-40 °C
|
|---|
| Key exchange unit |
7 way, 1 key in 6 key out
|
|---|---|
| Key code 1 position 1 |
Code 1 position 1 - code 0
|
| Key code 1 position 2 |
Code 1 position 2 - code R
|
| Key code 2 position 1 |
Code 2 position 1 - code R
|
| Key code 2 position 2 |
Code 2 position 2 - code A
|
| Key code 3 position 1 |
Code 3 position 1 - code R
|
| Key code 3 position 2 |
Code 3 position 2 - code A
|
| Key code 4 position 1 |
Code 4 position 1 - code R
|
| Key code 4 position 2 |
Code 4 position 2 - code A
|
| Key code 5 position 2 |
Code 5 position 2 - code A
|
| Key code 5 position 1 |
Code 5 position 1 - code R
|
| Key code 6 position 1 |
Code 6 position 1 - code R
|
| Key code 6 position 2 |
Code 6 position 2 - code A
|
| Key code 7 position 1 |
Code 7 position 1 - code R
|
| Key code 7 position 2 |
Code 7 position 2 - code A
|
| Material |
316L Stainless Steel
|
| Features |
A range of off-the-shelf units in various combinations, 316L stainless steel construction, Primary keys in release sary keys simultaneously on units up to six ways, Weatherproof stainless steel dust cap as standard, Replaceable code barrel assembly
|
| Torque to key |
14
|
| Relative humidity |
95 %
|
| Shear force to key |
15.1
|
| Mechanical life operations |
200000
|
| Description |
Trapped key interlock switch
|
|---|
| Drawings | |
|---|---|
| 3-Dimensional STEP model (STP) | Download (ZIP) |
| Drawings |
|---|
| 3-Dimensional STEP model (STP) Download (ZIP) |
Sign in to your Rockwell Automation account to view and download technical drawings.
Sign In
| Type | Resource | Publication |
|---|---|---|
| General | Product Cutsheet | -- |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Technical Specifications
| Type of accessory/spare part |
Key actuation
|
|---|---|
| Width |
280 mm
|
| Height |
196 mm
|
| Depth |
116 mm
|
| Type of switch |
Key exchange
|
| Operating temperature |
-40 °C
|
|---|
| Key exchange unit |
7 way, 1 key in 6 key out
|
|---|---|
| Key code 1 position 1 |
Code 1 position 1 - code 0
|
| Key code 1 position 2 |
Code 1 position 2 - code R
|
| Key code 2 position 1 |
Code 2 position 1 - code R
|
| Key code 2 position 2 |
Code 2 position 2 - code A
|
| Key code 3 position 1 |
Code 3 position 1 - code R
|
| Key code 3 position 2 |
Code 3 position 2 - code A
|
| Key code 4 position 1 |
Code 4 position 1 - code R
|
| Key code 4 position 2 |
Code 4 position 2 - code A
|
| Key code 5 position 2 |
Code 5 position 2 - code A
|
| Key code 5 position 1 |
Code 5 position 1 - code R
|
| Key code 6 position 1 |
Code 6 position 1 - code R
|
| Key code 6 position 2 |
Code 6 position 2 - code A
|
| Key code 7 position 1 |
Code 7 position 1 - code R
|
| Key code 7 position 2 |
Code 7 position 2 - code A
|
| Material |
316L Stainless Steel
|
| Features |
A range of off-the-shelf units in various combinations, 316L stainless steel construction, Primary keys in release sary keys simultaneously on units up to six ways, Weatherproof stainless steel dust cap as standard, Replaceable code barrel assembly
|
| Torque to key |
14
|
| Relative humidity |
95 %
|
| Shear force to key |
15.1
|
| Mechanical life operations |
200000
|
| Description |
Trapped key interlock switch
|
|---|
Drawings
| Drawings | |
|---|---|
| 3-Dimensional STEP model (STP) | Download (ZIP) |
| Drawings |
|---|
| 3-Dimensional STEP model (STP) Download (ZIP) |
Sign in to your Rockwell Automation account to view and download technical drawings.
Sign In
Documents
|
Product Cutsheet
General
-- |
| Type | Resource | Publication |
|---|---|---|
| General | Product Cutsheet | -- |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Accessories
Alternative Products
Technotes
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Loading
Copyright ©2026 Rockwell Automation, Inc.