Type of accessory/spare part | Mechanical locking |
---|---|
Width | 58 mm |
Height | 240 mm |
Depth | 34 mm |
Type of switch | Slamlock electrical primary trapped, sary free 2 NC & 1 NO |
Operating temperature | -20 °C |
---|---|
Pollution degree | 3 None |
Ambient temperature | -10 °C |
Current, min | 5mA @ 5V DC |
---|---|
Utilization category | DC (250V @ 0.5A, 24V @ 2A) |
Description | Trapped key interlock switch |
Thermal current (Ith) | 10 A |
Rated impulse voltage (Uimp) | 2500 V |
Insulation voltage | Rated 500V |
Color | Red/Stainless |
Electrical life cycle | Dependant on load |
Safety contacts | 2 NC positive break |
Switching current, max | 500V/500VA @ voltage |
Torque settings, max | Terminal screws: 1.0 Nm |
---|---|
Key code 1 position 1 | Code 1 position 1 - code E |
Key code 1 position 2 | Code 1 position 2 - code B |
Key code 2 position 1 | Code 2 position 1 - code E |
Key code 2 position 2 | Code 2 position 2 - code E |
Weight | DSSE: 1.67 kg (3.7 lb) |
Operating radius, min | 175 mm (6.88 in ) (60 mm (2.36 in) with flexible actuator) |
Mounting | DSS: 6 x M5 counterbored from top or 6 x M5 from underside with nuts |
Key condition | Primary key trapped, sary key free to release standard actuator |
Features | Electrical safety contacts combined with trapped key/enforced sequence feature, Most of unit constructed from 316L stainless steel, Selection of actuator types available, Single or dual key versions available, Direct drive ops, Replaceable code barr |
Actuator travel for positive opening | 5 mm |
Torque to key | 14 |
Break contact force, min | 12 N |
Relative humidity | 95 % |
Releasable load, max | 100 N |
Shear force to key | 15.1 |
Holding force, max | 2000 N |
Actuation speed, max | 1 m/s |
Mechanical life operations | 200000 None |
Conduit entry | 3 x M20 |
Actuation frequency, max | 2 cycle/s |
Actuator material | Stainless Steel |
Safety contact gap | >2 x 2 mm (0.07 in) |
Case material | 316L Stainless Steel, UL approved glass-filled Polyester |
Sales Info
Repairable | NOT_REPAIRABLE |
Preferred Availability | false |
Quick Turnaround | false |
Dimension Height | 6.477 |
Lead Time | 22 |
Dimension Width | 13.843 |
Dimension Length | 32.385 |
Stock Status | NON_STOCKED |
Weight | 1.76 |
Weight Unit | KG |
Dimension Unit | CM |
Drawings | |
---|---|
3-Dimensional STEP model (STP) | Download (ZIP) |
Drawings |
---|
3-Dimensional STEP model (STP) Download (ZIP) |
Sign in to your Rockwell Automation account to view and download technical drawings.
Sign In
Type | Resource | Publication |
---|---|---|
General | Product Cutsheet | -- |
General | Prosafe Trapped Key Overview | -- |
Installation Instructions | 440t-in011_-mu-p | 440T-IN011 |
Technical Data | switch-td001_-en-p | SWITCH-TD001 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Sign in to your Rockwell Automation account to view Knowledgebase Articles.
Sign In
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Technical Specifications
Type of accessory/spare part | Mechanical locking |
---|---|
Width | 58 mm |
Height | 240 mm |
Depth | 34 mm |
Type of switch | Slamlock electrical primary trapped, sary free 2 NC & 1 NO |
Operating temperature | -20 °C |
---|---|
Pollution degree | 3 None |
Ambient temperature | -10 °C |
Current, min | 5mA @ 5V DC |
---|---|
Utilization category | DC (250V @ 0.5A, 24V @ 2A) |
Description | Trapped key interlock switch |
Thermal current (Ith) | 10 A |
Rated impulse voltage (Uimp) | 2500 V |
Insulation voltage | Rated 500V |
Color | Red/Stainless |
Electrical life cycle | Dependant on load |
Safety contacts | 2 NC positive break |
Switching current, max | 500V/500VA @ voltage |
Torque settings, max | Terminal screws: 1.0 Nm |
---|---|
Key code 1 position 1 | Code 1 position 1 - code E |
Key code 1 position 2 | Code 1 position 2 - code B |
Key code 2 position 1 | Code 2 position 1 - code E |
Key code 2 position 2 | Code 2 position 2 - code E |
Weight | DSSE: 1.67 kg (3.7 lb) |
Operating radius, min | 175 mm (6.88 in ) (60 mm (2.36 in) with flexible actuator) |
Mounting | DSS: 6 x M5 counterbored from top or 6 x M5 from underside with nuts |
Key condition | Primary key trapped, sary key free to release standard actuator |
Features | Electrical safety contacts combined with trapped key/enforced sequence feature, Most of unit constructed from 316L stainless steel, Selection of actuator types available, Single or dual key versions available, Direct drive ops, Replaceable code barr |
Actuator travel for positive opening | 5 mm |
Torque to key | 14 |
Break contact force, min | 12 N |
Relative humidity | 95 % |
Releasable load, max | 100 N |
Shear force to key | 15.1 |
Holding force, max | 2000 N |
Actuation speed, max | 1 m/s |
Mechanical life operations | 200000 None |
Conduit entry | 3 x M20 |
Actuation frequency, max | 2 cycle/s |
Actuator material | Stainless Steel |
Safety contact gap | >2 x 2 mm (0.07 in) |
Case material | 316L Stainless Steel, UL approved glass-filled Polyester |
Sales Info
Repairable | NOT_REPAIRABLE |
Preferred Availability | false |
Quick Turnaround | false |
Dimension Height | 6.477 |
Lead Time | 22 |
Dimension Width | 13.843 |
Dimension Length | 32.385 |
Stock Status | NON_STOCKED |
Weight | 1.76 |
Weight Unit | KG |
Dimension Unit | CM |
Drawings
Drawings | |
---|---|
3-Dimensional STEP model (STP) | Download (ZIP) |
Drawings |
---|
3-Dimensional STEP model (STP) Download (ZIP) |
Sign in to your Rockwell Automation account to view and download technical drawings.
Sign In
Documents
Product Cutsheet
General
-- |
Prosafe Trapped Key Overview
General
-- |
440t-in011_-mu-p
Installation Instructions
440T-IN011 |
switch-td001_-en-p
Technical Data
SWITCH-TD001 |
Type | Resource | Publication |
---|---|---|
General | Product Cutsheet | -- |
General | Prosafe Trapped Key Overview | -- |
Installation Instructions | 440t-in011_-mu-p | 440T-IN011 |
Technical Data | switch-td001_-en-p | SWITCH-TD001 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Technotes
Sign in to your Rockwell Automation account to view Knowledgebase Articles.
Sign In
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Find a sales and technology partner
Copyright ©2024 Rockwell Automation, Inc.