Type of accessory/spare part | Mechanical locking |
---|---|
Width | 58 mm |
Height | 240 mm |
Depth | 34 mm |
Type of switch | Slamlock electrical primary trapped, sary free 2 NC & 1 NO |
Operating temperature | -20 °C |
---|---|
Pollution degree | 3 |
Ambient temperature | -10 °C |
Current, min | 5mA @ 5V DC |
---|---|
Utilization category | DC (250V @ 0.5A, 24V @ 2A) |
Description | Trapped key interlock switch |
Thermal current (Ith) | 10 A |
Rated impulse voltage (Uimp) | 2500 V |
Insulation voltage | Rated 500V |
Color | Red/Stainless |
Electrical life cycle | Dependant on load |
Safety contacts | 2 NC positive break |
Switching current, max | 500V/500VA @ voltage |
Torque settings, max | Terminal screws: 1.0 Nm |
---|---|
Key code 1 position 1 | Code 1 position 1 - code A |
Key code 1 position 2 | Code 1 position 2 - code A |
Key code 2 position 1 | Code 2 position 1 - code A |
Key code 2 position 2 | Code 2 position 2 - code B |
Weight | DSSE: 1.67 kg (3.7 lb) |
Operating radius, min | 175 mm (6.88 in ) (60 mm (2.36 in) with flexible actuator) |
Mounting | DSS: 6 x M5 counterbored from top or 6 x M5 from underside with nuts |
Key condition | Primary key trapped, sary key free to release standard actuator |
Features | Electrical safety contacts combined with trapped key/enforced sequence feature, Most of unit constructed from 316L stainless steel, Selection of actuator types available, Single or dual key versions available, Direct drive ops, Replaceable code barr |
Actuator travel for positive opening | 5 mm |
Torque to key | 14 |
Break contact force, min | 12 N |
Relative humidity | 95 % |
Releasable load, max | 100 N |
Shear force to key | 15.1 |
Holding force, max | 2000 N |
Actuation speed, max | 1 m/s |
Mechanical life operations | 200000 |
Conduit entry | 3 x M20 |
Actuation frequency, max | 2 cycle/s |
Actuator material | Stainless Steel |
Safety contact gap | >2 x 2 mm (0.07 in) |
Case material | 316L Stainless Steel, UL approved glass-filled Polyester |
Drawings | |
---|---|
3-Dimensional STEP model (STP) | Download (ZIP) |
Drawings |
---|
3-Dimensional STEP model (STP) Download (ZIP) |
Sign in to your Rockwell Automation account to view and download technical drawings.
Sign In
Type | Resource | Publication |
---|---|---|
General | Product Cutsheet | -- |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Technical Specifications
Type of accessory/spare part | Mechanical locking |
---|---|
Width | 58 mm |
Height | 240 mm |
Depth | 34 mm |
Type of switch | Slamlock electrical primary trapped, sary free 2 NC & 1 NO |
Operating temperature | -20 °C |
---|---|
Pollution degree | 3 |
Ambient temperature | -10 °C |
Current, min | 5mA @ 5V DC |
---|---|
Utilization category | DC (250V @ 0.5A, 24V @ 2A) |
Description | Trapped key interlock switch |
Thermal current (Ith) | 10 A |
Rated impulse voltage (Uimp) | 2500 V |
Insulation voltage | Rated 500V |
Color | Red/Stainless |
Electrical life cycle | Dependant on load |
Safety contacts | 2 NC positive break |
Switching current, max | 500V/500VA @ voltage |
Torque settings, max | Terminal screws: 1.0 Nm |
---|---|
Key code 1 position 1 | Code 1 position 1 - code A |
Key code 1 position 2 | Code 1 position 2 - code A |
Key code 2 position 1 | Code 2 position 1 - code A |
Key code 2 position 2 | Code 2 position 2 - code B |
Weight | DSSE: 1.67 kg (3.7 lb) |
Operating radius, min | 175 mm (6.88 in ) (60 mm (2.36 in) with flexible actuator) |
Mounting | DSS: 6 x M5 counterbored from top or 6 x M5 from underside with nuts |
Key condition | Primary key trapped, sary key free to release standard actuator |
Features | Electrical safety contacts combined with trapped key/enforced sequence feature, Most of unit constructed from 316L stainless steel, Selection of actuator types available, Single or dual key versions available, Direct drive ops, Replaceable code barr |
Actuator travel for positive opening | 5 mm |
Torque to key | 14 |
Break contact force, min | 12 N |
Relative humidity | 95 % |
Releasable load, max | 100 N |
Shear force to key | 15.1 |
Holding force, max | 2000 N |
Actuation speed, max | 1 m/s |
Mechanical life operations | 200000 |
Conduit entry | 3 x M20 |
Actuation frequency, max | 2 cycle/s |
Actuator material | Stainless Steel |
Safety contact gap | >2 x 2 mm (0.07 in) |
Case material | 316L Stainless Steel, UL approved glass-filled Polyester |
Drawings
Drawings | |
---|---|
3-Dimensional STEP model (STP) | Download (ZIP) |
Drawings |
---|
3-Dimensional STEP model (STP) Download (ZIP) |
Sign in to your Rockwell Automation account to view and download technical drawings.
Sign In
Documents
Product Cutsheet
General
-- |
Type | Resource | Publication |
---|---|---|
General | Product Cutsheet | -- |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Technotes
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Loading



Copyright ©2025 Rockwell Automation, Inc.