Type of accessory/spare part | Mechanical locking |
---|---|
Width | 48 mm |
Height | 151 mm |
Depth | 34 mm |
Type of switch | Slamlock mechanical, primary trapped, sary free |
Operating temperature | -40 °C |
---|---|
Ambient temperature | -10 °C |
Key code 1 position 1 | Code 1 position 1 - code A |
---|---|
Key code 1 position 2 | Code 1 position 2 - code E |
Key code 2 position 1 | Code 2 position 1 - code 0 |
Key code 2 position 2 | Code 2 position 2 - code E |
Weight | Dual key: 1.33 kg (2.93 lb) |
Mounting | DSS: 4 x M5 counterbored from top or 4 x M5 from underside with nuts |
Key condition | Primary key trapped, sary key free to release standard actuator |
Features | 316L stainless steel construction, Selection of actuator types available, Direct drive ops, Replaceable code barrel assembly, Fitted with tAer resistant screws, Weatherproof stainless steel dust cap as standard, Multiple key options |
Torque to key | 14 |
Relative humidity | 95 % |
Shear force to key | 15.1 |
Holding force, max | 2000 N |
Mechanical life operations | 200000 None |
Utilization category | AC-15 (Ue/Ie: 500V/1A @ 250V/2A @ 100V/5A) |
---|---|
Description | Trapped key interlock switch |
Auxiliary contacts | 1 NO |
Sales Info
Repairable | NOT_REPAIRABLE |
Preferred Availability | false |
Quick Turnaround | false |
Dimension Height | 8.763 |
Lead Time | 15 |
Dimension Width | 10.922 |
Dimension Length | 22.352 |
Stock Status | NON_STOCKED |
Weight | 1.42 |
Weight Unit | KG |
Dimension Unit | CM |
Drawings | |
---|---|
3-Dimensional STEP model (STP) | Download (ZIP) |
Product Drawing | Drawing (DXF) |
Drawings |
---|
3-Dimensional STEP model (STP) Download (ZIP) |
Product Drawing Drawing (DXF) |
Sign in to your Rockwell Automation account to view and download technical drawings.
Sign In
Type | Resource | Publication |
---|---|---|
General | Prosafe Trapped Key Overview | -- |
General | Product Cutsheet | -- |
Installation Instructions | 440t-in011_-mu-p | 440T-IN011 |
Technical Data | switch-td001_-en-p | SWITCH-TD001 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Sign in to your Rockwell Automation account to view Knowledgebase Articles.
Sign In
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Technical Specifications
Type of accessory/spare part | Mechanical locking |
---|---|
Width | 48 mm |
Height | 151 mm |
Depth | 34 mm |
Type of switch | Slamlock mechanical, primary trapped, sary free |
Operating temperature | -40 °C |
---|---|
Ambient temperature | -10 °C |
Key code 1 position 1 | Code 1 position 1 - code A |
---|---|
Key code 1 position 2 | Code 1 position 2 - code E |
Key code 2 position 1 | Code 2 position 1 - code 0 |
Key code 2 position 2 | Code 2 position 2 - code E |
Weight | Dual key: 1.33 kg (2.93 lb) |
Mounting | DSS: 4 x M5 counterbored from top or 4 x M5 from underside with nuts |
Key condition | Primary key trapped, sary key free to release standard actuator |
Features | 316L stainless steel construction, Selection of actuator types available, Direct drive ops, Replaceable code barrel assembly, Fitted with tAer resistant screws, Weatherproof stainless steel dust cap as standard, Multiple key options |
Torque to key | 14 |
Relative humidity | 95 % |
Shear force to key | 15.1 |
Holding force, max | 2000 N |
Mechanical life operations | 200000 None |
Utilization category | AC-15 (Ue/Ie: 500V/1A @ 250V/2A @ 100V/5A) |
---|---|
Description | Trapped key interlock switch |
Auxiliary contacts | 1 NO |
Sales Info
Repairable | NOT_REPAIRABLE |
Preferred Availability | false |
Quick Turnaround | false |
Dimension Height | 8.763 |
Lead Time | 15 |
Dimension Width | 10.922 |
Dimension Length | 22.352 |
Stock Status | NON_STOCKED |
Weight | 1.42 |
Weight Unit | KG |
Dimension Unit | CM |
Drawings
Drawings | |
---|---|
3-Dimensional STEP model (STP) | Download (ZIP) |
Product Drawing | Drawing (DXF) |
Drawings |
---|
3-Dimensional STEP model (STP) Download (ZIP) |
Product Drawing Drawing (DXF) |
Sign in to your Rockwell Automation account to view and download technical drawings.
Sign In
Documents
Prosafe Trapped Key Overview
General
-- |
Product Cutsheet
General
-- |
440t-in011_-mu-p
Installation Instructions
440T-IN011 |
switch-td001_-en-p
Technical Data
SWITCH-TD001 |
Type | Resource | Publication |
---|---|---|
General | Prosafe Trapped Key Overview | -- |
General | Product Cutsheet | -- |
Installation Instructions | 440t-in011_-mu-p | 440T-IN011 |
Technical Data | switch-td001_-en-p | SWITCH-TD001 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Technotes
Sign in to your Rockwell Automation account to view Knowledgebase Articles.
Sign In
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Find a sales and technology partner
Copyright ©2024 Rockwell Automation, Inc.