| Type of accessory/spare part |
Mechanical locking
|
|---|---|
| Width |
48 mm
|
| Height |
151 mm
|
| Depth |
34 mm
|
| Type of switch |
Slamlock mechanical, primary trapped, sary free
|
| Operating temperature |
-40 °C
|
|---|---|
| Ambient temperature |
-10 °C
|
| Key code 1 position 1 |
Code 1 position 1 - code 0
|
|---|---|
| Key code 1 position 2 |
Code 1 position 2 - code B
|
| Key code 2 position 1 |
Code 2 position 1 - code 0
|
| Key code 2 position 2 |
Code 2 position 2 - code C
|
| Weight |
Dual key: 1.33 kg (2.93 lb)
|
| Mounting |
DSS: 4 x M5 counterbored from top or 4 x M5 from underside with nuts
|
| Key condition |
Primary key trapped, sary key free to release standard actuator
|
| Features |
316L stainless steel construction, Selection of actuator types available, Direct drive ops, Replaceable code barrel assembly, Fitted with tAer resistant screws, Weatherproof stainless steel dust cap as standard, Multiple key options
|
| Torque to key |
14
|
| Relative humidity |
95 %
|
| Shear force to key |
15.1
|
| Holding force, max |
2000 N
|
| Mechanical life operations |
200000
|
| Utilization category |
AC-15 (Ue/Ie: 500V/1A @ 250V/2A @ 100V/5A)
|
|---|---|
| Description |
Trapped key interlock switch
|
| Auxiliary contacts |
1 NO
|
| Drawings | |
|---|---|
| 3-Dimensional STEP model (STP) | Download (ZIP) |
| Product Drawing | Drawing (DXF) |
| Drawings |
|---|
| 3-Dimensional STEP model (STP) Download (ZIP) |
| Product Drawing Drawing (DXF) |
Sign in to your Rockwell Automation account to view and download technical drawings.
Sign In
| Type | Resource | Publication |
|---|---|---|
| General | Product Cutsheet | -- |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Technical Specifications
| Type of accessory/spare part |
Mechanical locking
|
|---|---|
| Width |
48 mm
|
| Height |
151 mm
|
| Depth |
34 mm
|
| Type of switch |
Slamlock mechanical, primary trapped, sary free
|
| Operating temperature |
-40 °C
|
|---|---|
| Ambient temperature |
-10 °C
|
| Key code 1 position 1 |
Code 1 position 1 - code 0
|
|---|---|
| Key code 1 position 2 |
Code 1 position 2 - code B
|
| Key code 2 position 1 |
Code 2 position 1 - code 0
|
| Key code 2 position 2 |
Code 2 position 2 - code C
|
| Weight |
Dual key: 1.33 kg (2.93 lb)
|
| Mounting |
DSS: 4 x M5 counterbored from top or 4 x M5 from underside with nuts
|
| Key condition |
Primary key trapped, sary key free to release standard actuator
|
| Features |
316L stainless steel construction, Selection of actuator types available, Direct drive ops, Replaceable code barrel assembly, Fitted with tAer resistant screws, Weatherproof stainless steel dust cap as standard, Multiple key options
|
| Torque to key |
14
|
| Relative humidity |
95 %
|
| Shear force to key |
15.1
|
| Holding force, max |
2000 N
|
| Mechanical life operations |
200000
|
| Utilization category |
AC-15 (Ue/Ie: 500V/1A @ 250V/2A @ 100V/5A)
|
|---|---|
| Description |
Trapped key interlock switch
|
| Auxiliary contacts |
1 NO
|
Drawings
| Drawings | |
|---|---|
| 3-Dimensional STEP model (STP) | Download (ZIP) |
| Product Drawing | Drawing (DXF) |
| Drawings |
|---|
| 3-Dimensional STEP model (STP) Download (ZIP) |
| Product Drawing Drawing (DXF) |
Sign in to your Rockwell Automation account to view and download technical drawings.
Sign In
Documents
|
Product Cutsheet
General
-- |
| Type | Resource | Publication |
|---|---|---|
| General | Product Cutsheet | -- |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Alternative Products
Technotes
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Loading
Copyright ©2026 Rockwell Automation, Inc.