| Type of accessory/spare part | Mechanical locking |
|---|---|
| Width | 48.5 mm |
| Height | 124 mm |
| Depth | 27.4 mm |
| Type of switch | Bolt interlock, dual key |
| Bolt diameter | 15 mm |
| Operating temperature | -40 °C |
|---|
| Key code 1 position 1 | Code 1 position 1 - code F |
|---|---|
| Key code 1 position 2 | Code 1 position 2 - code F |
| Key code 2 position 1 | Code 2 position 1 - code K |
| Key code 2 position 2 | Code 2 position 2 - code F |
| Mounting | DBL: 4 x M5 counterbored from top or 4 x M5 from underside with M5 nuts |
| Key condition | Primary key trapped, sary key free to retract bolt, 0 mm retracted, 14 mm extended |
| Material | Faceplate: 316L Stainless Steel |
| Torque to key | 14 |
| Relative humidity | 95 % |
| Shear force to key | 15.1 |
| Mechanical life operations | 200000 |
| Drawings | |
|---|---|
| 3-Dimensional STEP model (STP) | Download (ZIP) |
| Product Drawing | Drawing (DXF) |
| Drawings |
|---|
| 3-Dimensional STEP model (STP) Download (ZIP) |
| Product Drawing Drawing (DXF) |
Sign in to your Rockwell Automation account to view and download technical drawings.
Sign In
| Type | Resource | Publication |
|---|---|---|
| General | Product Cutsheet | -- |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Technical Specifications
| Type of accessory/spare part | Mechanical locking |
|---|---|
| Width | 48.5 mm |
| Height | 124 mm |
| Depth | 27.4 mm |
| Type of switch | Bolt interlock, dual key |
| Bolt diameter | 15 mm |
| Operating temperature | -40 °C |
|---|
| Key code 1 position 1 | Code 1 position 1 - code F |
|---|---|
| Key code 1 position 2 | Code 1 position 2 - code F |
| Key code 2 position 1 | Code 2 position 1 - code K |
| Key code 2 position 2 | Code 2 position 2 - code F |
| Mounting | DBL: 4 x M5 counterbored from top or 4 x M5 from underside with M5 nuts |
| Key condition | Primary key trapped, sary key free to retract bolt, 0 mm retracted, 14 mm extended |
| Material | Faceplate: 316L Stainless Steel |
| Torque to key | 14 |
| Relative humidity | 95 % |
| Shear force to key | 15.1 |
| Mechanical life operations | 200000 |
Drawings
| Drawings | |
|---|---|
| 3-Dimensional STEP model (STP) | Download (ZIP) |
| Product Drawing | Drawing (DXF) |
| Drawings |
|---|
| 3-Dimensional STEP model (STP) Download (ZIP) |
| Product Drawing Drawing (DXF) |
Sign in to your Rockwell Automation account to view and download technical drawings.
Sign In
Documents
|
Product Cutsheet
General
-- |
| Type | Resource | Publication |
|---|---|---|
| General | Product Cutsheet | -- |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Technotes
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Loading
Copyright ©2025 Rockwell Automation, Inc.