Bend radius | 15 mm |
---|---|
Cable length | 78 in |
Sheathing for plastic cables | Polyethylene |
Fiber optic cable | Individual: 99...850 |
Sensor compatibility | For use with small apertures |
Fiber bundle | 0.50 mm, TB pair |
Fiber diameter | 0.5 mm (0.02 in) |
Acceptable fiber | 2.2 mm outer diam |
Sheathing material | Polyethylene |
---|---|
Cable geometry | Round |
Housing material | Nickel-Plated Brass |
Sensing mode type | Transmitted beam |
---|---|
Sensing end tip & nut material | Stainless Steel |
Sensing end tip | PA - threaded M4 x 0.7 with probe |
Product type | Plastic fiber optic cable |
Operating temperature | -25 °C |
---|
Sales Info
Repairable | NOT_REPAIRABLE |
Preferred Availability | false |
Quick Turnaround | false |
Dimension Height | 10.8 |
Lead Time | 104 |
Dimension Width | 3.0 |
Dimension Length | 16.2 |
Stock Status | NON_STOCKED |
Weight | 62.0 |
Weight Unit | G |
Dimension Unit | CM |
Type | Resource | Publication |
---|---|---|
General | Product Cutsheet | -- |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Sign in to your Rockwell Automation account to view Knowledgebase Articles.
Sign In
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Technical Specifications
Bend radius | 15 mm |
---|---|
Cable length | 78 in |
Sheathing for plastic cables | Polyethylene |
Fiber optic cable | Individual: 99...850 |
Sensor compatibility | For use with small apertures |
Fiber bundle | 0.50 mm, TB pair |
Fiber diameter | 0.5 mm (0.02 in) |
Acceptable fiber | 2.2 mm outer diam |
Sheathing material | Polyethylene |
---|---|
Cable geometry | Round |
Housing material | Nickel-Plated Brass |
Sensing mode type | Transmitted beam |
---|---|
Sensing end tip & nut material | Stainless Steel |
Sensing end tip | PA - threaded M4 x 0.7 with probe |
Product type | Plastic fiber optic cable |
Operating temperature | -25 °C |
---|
Sales Info
Repairable | NOT_REPAIRABLE |
Preferred Availability | false |
Quick Turnaround | false |
Dimension Height | 10.8 |
Lead Time | 104 |
Dimension Width | 3.0 |
Dimension Length | 16.2 |
Stock Status | NON_STOCKED |
Weight | 62.0 |
Weight Unit | G |
Dimension Unit | CM |
Documents
Product Cutsheet
General
-- |
Type | Resource | Publication |
---|---|---|
General | Product Cutsheet | -- |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Accessories
Technotes
Sign in to your Rockwell Automation account to view Knowledgebase Articles.
Sign In
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Find a sales and technology partner
Copyright ©2024 Rockwell Automation, Inc.